MEASURING SYSTEMS CABLES ACC. TO HEIDENHAIN STANDARD

Products

13-MY (3x(2x0.14)C+2x(0.5)C)C

Nexans ref. 10554330

  • Packaging: Cut to length (m)
  • Construction type: (3x(2x0.14)C+2x(0.5)C)C
  • Sheath colour: Black
  • Nominal outer diameter: 8.3 mm
  • Copper content: 64 kg/km
  • Approximate weight: 129 kg/km

 

13-MY (4x2x0.14+4x0.5+(4x0.14)C)C

Nexans ref. 10554279

  • Packaging: Cut to length (m)
  • Construction type: (4x2x0.14+4x0.5+(4x0.14)C)C
  • Sheath colour: Black
  • Nominal outer diameter: 8.3 mm
  • Copper content: 75 kg/km
  • Approximate weight: 75 kg/km

 

13-MY (3x(2x0.14)C+2x(0.5)C)C Green

Nexans ref. 10554333

  • Packaging: Cut to length (m)
  • Construction type: (3x(2x0.14)C+2x(0.5)C)C
  • Sheath colour: Green RAL 6018
  • Nominal outer diameter: 8.3 mm
  • Copper content: 64 kg/km
  • Approximate weight: 129 kg/km

 

13-MY (4x2x0.14+4x0.5)C Black

Nexans ref. 10554274

  • Packaging: Cut to length (m)
  • Construction type: (4x2x0.14+4x0.5)C
  • Sheath colour: Black
  • Nominal outer diameter: 8.5 mm
  • Copper content: 53 kg/km
  • Approximate weight: 83 kg/km

 

13-MY (4x2x0.14+4x0.5)C Green

Nexans ref. 10554277

  • Packaging: Cut to length (m)
  • Construction type: (4x2x0.14+4x0.5)C
  • Sheath colour: Green RAL 6018
  • Nominal outer diameter: 8.5 mm
  • Copper content: 53 kg/km
  • Approximate weight: 83 kg/km

 

13-MY (3x(2x0.14)C+2x(1)C)C

Nexans ref. 10554327

  • Packaging: Cut to length (m)
  • Construction type: (3x(2x0.14)C+2x(1)C)C
  • Sheath colour: Black
  • Nominal outer diameter: 9.1 mm
  • Copper content: 72 kg/km
  • Approximate weight: 72 kg/km

 

Description

Description

Standards

  • International
    UL and CSA approval

Normative References:

UL-CSA approval 

 

Oil resistance:

IEC 50363-10-2

 

Flame retardant: 

IEC 60332-1-2

FT1

UL 1581

EN 50265-2-1
 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Tinned copper
Insulation
TPE-E
Insulation colour
See Tab
Taping
Soft tape
Shielding
≥85% tinned copper braid coverage
Outer sheath
PUR
Halogen free
Yes

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
30 V
Test voltage
1500 V

Mechanical characteristics

Mechanical characteristics

Maximum acceleration
20 m/s²
Bending cycles
5 Mio.
Speed
240 m/min

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
10 (xD)
Storage temperature, range
-40 - 80 °C
Operating temperature, range
-30 - 80 °C
Oil resistance
EN 50363-10-2
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close