MEASURING SYSTEMS PUR ACC. TO BOSCH REXROTH STD

Products

13-MYI (4x2x0,25+2x0,50)C

Nexans ref. 10554394

  • Packaging: Cut to length (m)
  • Construction type: (4x2x0.25+2x0.5)C
  • Nominal outer diameter: 8.5 mm
  • Copper content: 70 kg/km

 

13-MYI (4x2x0,25+2x1)C

Nexans ref. 10554384

  • Packaging: Cut to length (m)
  • Construction type: (4x2x0.25+2x1)C
  • Nominal outer diameter: 8.8 mm
  • Copper content: 74 kg/km

 

13-MYI (9x0.5)C

Nexans ref. 10554389

  • Packaging: Cut to length (m)
  • Construction type: (9x0.5)C
  • Nominal outer diameter: 8.8 mm
  • Copper content: 75 kg/km

 

13-MYI (4x1+4x(2x0.14)C+4x0.14)C

Nexans ref. 10555735

  • Packaging: Cut to length (m)
  • Construction type: (4x1+4x(2x0.14)C+4x0.14)C
  • Nominal outer diameter: 9.7 mm
  • Copper content: 91 kg/km

 

13-MYI (2x1+3x(2x0.25)C+3x0.25)C

Nexans ref. 13-MYI17Z11P-A1

  • Packaging: Drum (1000m)
  • Construction type: (2x1+3x(2x0.25)C+3x0.25)C
  • Nominal outer diameter: 10.0 mm
  • Copper content: 77 kg/km

 

Description

Description

Standards

  • International
    UL and CSA approval

Normative Reference
UL Recognized / CSA
AWM 80°C - 300V
AWM 75°C - 300V FT1

 

Oil Resistance:

IEC 50363-10-2

 

Flame Retardant

IEC 60332-1-2

FT1

UL 1581

EN 50265-2-1

 

Toxicity:

Halogen free

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Stranded tinned copper
Insulation
Polyolefin
Insulation colour
See Tab
Lay Up
Please request detailed data sheet
Taping
Soft tape
Shielding
≥85% tinned copper braid coverage
Outer sheath
PUR
Sheath colour
Orange RAL 2003
Halogen free
Yes

Dimensional characteristics

Dimensional characteristics

Approximate weight
- kg/km

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
300 V
Test voltage
1500 V

Mechanical characteristics

Mechanical characteristics

Maximum acceleration
20 m/s²
Bending cycles
5 Mio.
Speed
240 m/min

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
7.5 (xD)
Operating temperature, range
-30 - 80 °C
Storage temperature, range
-40 - 80 °C
Oil resistance
EN 50363-10-2
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close