MEASURING SYSTEMS CABLES ACC. TO SIEMENS 6FX5008

Products

13-MYS (12x0.22)C

Nexans ref. 13-MYS24X12R

  • Packaging: Drum (1000m)
  • Construction type: (12x0.22)C
  • Nominal outer diameter: 7.5 mm
  • Copper content: 49 kg/km
  • Approximate weight: 80 kg/km

13-MBS (8x2x0.18)C

Nexans ref. 13-MBS25P08R-V1

  • Packaging: Drum (1000m)
  • Construction type: (8x2x0.18) C
  • Nominal outer diameter: 7.8 mm
  • Copper content: 55 kg/km
  • Approximate weight: 85 kg/km

13-MYS (3x(2x0.14)D+(2x0.5)D)C

Nexans ref. 10554351

  • Packaging: Cut to length (m)
  • Construction type: (3x(2x0.14)D+(2x0.5)D)C
  • Nominal outer diameter: 8.7 mm
  • Copper content: 64 kg/km
  • Approximate weight: 116 kg/km

13-MBS ((4x2x0,34)C+4x0,50)C

Nexans ref. 10553609

  • Packaging: Cut to length (m)
  • Construction type: ((4x2x0.34)C + 4x0.50)C
  • Nominal outer diameter: 8.9 mm
  • Copper content: 78 kg/km
  • Approximate weight: 110 kg/km

13-MYS (3x2x0.14)C+4x0.14+2x0.5)C

Nexans ref. 10554357

  • Packaging: Cut to length (m)
  • Construction type: ((3x2x0.14)C+4x0.14+2x0.5)C
  • Nominal outer diameter: 8.9 mm
  • Copper content: 65 kg/km
  • Approximate weight: 113 kg/km

13-MYS ((3x2x0.14)C+2x0.5+4x0.14+4x0.22)

Nexans ref. 10554363

  • Packaging: Cut to length (m)
  • Construction type: ((3x2x0.14)C+2x0.50+4x0.14+4x0.22)C
  • Nominal outer diameter: 9.5 mm
  • Copper content: 75 kg/km
  • Approximate weight: 122 kg/km

Description

Description

Standards

  • International
    UL and CSA approval

Normative References
UL Recognized / CSA
AWM 80°C - 30V
AWM 80°C - 30V FT1

 

Refrigerant oil resistance:

CNOMO E.03.40.150N: NFT 46-013

 

Oil resistance:

IEC 50363-4-1

 

Flame retardant:

IEC 60332-1-2

FT1

UL1581

EN 50265-2-1

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Tinned copper
Insulation
Polyolefin
Insulation colour
See Tab
Lay Up
Please request detailed data sheet
Taping
Non woven tape
Shielding
≥85% tinned copper braid coverage
Outer sheath
PVC
Sheath colour
Green RAL 6018

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
30 V
Test voltage
500 V

Mechanical characteristics

Mechanical characteristics

Maximum acceleration
5 m/s²
Bending cycles
1 Mio.
Speed
180 m/min

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
10 (xD)
Operating temperature, range
-15 - 80 °C
Storage temperature, range
-20 - 80 °C
Oil resistance
EN 50363-4-1
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close