USB 2.0/1.0 (90 OHM)

Products

USB 3.0/2.0 (90 OHM) ((2xAWG24/19)+2xAWG20/19)C

Nexans ref. 44491989

  • Packaging: Drum (1000m)
  • Construction type: ((2xAWG24/19)+2xAWG20/19)C
  • Outer Diameter: 6 mm
  • Copper content: 30 kg/km
  • Approximate weight: 52 kg/km

 

USB 3.0/2.0 (90 OHM) ((2xAWG28/19)+2xAWG20/19)C

Nexans ref. 44491889

  • Packaging: Drum (1000m)
  • Construction type: ((2xAWG28/19)+2xAWG20/19)C
  • Outer Diameter: 4.9 mm
  • Copper content: 26 kg/km
  • Approximate weight: 39 kg/km

 

Description

Description

Standards

  • International
    UL and CSA approval

For Premium dynamic application, screened cable, PUR sheath, resistant to oils and coolants, notch resistant, flame retardant, resistant to hydrolysis and microbes, Industry 4.0 ready.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bending-resistant conductor with bare copper wires
Insulation
Polyolefin
Lay Up
Data pairs and power cores stranded with fillers
Insulation colour
White/Green, Black/Red
Taping
Plastic aluminium tape
Screen
Tinned copper braid, coverage ≥ 80%
Outer sheath
PUR
Sheath colour
Green RAL 6018

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
30 V
Test voltage
500 V
Characteristic impedance
90 Ohm

Mechanical characteristics

Mechanical characteristics

Bending cycles
5 Mio.
Speed
300 m/min
Maximum acceleration
50 m/s²

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
7.5 (xD)
Operating temperature, range
-30 - 80 °C
Storage temperature, range
-40 - 80 °C
Flame retardant
IEC 60332-1; FT1; UL 1581
Oil resistance
DIN EN 50363-10-2 & DIN EN 60811-404

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close