PROFINET TYPE A CABLE (100 OHM) HFFR

Products

PROFINET TYPE A CABLE HFFR (1x4xAWG22/1)C

Nexans ref. 10239029

  • Packaging: Drum (1000m)

 

Description

Description

For fixed installation, screened cable, HFFR sheath, flame retardant, Industry 4.0 ready.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Construction type
(1x4xAWG22/1)C
Conductor material
Solid bare copper
Insulation
Polyolefin
Lay Up
Star quads
Insulation colour
White, Orange, Blue, Yellow
Inner sheath
Halogen free polymer compound
Taping
Plastic aluminium tape
Screen
Tinned copper braid, coverage ≥ 85%
Outer sheath
HFFR (Halogene Free Flame Retardant)
Sheath colour
Green RAL 6018

Dimensional characteristics

Dimensional characteristics

Outer Diameter
6.8 mm
Copper content
30 kg/km
Approximate weight
69 kg/km

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
30 V
Test voltage
500 V
Characteristic impedance
100 Ohm

Usage characteristics

Usage characteristics

Field of application
Fixed installations
Minimum dynamic operating bending radius
9 (xD)
Operating temperature, range
-15 - 80 °C
Storage temperature, range
-40 - 80 °C
Flame retardant
EN 50265-1;EN 50265-2-1;IEC 60332-1
Oil resistance
No

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close