PROFINET TYPE B CABLE (100 OHM)

Products

PROFINET TYPE B CABLE (1x4xAWG22/7)C

Nexans ref. 44497879

  • Packaging: Drum (1000m)

 

Description

Description

Standards

  • International
    UL and CSA approval

For standard dynamic application, screened cables, PVC sheath, resistant to oils and coolants, flame retardant, Industry 4.0 ready.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Construction type
(1x4xAWG22/7)C
Conductor material
Bending-resistant conductor with bare copper wires
Insulation
Polyolefin
Lay Up
Star quad, stranded
Insulation colour
White, Orange, Blue, Yellow
Inner sheath
Halogen free polymer compound
Taping
Plastic aluminium tape
Screen
Tinned copper braid, coverage ≥ 80%
Outer sheath
PVC
Sheath colour
Green RAL 6018

Dimensional characteristics

Dimensional characteristics

Outer Diameter
6.9 mm
Copper content
22 kg/km
Approximate weight
67 kg/km

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
30 V
Test voltage
500 V
Characteristic impedance
100 Ohm

Mechanical characteristics

Mechanical characteristics

Bending cycles
1 Mio.
Speed
120 m/min
Maximum acceleration
2 m/s²

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
15 (xD)
Operating temperature, range
-15 - 80 °C
Storage temperature, range
-40 - 80 °C
Flame retardant
IEC 60332-1; FT1; UL 1581
Oil resistance
EN 50363-4-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close