PROFIBUS PUR CABLE

Products

PROFIBUS PUR 1x2x0.64/2.55

Nexans ref. 10552895

  • Packaging: Cut to length (m)

 

Description

Description

Standards

  • International
    EN 60158; UL and CSA approval

Applications

Bus cable family facilitating interconnections for L2 BUS components.

 


Normative references
Oil resistant

IEC 50363-10-2

 

Flame retardant

IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Construction type
(1x2x0,64/2,55)C
Conductor material
Bare copper
Insulation
Polyolefin
Insulation colour
Green - Red
Material of filler / inner sheath
Thermoplastic material
Taping
Aluminium / Polyester tape
Shielding
80% tinned copper braid coverage
Separator
Non woven tape
Sheath colour
Violet RAL 4001
Outer sheath
PUR

Dimensional characteristics

Dimensional characteristics

Copper content
27 kg/km
Outer Diameter
7.8 mm
Approximate weight
62 kg/km

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
30 V
Test voltage
500 V
Characteristic impedance
150 Ohm

Transmission characteristics

Transmission characteristics

Attenuation at 9.6kHz
3 dB/1000m
Attenuation at 38.4kHz
4.5 dB/1000m
Attenuation at 4MHz
25 dB/1000m
Attenuation at 16 Mhz
49 dB/1000m

Mechanical characteristics

Mechanical characteristics

Bending cycles
5 Mio.
Speed
240 m/min
Maximum acceleration
20 m/s²

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
10 (xD)
Operating temperature, range
-20 - 80 °C
Storage temperature, range
-30 - 80 °C
Oil resistance
EN 50363-10-2
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close