PROFIBUS PVC CABLES

Products

PROFIBUS PVC 1x2x0,64/2,55

Nexans ref. 10552823

  • Packaging: Cut to length (m)
  • Outer Diameter: 7.8 mm
  • Approximate weight: 62 kg/km

 

PROFIBUS PVC 1x2x0,64/2,55

Nexans ref. 13-DRY22X02R

  • Packaging: Drum (1000m)
  • Outer Diameter: 8 mm
  • Approximate weight: 95 kg/km

 

Description

Description

Standards

  • International
    UL and CSA approval

Applications

Bus cable family facilitating interconnections for L2 BUS components.

 

 

 

Normative references

UL/CSA

Flame retardant IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1



 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Construction type
(1x2x0,64/2,55)C
Conductor material
Bare copper
Insulation
Foam-skin
Insulation colour
Green - Red
Material of filler / inner sheath
Thermoplastic material
Taping
Aluminium / Polyester tape
Inner sheath
Thermoplastic coumpound
Shielding
80% tinned copper braid coverage
Outer sheath
PVC
Sheath colour
Violet RAL 4001

Dimensional characteristics

Dimensional characteristics

Copper content
27 kg/km

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
30 V
Test voltage
500 V
Characteristic impedance
150 Ohm

Transmission characteristics

Transmission characteristics

Attenuation at 9.6kHz
2.5 dB/1000m
Attenuation at 38.4kHz
4 dB/1000m
Attenuation at 4MHz
22 dB/1000m
Attenuation at 16 Mhz
42 dB/1000m

Usage characteristics

Usage characteristics

Field of application
Static
Bending factor when installed
7.5 (xD)
Operating temperature, range
-20 - 80 °C
Storage temperature, range
-30 - 80 °C
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close