PROFIBUS HYBRID PUR CABLE

Products

PROFIBUS PUR 1x2x0.64/2.55+3G0.75

Nexans ref. 13-DRX19Z05P

  • Packaging: Drum (1000m)

 

Description

Description

Standards

  • International
    UL and CSA approval

Applications

Bus cable family facilitating interconnections for L2 BUS components.


Normative references

UL recognized / CSA approval

AWM 870°C - 30V

AWM 75°C - 30V FT1
 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Construction type
(1x2x0.64/2.55)C+3G0.75
Insulation
Polyolefin
Material of filler / inner sheath
Thermoplastic material
Taping
Aluminium / Polyester tape
Shielding
80% tinned copper braid coverage
Separator
Non woven tape
Outer sheath
PUR
Sheath colour
Violet RAL 4001

Dimensional characteristics

Dimensional characteristics

Nominal outer diameter
9.5 mm
Copper content
50 kg/km
Approximate weight
114 kg/km

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
30 V
Test voltage
500 V
Characteristic impedance
150 Ohm

Transmission characteristics

Transmission characteristics

Attenuation at 9.6kHz
3 dB/1000m
Attenuation at 38.4kHz
4.5 dB/1000m
Attenuation at 4MHz
25 dB/1000m
Attenuation at 16 Mhz
49 dB/1000m

Mechanical characteristics

Mechanical characteristics

Bending cycles
5 Mio.
Speed
240 m/min
Maximum acceleration
20 m/s²

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
10 (xD)
Operating temperature, range
-20 - 80 °C
Storage temperature, range
-30 - 80 °C
Oil resistance
EN 50363-10-2
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close