PROFIBUS HYBRID PVC CABLE

Products

PROFIBUS PVC 1x2x0.64/2.55+3G0.75

Nexans ref. 13-DRX19Z05R

  • Packaging: Drum (1000m)

 

Description

Description

Standards

  • International
    UL and CSA approval

Applications

Bus cable family facilitating interconnections for L2 BUS components.
 

Design

Insulation
Foam skin (signal)
Polyolefin (power)

 

Core Identification
green-red (data)
blue-black-green/yellow (power)

 

Shield

Signal 1^: Aluminium / Polyester tape

           2^: Tinned copper braid cov. 80%
 

Normative references
UL recognized / CSA approval

AWM 80°C - 30V

AWM 75°C - 30V FT1

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Construction type
(1x2x0.64/2.55)C+3G0.75
Conductor material
Bare copper
Insulation
Polyolefin
Material of filler / inner sheath
Thermoplastic material
Taping
Aluminium / Polyester tape
Shielding
80% tinned copper braid coverage
Separator
Non woven tape
Outer sheath
PVC
Sheath colour
Violet RAL 4001

Dimensional characteristics

Dimensional characteristics

Outer Diameter
9.5 mm
Copper content
50 kg/km
Approximate weight
105 kg/km

Electrical characteristics

Electrical characteristics

Characteristic impedance
150 Ohm
Operating voltage
30 V
Test voltage
500 V

Transmission characteristics

Transmission characteristics

Attenuation at 9.6kHz
3 dB/1000m
Attenuation at 38.4kHz
4.5 dB/1000m
Attenuation at 4MHz
25 dB/1000m
Attenuation at 16 Mhz
49 dB/1000m

Mechanical characteristics

Mechanical characteristics

Bending cycles
1 Mio.
Speed
60 m/min
Maximum acceleration
2 m/s²

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
10 (xD)
Operating temperature, range
-20 - 80 °C
Storage temperature, range
-30 - 80 °C
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1
Oil resistance
EN 50363-4-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close