MOTIONLINE® SINGLE PAIR ETHERNET CABLE

Products

Description

Description

Standards

  • International
    UL and CSA approval

Single twisted pair AWG 24/19 Ethernet cable: This interconnecting cable is used for the transmission of digital signals with a max. Frequency up to 600 MHz in automation application. 

Transmission requirements with reference to IEC 61156-11. 

Characteristics:

Polyolefin insulation, tinned copper braid and halogen free,flame retardant, oil resistant PUR sheath.
 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Construction type
(1x2xAWG24/19)C
Conductor material
Stranded bare copper
Insulation
Foam Skin Polymer
Lay Up
Two cores are twisted to a pair with fillers
Separator
Non-woven tape or foil permissible
Screen
Tinned copper braid, coverage ≥ 85%
Insulation colour
white, blue
Taping
Non-woven tape or foil permissible
Outer sheath
PUR
Sheath colour
Black
Halogen free
Yes

Dimensional characteristics

Dimensional characteristics

Outer Diameter
4.5 mm
Copper content
20 kg/km
Approximate weight
36 kg/km

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
30 V
Test voltage
500 V
Characteristic impedance
100 Ohm

Mechanical characteristics

Mechanical characteristics

Bending cycles
5 Mio.
Speed
300 m/min
Maximum acceleration
50 m/s²

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
10 (xD)
Operating temperature, range
-25 - 80 °C
Storage temperature, range
-5 - 40 °C
Flame retardant
UL 1581, Test FT2, IEC 60332-1
Oil resistance
Yes

Resources

Resources

Selling & delivery Information

Nexans Motionline SPE 1x2xAWG 24/19 E48408 AWM STYLE AWM II B 80°C 30V FT2 ww/jj

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close