INTERBUS PUR CABLE

Products

INTERBUS PUR (2x2x0.25)C

Nexans ref. 13-DRX23P02P

  • Packaging: Drum (1000m)
  • Construction type: (2x2x0.25)C
  • Outer Diameter: 7 mm

 

INTERBUS PUR (3x2x0.25)C

Nexans ref. 10552889

  • Packaging: Cut to length (m)
  • Construction type: (3x2x0.25)C
  • Outer Diameter: 8 mm

 

Description

Description

Standards

  • International
    UL and CSA approval

Applications

Interbus cables connect sensors and actors with all standard equipment in automation.
Our product range fulfill the special requirement of:

 

  • Standard for fix installation or few bending 
  • For use in chain
  • HFFR (Halogen Free & Flame Retardant)
  • Direct burial
  • Food industry  
  • Marine and submarine 
  • Railway systems 
     

Standards According to Interbus requirements
 

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Insulation
Polyolefin
Insulation colour
DIN 47100
Material of filler / inner sheath
Thermoplastic material
Taping
Non woven tape
Shielding
≥85% tinned copper braid coverage
Separator
Non woven tape
Outer sheath
PUR
Sheath colour
Violet RAL 4001

Dimensional characteristics

Dimensional characteristics

Copper content
27 kg/km
Approximate weight
62 kg/km

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
30 V
Test voltage
1500 V
Characteristic impedance
100 Ohm

Transmission characteristics

Transmission characteristics

Attenuation at 256 kHz
1.5 dB/100m
Attenuation at 722 kHz
2.4 dB/100m
Attenuation at 1 Mhz
2.7 dB/100m
Attenuation at 4 MHz
5.2 dB/100m
Attenuation at 10 MHz
8.4 dB/100m
Attenuation at 16 MHz
11.2 dB/100m
Attenuation at 20 MHz
11.9 dB/100m
Near End Cross Talk @ 722 kHz
61 dB/100m
Near End Cross Talk @ 1 MHz
59 dB/100m
Near End Cross Talk @ 2 MHz
55 dB/100m
Near End Cross Talk @ 4 MHz
50 dB/100m
Near End Cross Talk @ 8 MHz
46 dB/100m
Near End Cross Talk @ 10 MHz
44 dB/100m
Near End Cross Talk @ 16 MHz
41 dB/100m
Near End Cross Talk @ 20 MHz
40 dB/100m
Nominal Velocity of Propagation (NVP)
66 %

Mechanical characteristics

Mechanical characteristics

Bending cycles
5 Mio.
Maximum acceleration
20 m/s²
Speed
240 m/min

Usage characteristics

Usage characteristics

Minimum dynamic operating bending radius
10 (xD)
Field of application
Dynamic
Operating temperature, range
-20 - 80 °C
Storage temperature, range
-30 - 80 °C
Oil resistance
EN 50363-10-2
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close