INTERBUS HYBRID PUR CABLES

Products

INTERBUS PUR (3x2x0,25+3G1)C

Nexans ref. 10553019

  • Packaging: Cut to length (m)

 

Description

Description

Standards

  • International
    UL and CSA approval

Applications
Interbus cables connect sensors and actors with all standard equipment in automation.
Our product range fulfill the special requirement of:

  • Standard for fix installation or few bending
  • For use in chain
  • HFFR (Halogen Free & Flame Retardant)
  • Direct burial
  • Food industry
  • Marine and submarine
  • Railway systems

 

Design

Insulation colour code
Section 0.25 mm²: DIN 47100
Section 1 mm²: Blue - Red - Green/yellow

 

D.C. Resistance
Section 0.25 mm²: 80 Ohm/km
Section 1 mm²: 19.5 Ohm/km

 

Insulation resistance
Section 0.25 mm²: 5000 MOhm/km
Section 1 mm²: 5 MOhm/km

 

Normative references

UL recognized / CSA approval
AWM 80°C-30V
AWM 75°C-30V FT1

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Construction type
(3x2x0,25+3G1)C
Conductor material
Bare copper
Insulation
Polyolefin
Insulation colour
DIN 47100
Material of filler / inner sheath
Textile
Taping
Non woven tape
Shielding
≥85% tinned copper braid coverage
Separator
Non woven tape
Outer sheath
PUR
Sheath colour
Violet RAL 4001

Dimensional characteristics

Dimensional characteristics

Nominal outer diameter
8.2 mm
Copper content
50 kg/km
Approximate weight
105 kg/km

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
30 V
Characteristic impedance
100 Ohm
Test voltage
1500 V

Transmission characteristics

Transmission characteristics

Attenuation at 256 kHz
1.5 dB/100m
Attenuation at 722 kHz
2.4 dB/100m
Attenuation at 1 Mhz
2.7 dB/100m
Attenuation at 4 MHz
5.2 dB/100m
Attenuation at 10 MHz
8.4 dB/100m
Attenuation at 16 MHz
11.2 dB/100m
Attenuation at 20 MHz
11.9 dB/100m
Near End Cross Talk @ 722 kHz
61 dB/100m
Near End Cross Talk @ 1 MHz
59 dB/100m
Near End Cross Talk @ 2 MHz
55 dB/100m
Near End Cross Talk @ 4 MHz
50 dB/100m
Near End Cross Talk @ 8 MHz
46 dB/100m
Near End Cross Talk @ 10 MHz
44 dB/100m
Near End Cross Talk @ 16 MHz
41 dB/100m
Near End Cross Talk @ 20 MHz
40 dB/100m
Nominal Velocity of Propagation (NVP)
66 %

Mechanical characteristics

Mechanical characteristics

Bending cycles
5 Mio.
Maximum acceleration
20 m/s²
Speed
240 m/min

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
10 (xD)
Operating temperature, range
-20 - 80 °C
Storage temperature, range
-30 - 80 °C
Oil resistance
EN 50363-10-2
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close