INDUSTRIAL ETHERNET CAT7 (100 OHM) STANDARD

Products

Description

Description

Standards

  • International
    UL and CSA approval

For standard dynamic applications; screened cables; PUR sheath, resistant to oils and coolants, notch resistant, flame retardant, resistant to hydrolysis and microbes, PVC and halogen free, Industry 4.0 ready.

 

Construction

Conductor: Bending-resistant conductor with bare copper wires
Core insulation: Polyolefin
Pair stranding: Pairs stranded with fillers and screened with plastic aluminium foil
Core stranding: Four screened pairs were lay up to the core
Screen: Tinned copper braid, coverage ≥ 85% (overall screen)
Jacket: PUR Colour: violet (similar RAL 4001)

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Construction type
(4x2xAWG26/19)C
Conductor material
Bending-resistant conductor with bare copper wires
Insulation
Polyolefin
Lay Up
Four screened pairs were lay up to a core
Insulation colour
White/Orange, White/Green, White/Blue, White/Brown
Taping
Plastic aluminium tape
Screen
Tinned copper braid, coverage ≥ 85%
Outer sheath
PUR
Sheath colour
Violet RAL 4001
Halogen free
Yes

Dimensional characteristics

Dimensional characteristics

Outer Diameter
8.9 mm
Copper content
40 kg/km
Approximate weight
88 kg/km

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
30 V
Test voltage
500 V
Characteristic impedance
100 Ohm

Mechanical characteristics

Mechanical characteristics

Bending cycles
1 Mio.
Speed
120 m/min
Maximum acceleration
2 m/s²

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
10 (xD)
Operating temperature, range
-15 - 80 °C
Storage temperature, range
-40 - 80 °C
Flame retardant
IEC 60332-1; FT1; UL 1581
Oil resistance
DIN EN 50363-10-2 & DIN EN 60811-404

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close