INDUSTRIAL ETHERNET CAT7 (100 OHM)

Products

INDUSTRIAL ETHERNET CAT7 (4x(2xAWG26/19)C)C

Nexans ref. 44496680

  • Packaging: Drum (1000m)

 

Description

Description

Standards

  • International
    UL and CSA approval

For advanced dynamic applications; screened cables; PUR sheath, resistant to oils and coolants, notch resistant, flame retardant, resistant to hydrolysis and microbes, PVC and halogen free, Industry 4.0 ready.

 

Construction:

 

Conductor: Bending-resistant conductor with bare copper wires

Core insulation: Polyolefin

Core Identification: White-Orange ; White-Blue; White-Green; White-Brown

Core stranding: Four screened pairs were lay up to a core

Screen: Plastic aluminium tape (pairs) ; Tinned copper braid cov. 85% (pairs and overall screen)

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Construction type
(4x(2xAWG26/19)C)C
Conductor material
Bending-resistant conductor with bare copper wires
Insulation
Polyolefin
Insulation colour
White/Orange, White/Green, White/Blue, White/Brown
Individual screen
Plastic aliuminium tape (pairs); Tinned copper braid, coverage ≥ 85%
Lay Up
Four screened pairs were lay up to a core
Screen
Tinned copper braid, coverage ≥ 85%
Outer sheath
PUR
Sheath colour
Violet RAL 4001
Halogen free
Yes

Dimensional characteristics

Dimensional characteristics

Outer Diameter
10 mm
Copper content
75 kg/km
Approximate weight
125 kg/km

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
30 V
Test voltage
500 V
Characteristic impedance
100 Ohm

Mechanical characteristics

Mechanical characteristics

Bending cycles
5 Mio.
Speed
180 m/min
Maximum acceleration
20 m/s²

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
10 (xD)
Operating temperature, range
-15 - 80 °C
Storage temperature, range
-40 - 80 °C
Flame retardant
IEC 60332-1; FT1; UL 1581
Oil resistance
DIN EN 50363-10-2 & DIN EN 60811-404

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close