INDUSTRIAL ETHERNET CAT 5E CABLES

Products

CAT 5E - (4x2xAWG24)C

Nexans ref. 10553010

  • Packaging: Cut to length (m)
  • Insulation colour: 1°: Wht+Gry; 2°: Blu+Pnk; 3°: Or+Yel; 4°: Brn+Vlt
  • Sheath colour: Violet RAL 4001
  • Nominal outer diameter: 7.2 mm
  • Approximate weight: 60 kg/km
  • Speed: 180 m/min
  • Maximum acceleration: 4 m/s²

CAT 5E (4x2xAWG24/7) - W2

Nexans ref. 10553011

  • Packaging: Cut to length (m)
  • Insulation colour: 1°: Bl + Wht/Bl; 2°: Or + Wht/Or; 3°: Grn + Wht/Grn; 4°: Brn + Wht/Brn
  • Sheath colour: Violet RAL 4001
  • Nominal outer diameter: 7.2 mm
  • Approximate weight: 60 kg/km
  • Speed: 180 m/min
  • Maximum acceleration: 4 m/s²

CAT 5E (4x2xAWG26/7)C

Nexans ref. 10553013

  • Packaging: Cut to length (m)
  • Insulation colour: 1°: Bl + Wht/Bl; 2°: Or + Wht/Or; 3°: Grn + Wht/Grn; 4°: Brn + Wht/Brn
  • Sheath colour: Green RAL 6018
  • Nominal outer diameter: 6.6 mm
  • Approximate weight: 42 kg/km
  • Speed: 60 m/min
  • Maximum acceleration: 2 m/s²

Description

Description

Standards

  • International
    UL and CSA approval

Applications

Bus cables for dynamic applications

Normative references

UL AWM Listed 80°C 30V

Flame resistance

IEC 60332.1

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Insulation
Polyolefin
Taping
Aluminium / Polyester tape
Shielding
75% tinned copper braid coverage
Outer sheath
PUR

Dimensional characteristics

Dimensional characteristics

Copper content
21 kg/km

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
300 V
Test voltage
1500 V
Characteristic impedance
100 Ohm

Transmission characteristics

Transmission characteristics

Attenuation at 1 MHz
3.2 dB/100m
Attenuation at 4 MHz
6.5 dB/100m
Attenuation, max. 10 MHz
9.9 dB/100m
Attenuation at 16 MHz
12.3 dB/100m
Attenuation, max. 20 MHz
13.8 dB/100m
Attenuation, max. 31.25 MHz
17.7 dB/100m
Attenuation, max. 62.5 MHz
25.7 dB/100m
Attenuation, max. 100 MHz
33.00 dB/100m
Near End Cross Talk @ 1 MHz
62 dB
Near End Cross Talk @ 4 MHz
53 dB
Near End Cross Talk @ 10 MHz
47 dB
Near End Cross Talk @ 16 MHz
44 dB
Near End Cross Talk @ 20 MHz
42 dB
Near End Cross Talk @ 31.25 MHz
40 dB
Near End Cross Talk @ 62.50 MHz
35 dB
Near End Cross Talk @ 100 MHz
32 dB

Mechanical characteristics

Mechanical characteristics

Bending cycles
1 Mio.

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
7.5 (xD)
Operating temperature, range
-20 - 80 °C
Storage temperature, range
-40 - 80 °C
Oil resistance
EN 50363-10-2
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close