DEVICENET PUR CABLES

Products

DEVICENET SPECIALFLEX FIELDBUS (1x2x1,8+1x2x1)C

Nexans ref. 10553014

  • Packaging: Cut to length (m)
  • Construction type: (1x2x1.8+1x2x1)C
  • Nominal outer diameter: 11.8 mm
  • Copper content: 88 kg/km
  • Approximate weight: 175 kg/km

 

DEVICENET SPECIALFLEX FIELDBUS (1x2x0,34+1x2x0,22)C

Nexans ref. 10553015

  • Packaging: Cut to length (m)
  • Construction type: (1x2x0.34+1x2x0.22)C
  • Nominal outer diameter: 7.0 mm
  • Copper content: 28 kg/km
  • Approximate weight: 55 kg/km

 

Description

Description

Standards

  • International
    UL and CSA approval

Applications

DeviceNet is one of the world´s leading device-level neworks for industrial automation. This bus system offers data transmission and power supply in one cable. The special twisting design allows higher bending cycles than competiors traditional parallel twisting.

Normative references

UL recognized
CSA approval

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Stranded tinned copper
Insulation
Foam-skin
Insulation colour
Red, black, white, blue
Drain wire
Stranded tinned copper
Individual screen
Aluminium / Polyester tape
Shielding
70% tinned copper coverage
Taping
Non woven tape
Outer sheath
PUR
Sheath colour
Violet RAL 4001

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
300 V
Characteristic impedance
120 Ohm
Test voltage
2000 V

Mechanical characteristics

Mechanical characteristics

Bending cycles
5 Mio.
Speed
180 m/min
Maximum acceleration
7 m/s²

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
10 (xD)
Operating temperature, range
-20 - 80 °C
Storage temperature, range
-30 - 80 °C
Oil resistance
EN 50363-10-2
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close