DEVICENET PVC CABLES

Products

DEVICENET PVC (1x2x0.34+1x2x0.22)C

Nexans ref. 10553018

  • Packaging: Cut to length (m)
  • Construction type: (1x2x0.34+1x2x0.22)C
  • Nominal outer diameter: 7.0 mm
  • Copper content: 28 kg/km
  • Approximate weight: 58 kg/km

DEVICENET PVC (1x2x1.8+1x2x1)C

Nexans ref. 13-DRW15Z04R

  • Packaging: Drum (500m)
  • Construction type: (1x2x1.8+1x2x1)C
  • Nominal outer diameter: 11.8 mm
  • Copper content: 88 kg/km
  • Approximate weight: 155 kg/km

Description

Description

Standards

  • International
    UL and CSA approval

Applications

DeviceNet is one of the world´s leading device-level neworks for industrial automation. This bus system offers data transmission and power supply in one cable. The special twisting design allows higher bending cycles than competiors traditional parallel twisting.

Normative references

UL recognized
CSA approval

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Stranded tinned copper
Insulation
Foam-skin
Insulation colour
Red, black, white, blue
Drain wire
Stranded tinned copper
Individual screen
Aluminium / Polyester tape
Shielding
70% tinned copper coverage
Taping
Non woven tape
Outer sheath
PVC
Sheath colour
Violet RAL 4001

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
300 V
Characteristic impedance
120 Ohm
Test voltage
1500 V

Usage characteristics

Usage characteristics

Field of application
Static
Operating temperature, range
-25 - 80 °C
Storage temperature, range
-40 - 80 °C
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close