CAN BUS PVC CABLES - fixed installation

Products

CAN BUS PVC (1x2x0.22)C

Nexans ref. 13-DRX24P01R

  • Packaging: Drum (1000m)
  • Construction type: (1x2x0.22)C
  • Nominal outer diameter: 5.7 mm
  • Copper content: 17 kg/km
  • Approximate weight: 55 kg/km

 

CAN BUS PVC (2x2x0.22)C

Nexans ref. 13-DRX24P02R

  • Packaging: Drum (1000m)
  • Construction type: (2x2x0.22)C
  • Nominal outer diameter: 7.6 mm
  • Copper content: 35 kg/km
  • Approximate weight: 69 kg/km

 

Description

Description

Standards

  • International
    UL and CSA approval

Applications

Interconnecting fieldbus cable for static application
BUS cables to connect Controller Area Network components
 

Normative references
CAN standard and customers requirements
UL recognized / CSA approval
 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Insulation
Foam-skin
Insulation colour
DIN 47100
Taping
Soft tape
Shielding
≥85% tinned copper braid coverage
Outer sheath
PVC
Sheath colour
Violet RAL 4001

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
300 V
Characteristic impedance
120 Ohm
Test voltage
1500 V

Transmission characteristics

Transmission characteristics

Attenuation at 1 MHz
1.3 dB/100m
Attenuation at 5 MHz
3.1 dB/100m
Attenuation at 10 MHz
4.3 dB/100m
Attenuation at 20 MHz
6.4 dB/100m

Usage characteristics

Usage characteristics

Field of application
Static
Operating temperature, range
-20 - 80 °C
Storage temperature, range
-30 - 80 °C
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close