CAN BUS PUR CABLE - dynamic application

Products

CAN BUS PUR - (2x2x0.22)C

Nexans ref. 13-DRX24P02P

  • Packaging: Drum (1000m)

Description

Description

Standards

  • International
    UL and CSA approval

Applications

Interconnecting fieldbus cable for dynamic application
BUS cables to connect Controller Area Network components

 

Normative references

CAN standard and customers requirements
UL recognized / CSA approval
 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Construction type
(2x2x0.22)C
Insulation
Foam-skin
Insulation colour
DIN 47100
Taping
Soft tape
Shielding
≥85% tinned copper braid coverage
Outer sheath
PUR
Sheath colour
Violet RAL 4001

Dimensional characteristics

Dimensional characteristics

Nominal outer diameter
8.4 mm
Copper content
41 kg/km
Approximate weight
69 kg/km

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
300 V
Test voltage
1500 V
Characteristic impedance
120 Ohm

Mechanical characteristics

Mechanical characteristics

Maximum acceleration
20 m/s²
Speed
240 m/min
Bending cycles
5 Mio.

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
10 (xD)
Operating temperature, range
-20 - 80 °C
Storage temperature, range
-30 - 80 °C
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1
Oil resistance
EN 50363-10-2

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close