CAN BUS PUR CABLES

Products

CAN BUS PUR (2x2x0.34)C

Nexans ref. 10553023

  • Packaging: Cut to length (m)

 

Description

Description

Standards

  • International
    UL and CSA approval

Applications

Interconnecting fieldbus cable for dynamic application
BUS cables to connect Controller Area Network components


Standards
CAN standard and customers requirements

Core Identification
White brown + Yellow/Green

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Construction type
(2x2x0.34)C
Conductor material
Bare copper
Insulation
Foam-skin
Insulation colour
White-Brown + Green-Yellow
Taping
Polyester
Shielding
≥85% tinned copper braid coverage
Outer sheath
PUR
Sheath colour
Violet RAL 4001

Dimensional characteristics

Dimensional characteristics

Nominal outer diameter
7.6 mm
Copper content
47 kg/km
Approximate weight
68 kg/km

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
300 V
Test voltage
1500 V
Characteristic impedance
120 Ohm

Transmission characteristics

Transmission characteristics

Attenuation at 1 MHz
1.3 dB/100m
Attenuation at 5 MHz
3.1 dB/100m
Attenuation at 10 MHz
4.3 dB/100m
Attenuation at 20 MHz
6.4 dB/100m

Mechanical characteristics

Mechanical characteristics

Maximum acceleration
20 m/s²
Speed
240 m/min
Bending cycles
5 Mio.

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
10 (xD)
Operating temperature, range
-20 - 80 °C
Storage temperature, range
-30 - 80 °C
Oil resistance
EN 50363-10-2
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close