AS-INTERFACE RUBBER FLAT CABLE

Products

AS-INTERFACE RUBBER FLAT CABLE 2x1,5 Yellow

Nexans ref. 48210165

  • Packaging: Drum (1000m)
  • Construction type: 2 x 1.50
  • Sheath colour: Yellow
  • Copper content: 29 kg/km
  • Approximate weight: 70 kg/km
  • Rated Voltage Uo/U: 32 V

AS-INTERFACE RUBBER FLAT CABLE 2x1,5 Black

Nexans ref. 48210116

  • Packaging: Drum (1000m)
  • Construction type: 2 x 1.50
  • Sheath colour: Black
  • Copper content: 29 kg/km
  • Approximate weight: 70 kg/km
  • Rated Voltage Uo/U: 48 V

AS-INTERFACE RUBBER FLAT CABLE 2x2,5 Yellow

Nexans ref. 48213165

  • Packaging: Drum (1000m)
  • Construction type: 2 x 2.50
  • Sheath colour: Yellow
  • Copper content: 48 kg/km
  • Approximate weight: 84 kg/km
  • Rated Voltage Uo/U: 32 V

AS-INTERFACE RUBBER FLAT CABLE 2x2,5 Black

Nexans ref. 48213115

  • Packaging: Drum (1000m)
  • Construction type: 2 x 2.50
  • Sheath colour: Black
  • Copper content: 48 kg/km
  • Approximate weight: 84 kg/km
  • Rated Voltage Uo/U: 48 V

Description

Description

Rubber Jacket; flame retardant, resistant to hydrolysis and microbes, PVC- and halogen-free

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bending-resistant conductor with tinned copper wires
Insulation
Rubber
Insulation colour
Brown-Blue
Outer sheath
Rubber

Electrical characteristics

Electrical characteristics

Test voltage
300 V

Usage characteristics

Usage characteristics

Field of application
Fixed installations
Minimum Bending Radius during installation
9 (xD)
Storage temperature, range
-40 - 80 °C
Operating temperature, range
-40 - 85 °C
Oil resistance
EN 50363-4-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close