AS-INTERFACE PUR FLAT CABLE

Products

AS-INTERFACE PUR FLAT CABLE 2x1,5 Yellow

Nexans ref. 48216165

  • Packaging: Drum (1000m)
  • Construction type: 2 x 1.50
  • Sheath colour: Yellow
  • Copper content: 29 kg/km
  • Approximate weight: 61 kg/km
  • Rated Voltage Uo/U: 300 V

 

AS-INTERFACE PUR FLAT CABLE 2x1,5 Black

Nexans ref. 48216115

  • Packaging: Drum (1000m)
  • Construction type: 2 x 1.50
  • Sheath colour: Black
  • Copper content: 29 kg/km
  • Approximate weight: 61 kg/km
  • Rated Voltage Uo/U: 300 V

 

AS-INTERFACE PUR FLAT CABLE 2x2,5 Yellow

Nexans ref. 48216565

  • Packaging: Drum (1000m)
  • Construction type: 2 x 2.50
  • Sheath colour: Yellow
  • Copper content: 48 kg/km
  • Approximate weight: 76 kg/km
  • Rated Voltage Uo/U: 90 V

 

AS-INTERFACE PUR FLAT CABLE 2x2,5 Black

Nexans ref. 48216515

  • Packaging: Drum (1000m)
  • Construction type: 2 x 2.50
  • Sheath colour: Black
  • Copper content: 48 kg/km
  • Approximate weight: 76 kg/km
  • Rated Voltage Uo/U: 90 V

 

Description

Description

Standards

  • International
    UL and CSA approval

For dynamic application, demanding environmental
conditions; PUR Jacket; resistant to oils and coolants,
notch resistant, flame retardant, resistant to hydrolysis
and microbes, PVC- and halogen-free.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Tinned copper
Insulation
TPM
Insulation colour
Brown-Blue
Outer sheath
PUR
Halogen free
Yes

Electrical characteristics

Electrical characteristics

Test voltage
1500 V

Mechanical characteristics

Mechanical characteristics

Bending cycles
5 Mio.
Speed
180 m/min
Maximum acceleration
20 m/s²

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
6 (xD)
Operating temperature, range
-20 - 80 °C
Storage temperature, range
-40 - 80 °C
Flame retardant
IEC 60332-2; FT2
Oil resistance
DIN EN 50363-10-2 & DIN EN 60811-404

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close