Type LC MOVEFLEX C - 0,5mm2 to 2,5mm2/PUR/shielded

Products

Type LC MOVEFLEX C 2 x 0,50 mmq

Nexans ref. Q105002V200

  • Packaging: Drum (1000m)
  • Construction type: (2x0,50)C
  • Number of cores: 2
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 5.6 mm
  • Copper content: 20 kg/km
  • Approximate weight: 42 kg/km

 

Type LC MOVEFLEX C 3 x 0,50 mmq

Nexans ref. Q105003V200

  • Packaging: Drum (1000m)
  • Construction type: (3G0,50)C
  • Number of cores: 3
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 5.9 mm
  • Copper content: 25.8 kg/km
  • Approximate weight: 44 kg/km

 

Type LC MOVEFLEX C 4 x 0,50 mmq

Nexans ref. Q105004V200

  • Packaging: Drum (1000m)
  • Construction type: (4G0,50)C
  • Number of cores: 4
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 6.3 mm
  • Copper content: 31.9 kg/km
  • Approximate weight: 53 kg/km

 

Type LC MOVEFLEX C 5 x 0,50 mmq

Nexans ref. 10554674

  • Packaging: Cut to length (m)
  • Construction type: (5G0,50)C
  • Number of cores: 5
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 6.7 mm
  • Copper content: 38.3 kg/km
  • Approximate weight: 61 kg/km

 

Type LC MOVEFLEX C 6 x 0,50 mmq

Nexans ref. Q105006V200

  • Packaging: Drum (1000m)
  • Construction type: (6G0,50)C
  • Number of cores: 6
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 7.2 mm
  • Copper content: 44.7 kg/km
  • Approximate weight: 70 kg/km

 

Type LC MOVEFLEX C 7 x 0,50 mmq

Nexans ref. Q105007V200

  • Packaging: Drum (1000m)
  • Construction type: (7G0,50)C
  • Number of cores: 7
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 7.6 mm
  • Copper content: 50.9 kg/km
  • Approximate weight: 83 kg/km

 

Type LC MOVEFLEX C 8 x 0,50 mmq

Nexans ref. Q105008V200

  • Packaging: Drum (1000m)
  • Construction type: (8G0,50)C
  • Number of cores: 8
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 8.1 mm
  • Copper content: 57.3 kg/km
  • Approximate weight: 99 kg/km

 

Type LC MOVEFLEX C 10 x 0,50 mmq

Nexans ref. Q105010V200

  • Packaging: Drum (1000m)
  • Construction type: (10G0,50)C
  • Number of cores: 10
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 9.4 mm
  • Copper content: 75.1 kg/km
  • Approximate weight: 114 kg/km

 

Type LC MOVEFLEX C 12 x 0,50 mmq

Nexans ref. 10554747

  • Packaging: Cut to length (m)
  • Construction type: (12G0,50)C
  • Number of cores: 12
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 9.6 mm
  • Copper content: 85.7 kg/km
  • Approximate weight: 127 kg/km

 

Type LC MOVEFLEX C 14 x 0,50 mmq

Nexans ref. Q105014V200

  • Packaging: Drum (1000m)
  • Construction type: (14G0,50)C
  • Number of cores: 14
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 10 mm
  • Copper content: 97.2 kg/km
  • Approximate weight: 142 kg/km

 

Type LC MOVEFLEX C 16 x 0,50 mmq

Nexans ref. Q105016V200

  • Packaging: Drum (1000m)
  • Construction type: (16G0,50)C
  • Number of cores: 16
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 10.4 mm
  • Copper content: 108.8 kg/km
  • Approximate weight: 157 kg/km

 

Type LC MOVEFLEX C 18 x 0,50 mmq

Nexans ref. 10555832

  • Packaging: Cut to length (m)
  • Construction type: (18G0,50)C
  • Number of cores: 18
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 10.9 mm
  • Copper content: 120.6 kg/km
  • Approximate weight: 175 kg/km

 

Type LC MOVEFLEX C 20 x 0,50 mmq

Nexans ref. Q105020V200

  • Packaging: Drum (1000m)
  • Construction type: (20G0,50)C
  • Number of cores: 20
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 12.1 mm
  • Copper content: 132.7 kg/km
  • Approximate weight: 208 kg/km

 

Type LC MOVEFLEX C 22 x 0,50 mmq

Nexans ref. Q105022V200

  • Packaging: Drum (1000m)
  • Construction type: (22G0,50)C
  • Number of cores: 22
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 12.6 mm
  • Copper content: 144.6 kg/km
  • Approximate weight: 227 kg/km

 

Type LC MOVEFLEX C 24 x 0,50 mmq

Nexans ref. Q105024V200

  • Packaging: Drum (1000m)
  • Construction type: (24G0,50)C
  • Number of cores: 24
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 13.2 mm
  • Copper content: 161.7 kg/km
  • Approximate weight: 240 kg/km

 

Type LC MOVEFLEX C 25 x 0,50 mmq

Nexans ref. Q105025V200

  • Packaging: Drum (1000m)
  • Construction type: (25G0,50)C
  • Number of cores: 25
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 13.7 mm
  • Copper content: 168.6 kg/km
  • Approximate weight: 262 kg/km

 

Type LC MOVEFLEX C 26 x 0,50 mmq

Nexans ref. Q105026V200

  • Packaging: Drum (1000m)
  • Construction type: (26G0,50)C
  • Number of cores: 26
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 13.7 mm
  • Copper content: 173.6 kg/km
  • Approximate weight: 259 kg/km

 

Type LC MOVEFLEX C 28 x 0,50 mmq

Nexans ref. Q105028V200

  • Packaging: Drum (1000m)
  • Construction type: (28G0,50)C
  • Number of cores: 28
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 14.1 mm
  • Copper content: 185.3 kg/km
  • Approximate weight: 284 kg/km

 

Type LC MOVEFLEX C 30 x 0,50 mmq

Nexans ref. Q105030V200

  • Packaging: Drum (1000m)
  • Construction type: (30G0,50)C
  • Number of cores: 30
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 14.1 mm
  • Copper content: 195.3 kg/km
  • Approximate weight: 284 kg/km

 

Type LC MOVEFLEX C 2 x 0,75 mmq

Nexans ref. Q107502V200

  • Packaging: Drum (1000m)
  • Construction type: (2x0,75)C
  • Number of cores: 2
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 6 mm
  • Copper content: 26.2 kg/km
  • Approximate weight: 51 kg/km

 

Type LC MOVEFLEX C 3 x 0,75 mmq

Nexans ref. Q107503V200

  • Packaging: Drum (1000m)
  • Construction type: (3G0,75)C
  • Number of cores: 3
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 6.3 mm
  • Copper content: 34.5 kg/km
  • Approximate weight: 54 kg/km

 

Type LC MOVEFLEX C 4 x 0,75 mmq

Nexans ref. Q107504V200

  • Packaging: Drum (1000m)
  • Construction type: (4G0,75)C
  • Number of cores: 4
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 6.7 mm
  • Copper content: 43.4 kg/km
  • Approximate weight: 65 kg/km

 

Type LC MOVEFLEX C 5 x 0,75 mmq

Nexans ref. Q107505V200

  • Packaging: Drum (1000m)
  • Construction type: (5G0,75)C
  • Number of cores: 5
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 7.3 mm
  • Copper content: 52.4 kg/km
  • Approximate weight: 77 kg/km

 

Type LC MOVEFLEX C 6 x 0,75 mmq

Nexans ref. Q107506V200

  • Packaging: Drum (1000m)
  • Construction type: (6G0,75)C
  • Number of cores: 6
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 7.8 mm
  • Copper content: 61.5 kg/km
  • Approximate weight: 89 kg/km

 

Type LC MOVEFLEX C 7 x 0,75 mmq

Nexans ref. 10554715

  • Packaging: Cut to length (m)
  • Construction type: (7G0,75)C
  • Number of cores: 7
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 8.6 mm
  • Copper content: 74.5 kg/km
  • Approximate weight: 113 kg/km

 

Type LC MOVEFLEX C 8 x 0,75 mmq

Nexans ref. 10555855

  • Packaging: Cut to length (m)
  • Construction type: (8G0,75)C
  • Number of cores: 8
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 9.1 mm
  • Copper content: 84 kg/km
  • Approximate weight: 134 kg/km

 

Type LC MOVEFLEX C 10 x 0,75 mmq

Nexans ref. Q107510V200

  • Packaging: Drum (1000m)
  • Construction type: (10G0,75)C
  • Number of cores: 10
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 10.2 mm
  • Copper content: 103.1 kg/km
  • Approximate weight: 144 kg/km

 

Type LC MOVEFLEX C 12 x 0,75 mmq

Nexans ref. Q107512V200

  • Packaging: Drum (1000m)
  • Construction type: (12G0,75)C
  • Number of cores: 12
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 10.4 mm
  • Copper content: 118.7 kg/km
  • Approximate weight: 162 kg/km

 

Type LC MOVEFLEX C 14 x 0,75 mmq

Nexans ref. Q107514V200

  • Packaging: Drum (1000m)
  • Construction type: (14G0,75)C
  • Number of cores: 14
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 11.5 mm
  • Copper content: 135.4 kg/km
  • Approximate weight: 196 kg/km

 

Type LC MOVEFLEX C 16 x 0,75 mmq

Nexans ref. Q107516V200

  • Packaging: Drum (1000m)
  • Construction type: (16G0,75)C
  • Number of cores: 16
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 12 mm
  • Copper content: 152.2 kg/km
  • Approximate weight: 217 kg/km

 

Type LC MOVEFLEX C 18 x 0,75 mmq

Nexans ref. Q107518V200

  • Packaging: Drum (1000m)
  • Construction type: (18G0,75)C
  • Number of cores: 18
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 12.5 mm
  • Copper content: 169.2 kg/km
  • Approximate weight: 242 kg/km

 

Type LC MOVEFLEX C 20 x 0,75 mmq

Nexans ref. Q107520V200

  • Packaging: Drum (1000m)
  • Construction type: (20G0,75)C
  • Number of cores: 20
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 13.3 mm
  • Copper content: 192 kg/km
  • Approximate weight: 273 kg/km

 

Type LC MOVEFLEX C 22 x 0,75 mmq

Nexans ref. Q107522V200

  • Packaging: Drum (1000m)
  • Construction type: (22G0,75)C
  • Number of cores: 22
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 13.9 mm
  • Copper content: 209.5 kg/km
  • Approximate weight: 298 kg/km

 

Type LC MOVEFLEX C 24 x 0,75 mmq

Nexans ref. Q107524V200

  • Packaging: Drum (1000m)
  • Construction type: (24G0,75)C
  • Number of cores: 24
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 14.4 mm
  • Copper content: 226.7 kg/km
  • Approximate weight: 310 kg/km

 

Type LC MOVEFLEX C 25 x 0,75 mmq

Nexans ref. Q107525V200

  • Packaging: Drum (1000m)
  • Construction type: (25G0,75)C
  • Number of cores: 25
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 14.9 mm
  • Copper content: 236.3 kg/km
  • Approximate weight: 338 kg/km

 

Type LC MOVEFLEX C 26 x 0,75 mmq

Nexans ref. Q107526V200

  • Packaging: Drum (1000m)
  • Construction type: (26G0,75)C
  • Number of cores: 26
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 14.9 mm
  • Copper content: 243.8 kg/km
  • Approximate weight: 335 kg/km

 

Type LC MOVEFLEX C 28 x 0,75 mmq

Nexans ref. Q107528V200

  • Packaging: Drum (1000m)
  • Construction type: (28G0,75)C
  • Number of cores: 28
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 15.3 mm
  • Copper content: 260.7 kg/km
  • Approximate weight: 367 kg/km

 

Type LC MOVEFLEX C 30 x 0,75 mmq

Nexans ref. Q107530V200

  • Packaging: Drum (1000m)
  • Construction type: (30G0,75)C
  • Number of cores: 30
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 15.3 mm
  • Copper content: 275.7 kg/km
  • Approximate weight: 369 kg/km

 

Type LC MOVEFLEX C 2 x 1,00 mmq

Nexans ref. Q110002V200

  • Packaging: Drum (1000m)
  • Construction type: (2x1)C
  • Number of cores: 2
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 6.4 mm
  • Copper content: 32.4 kg/km
  • Approximate weight: 60 kg/km

 

Type LC MOVEFLEX C 3 x 1,00 mmq

Nexans ref. 10555880

  • Packaging: Cut to length (m)
  • Construction type: (3G1)C
  • Number of cores: 3
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 6.7 mm
  • Copper content: 43.3 kg/km
  • Approximate weight: 64 kg/km

 

Type LC MOVEFLEX C 4 x 1,00 mmq

Nexans ref. Q110004V200

  • Packaging: Drum (1000m)
  • Construction type: (4G1)C
  • Number of cores: 4
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 7.2 mm
  • Copper content: 54.8 kg/km
  • Approximate weight: 78 kg/km

 

Type LC MOVEFLEX C 5 x 1,00 mmq

Nexans ref. Q110005V200

  • Packaging: Drum (1000m)
  • Construction type: (5G1)C
  • Number of cores: 5
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 7.8 mm
  • Copper content: 66.5 kg/km
  • Approximate weight: 93 kg/km

 

Type LC MOVEFLEX C 6 x 1,00 mmq

Nexans ref. Q110006V200

  • Packaging: Drum (1000m)
  • Construction type: (6G1)C
  • Number of cores: 6
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 8.7 mm
  • Copper content: 82.6 kg/km
  • Approximate weight: 115 kg/km

 

Type LC MOVEFLEX C 7 x 1,00 mmq

Nexans ref. Q110007V200

  • Packaging: Drum (1000m)
  • Construction type: (7G1)C
  • Number of cores: 7
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 9.2 mm
  • Copper content: 94.4 kg/km
  • Approximate weight: 137 kg/km

 

Type LC MOVEFLEX C 8 x 1,00 mmq

Nexans ref. Q110008V200

  • Packaging: Drum (1000m)
  • Construction type: (8G1)C
  • Number of cores: 8
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 9.8 mm
  • Copper content: 106.6 kg/km
  • Approximate weight: 163 kg/km

 

Type LC MOVEFLEX C 10 x 1,00 mmq

Nexans ref. Q110010V200

  • Packaging: Drum (1000m)
  • Construction type: (10G1)C
  • Number of cores: 10
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 11.7 mm
  • Copper content: 131.1 kg/km
  • Approximate weight: 190 kg/km

 

Type LC MOVEFLEX C 12 x 1,00 mmq

Nexans ref. 10555068

  • Packaging: Cut to length (m)
  • Construction type: (12G1)C
  • Number of cores: 12
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 11.8 mm
  • Copper content: 151.7 kg/km
  • Approximate weight: 213 kg/km

 

Type LC MOVEFLEX C 14 x 1,00 mmq

Nexans ref. Q110014V200

  • Packaging: Drum (1000m)
  • Construction type: (14G1)C
  • Number of cores: 14
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 12.4 mm
  • Copper content: 173.6 kg/km
  • Approximate weight: 239 kg/km

 

Type LC MOVEFLEX C 16 x 1,00 mmq

Nexans ref. Q110016V200

  • Packaging: Drum (1000m)
  • Construction type: (16G1)C
  • Number of cores: 16
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 13 mm
  • Copper content: 200.6 kg/km
  • Approximate weight: 271 kg/km

 

Type LC MOVEFLEX C 18 x 1,00 mmq

Nexans ref. Q110018V200

  • Packaging: Drum (1000m)
  • Construction type: (18G1)C
  • Number of cores: 18
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 13.6 mm
  • Copper content: 223.4 kg/km
  • Approximate weight: 302 kg/km

 

Type LC MOVEFLEX C 20 x 1,00 mmq

Nexans ref. Q110020V200

  • Packaging: Drum (1000m)
  • Construction type: (20G1)C
  • Number of cores: 20
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 14.3 mm
  • Copper content: 246.5 kg/km
  • Approximate weight: 335 kg/km

 

Type LC MOVEFLEX C 22 x 1,00 mmq

Nexans ref. Q110022V200

  • Packaging: Drum (1000m)
  • Construction type: (22G1)C
  • Number of cores: 22
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 15 mm
  • Copper content: 269.2 kg/km
  • Approximate weight: 366 kg/km

 

Type LC MOVEFLEX C 24 x 1,00 mmq

Nexans ref. Q110024V200

  • Packaging: Drum (1000m)
  • Construction type: (24G1)C
  • Number of cores: 24
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 15.6 mm
  • Copper content: 291.7 kg/km
  • Approximate weight: 381 kg/km

 

Type LC MOVEFLEX C 25 x 1,00 mmq

Nexans ref. 10555076

  • Packaging: Cut to length (m)
  • Construction type: (25G1)C
  • Number of cores: 25
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 16.1 mm
  • Copper content: 303.9 kg/km
  • Approximate weight: 415 kg/km

 

Type LC MOVEFLEX C 26 x 1,00 mmq

Nexans ref. Q110026V200

  • Packaging: Drum (1000m)
  • Construction type: (26G1)C
  • Number of cores: 26
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 16.1 mm
  • Copper content: 313.9 kg/km
  • Approximate weight: 412 kg/km

 

Type LC MOVEFLEX C 28 x 1,00 mmq

Nexans ref. Q110028V200

  • Packaging: Drum (1000m)
  • Construction type: (28G1)C
  • Number of cores: 28
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 16.8 mm
  • Copper content: 336 kg/km
  • Approximate weight: 460 kg/km

 

Type LC MOVEFLEX C 30 x 1,00 mmq

Nexans ref. Q110030V200

  • Packaging: Drum (1000m)
  • Construction type: (30G1)C
  • Number of cores: 30
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 16.8 mm
  • Copper content: 356 kg/km
  • Approximate weight: 463 kg/km

 

Type LC MOVEFLEX C 2 x 1,50 mmq

Nexans ref. Q115002V200

  • Packaging: Drum (1000m)
  • Construction type: (2x1,5)C
  • Number of cores: 2
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 7 mm
  • Copper content: 44.1 kg/km
  • Approximate weight: 76 kg/km

 

Type LC MOVEFLEX C 3 x 1,50 mmq

Nexans ref. Q115003V200

  • Packaging: Drum (1000m)
  • Construction type: (3G1,5)C
  • Number of cores: 3
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 7.4 mm
  • Copper content: 60.2 kg/km
  • Approximate weight: 83 kg/km

 

Type LC MOVEFLEX C 4 x 1,50 mmq

Nexans ref. 10555875

  • Packaging: Cut to length (m)
  • Construction type: (4G1,5)C
  • Number of cores: 4
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 7.9 mm
  • Copper content: 76.9 kg/km
  • Approximate weight: 102 kg/km

 

Type LC MOVEFLEX C 5 x 1,50 mmq

Nexans ref. Q115005V200

  • Packaging: Drum (1000m)
  • Construction type: (5G1,5)C
  • Number of cores: 5
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 8.9 mm
  • Copper content: 98.3 kg/km
  • Approximate weight: 130 kg/km

 

Type LC MOVEFLEX C 6 x 1,50 mmq

Nexans ref. Q115006V200

  • Packaging: Drum (1000m)
  • Construction type: (6G1,5)C
  • Number of cores: 6
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 9.6 mm
  • Copper content: 115.8 kg/km
  • Approximate weight: 151 kg/km

 

Type LC MOVEFLEX C 7 x 1,50 mmq

Nexans ref. Q115007V200

  • Packaging: Drum (1000m)
  • Construction type: (7G1,5)C
  • Number of cores: 7
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 10.2 mm
  • Copper content: 132.9 kg/km
  • Approximate weight: 180 kg/km

 

Type LC MOVEFLEX C 8 x 1,50 mmq

Nexans ref. Q115008V200

  • Packaging: Drum (1000m)
  • Construction type: (8G1,5)C
  • Number of cores: 8
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 10.9 mm
  • Copper content: 150.4 kg/km
  • Approximate weight: 215 kg/km

 

Type LC MOVEFLEX C 10 x 1,50 mmq

Nexans ref. Q115010V200

  • Packaging: Drum (1000m)
  • Construction type: (10G1,5)C
  • Number of cores: 10
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 13 mm
  • Copper content: 191 kg/km
  • Approximate weight: 254 kg/km

 

Type LC MOVEFLEX C 12 x 1,50 mmq

Nexans ref. 10555123

  • Packaging: Cut to length (m)
  • Construction type: (12G1,5)C
  • Number of cores: 12
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 13.2 mm
  • Copper content: 221.6 kg/km
  • Approximate weight: 287 kg/km

 

Type LC MOVEFLEX C 2 x 2,50 mmq

Nexans ref. Q125002V200

  • Packaging: Drum (1000m)
  • Construction type: (2x2,5)C
  • Number of cores: 2
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 8.1 mm
  • Copper content: 71 kg/km
  • Approximate weight: 109 kg/km

 

Type LC MOVEFLEX C 3 x 2,50 mmq

Nexans ref. Q125003V200

  • Packaging: Drum (1000m)
  • Construction type: (3G2,5)C
  • Number of cores: 3
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 8.8 mm
  • Copper content: 98 kg/km
  • Approximate weight: 124 kg/km

 

Type LC MOVEFLEX C 4 x 2,50 mmq

Nexans ref. 10555093

  • Packaging: Cut to length (m)
  • Construction type: (4G2,5)C
  • Number of cores: 4
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 9.5 mm
  • Copper content: 125 kg/km
  • Approximate weight: 153 kg/km

 

Type LC MOVEFLEX C 5 x 2,50 mmq

Nexans ref. Q125005V200

  • Packaging: Drum (1000m)
  • Construction type: (5G2,5)C
  • Number of cores: 5
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 10.3 mm
  • Copper content: 153 kg/km
  • Approximate weight: 183 kg/km

 

Type LC MOVEFLEX C 6 x 2,50 mmq

Nexans ref. Q125006V200

  • Packaging: Drum (1000m)
  • Construction type: (6G2,5)C
  • Number of cores: 6
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 11.1 mm
  • Copper content: 181 kg/km
  • Approximate weight: 214 kg/km

 

Type LC MOVEFLEX C 7 x 2,50 mmq

Nexans ref. Q125007V200

  • Packaging: Drum (1000m)
  • Construction type: (7G2,5)C
  • Number of cores: 7
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 12.4 mm
  • Copper content: 209 kg/km
  • Approximate weight: 272 kg/km

 

Type LC MOVEFLEX C 8 x 2,50 mmq

Nexans ref. Q125008V200

  • Packaging: Drum (1000m)
  • Construction type: (8G2,5)C
  • Number of cores: 8
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 13.3 mm
  • Copper content: 242 kg/km
  • Approximate weight: 330 kg/km

 

Type LC MOVEFLEX C 10 x 2,50 mmq

Nexans ref. Q125010V200

  • Packaging: Drum (1000m)
  • Construction type: (10G2,5)C
  • Number of cores: 10
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 15.1 mm
  • Copper content: 300 kg/km
  • Approximate weight: 359 kg/km

 

Type LC MOVEFLEX C 12 x 2,50 mmq

Nexans ref. Q125012V200

  • Packaging: Drum (1000m)
  • Construction type: (12G2,5)C
  • Number of cores: 12
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 15.2 mm
  • Copper content: 350 kg/km
  • Approximate weight: 410 kg/km

 

Description

Description

Standards

  • International
    UL and CSA approval

Type LC Moveflex  C for continuos moving application, high flexible, oil resistant and halogen free. The excellent mechanical characteristics of the PUR jacket, like tear and abrasion also at low temperature, make these cables suitable for extreme application conditions. The overall tinned copper braid shield is provided to assure optimal way against external interference and avoid the emission toward the outside enviromental too.

 

Applications:

  • tracksystem for tool machine
  • work centres
  • marble machines
  • automatic lines for assebly
  • handling
  • packaging
  • everywhere is necessary to combine the best performance with the smallest dimension

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Insulation
Polyolefin
Insulation colour
Black numbered Yellow/Green
Taping
Non woven tape
Shielding
85 ± 5% tinned copper braid coverage
Outer sheath
PUR
Sheath colour
Grey RAL 7001
Halogen free
Yes

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
600 V
Test voltage
3000 V

Mechanical characteristics

Mechanical characteristics

Bending cycles
10 Mio.
Speed
600 m/min
Maximum acceleration
60 m/s²

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
6.5 (xD)
Operating temperature, range
-30 - 80 °C
Storage temperature, range
-40 - 80 °C
Oil resistance
EN 50363-10-2
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1