Type LC CABLOFLEX C - 0,5mm2 to 2,5mm2/PVC/shielded

Products

Type LC CABLOFLEX C 2 x 0.50 mmq

Nexans ref. 10554653

  • Packaging: Cut to length (m)
  • Construction type: (2x0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 2
  • Outer Diameter: 5.6 mm
  • Approximate weight: 44 kg/km
  • Copper content: 20 kg/km

 

Type LC CABLOFLEX C 3 x 0.50 mmq

Nexans ref. 10554665

  • Packaging: Cut to length (m)
  • Construction type: (3G0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 3
  • Outer Diameter: 5.9 mm
  • Approximate weight: 46 kg/km
  • Copper content: 26 kg/km

 

Type LC CABLOFLEX C 4 x 0.50 mmq

Nexans ref. 10554669

  • Packaging: Cut to length (m)
  • Construction type: (4G0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 4
  • Outer Diameter: 6.3 mm
  • Approximate weight: 55 kg/km
  • Copper content: 32 kg/km

 

Type LC CABLOFLEX C 5 x 0.50 mmq

Nexans ref. 10554673

  • Packaging: Cut to length (m)
  • Construction type: (5G0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 5
  • Outer Diameter: 6.7 mm
  • Approximate weight: 64 kg/km
  • Copper content: 38 kg/km

 

Type LC CABLOFLEX C 6 x 0.50 mmq

Nexans ref. 10555835

  • Packaging: Cut to length (m)
  • Construction type: (6G0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 6
  • Outer Diameter: 7.3 mm
  • Approximate weight: 73 kg/km
  • Copper content: 45 kg/km

 

Type LC CABLOFLEX C 7 x 0.50 mmq

Nexans ref. 10554741

  • Packaging: Cut to length (m)
  • Construction type: (7G0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 7
  • Outer Diameter: 7.7 mm
  • Approximate weight: 86 kg/km
  • Copper content: 51 kg/km

 

Type LC CABLOFLEX C 8 x 0.50 mmq

Nexans ref. 10554742

  • Packaging: Cut to length (m)
  • Construction type: (8G0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 8
  • Outer Diameter: 8.1 mm
  • Approximate weight: 102 kg/km
  • Copper content: 57 kg/km

 

Type LC CABLOFLEX C 10 x 0.50 mmq

Nexans ref. Q105010T200

  • Packaging: Drum (1000m)
  • Construction type: (10G0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 10
  • Outer Diameter: 9.4 mm
  • Approximate weight: 118 kg/km
  • Copper content: 75 kg/km

 

Type LC CABLOFLEX C 12 x 0.50 mmq

Nexans ref. 10554746

  • Packaging: Cut to length (m)
  • Construction type: (12G0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 12
  • Outer Diameter: 9.6 mm
  • Approximate weight: 131 kg/km
  • Copper content: 86 kg/km

 

Type LC CABLOFLEX C 14 x 0.50 mmq

Nexans ref. Q105014T200

  • Packaging: Drum (1000m)
  • Construction type: (14G0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 14
  • Outer Diameter: 10 mm
  • Approximate weight: 146 kg/km
  • Copper content: 97 kg/km

 

Type LC CABLOFLEX C 16 x 0.50 mmq

Nexans ref. Q105016T200

  • Packaging: Drum (1000m)
  • Construction type: (16G0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 16
  • Outer Diameter: 10.4 mm
  • Approximate weight: 161 kg/km
  • Copper content: 109 kg/km

 

Type LC CABLOFLEX C 18 x 0.50 mmq

Nexans ref. 10554751

  • Packaging: Cut to length (m)
  • Construction type: (18G0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 18
  • Outer Diameter: 10.9 mm
  • Approximate weight: 180 kg/km
  • Copper content: 121 kg/km

 

Type LC CABLOFLEX C 20 x 0.50 mmq

Nexans ref. Q105020T200

  • Packaging: Drum (1000m)
  • Construction type: (20G0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 20
  • Outer Diameter: 11.5 mm
  • Approximate weight: 198 kg/km
  • Copper content: 133 kg/km

 

Type LC CABLOFLEX C 22 x 0.50 mmq

Nexans ref. Q105022T200

  • Packaging: Drum (1000m)
  • Construction type: (22G0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 22
  • Outer Diameter: 12.2 mm
  • Approximate weight: 222 kg/km
  • Copper content: 145 kg/km

 

Type LC CABLOFLEX C 24 x 0.50 mmq

Nexans ref. Q105024T200

  • Packaging: Drum (1000m)
  • Construction type: (24G0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 24
  • Outer Diameter: 12.7 mm
  • Approximate weight: 230 kg/km
  • Copper content: 157 kg/km

 

Type LC CABLOFLEX C 25 x 0.50 mmq

Nexans ref. 10554753

  • Packaging: Cut to length (m)
  • Construction type: (25G0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 25
  • Outer Diameter: 13.3 mm
  • Approximate weight: 257 kg/km
  • Copper content: 169 kg/km

 

Type LC CABLOFLEX C 26 x 0,50 mmq

Nexans ref. Q105026T200

  • Packaging: Drum (1000m)
  • Construction type: (26G0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 26
  • Outer Diameter: 13.3 mm
  • Approximate weight: 254 kg/km
  • Copper content: 174 kg/km

 

Type LC CABLOFLEX C 28 x 0.50 mmq

Nexans ref. Q105028T200

  • Packaging: Drum (1000m)
  • Construction type: (28G0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 28
  • Outer Diameter: 13.7 mm
  • Approximate weight: 279 kg/km
  • Copper content: 185 kg/km

 

Type LC CABLOFLEX C 30 x 0.50 mmq

Nexans ref. Q105030T200

  • Packaging: Drum (1000m)
  • Construction type: (30G0,50)C
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 30
  • Outer Diameter: 13.7 mm
  • Approximate weight: 279 kg/km
  • Copper content: 195 kg/km

 

Type LC CABLOFLEX C 2 x 0.75 mmq

Nexans ref. Q107502T200

  • Packaging: Drum (1000m)
  • Construction type: (2x0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 2
  • Outer Diameter: 6 mm
  • Approximate weight: 53 kg/km
  • Copper content: 26 kg/km

 

Type LC CABLOFLEX C 3 x 0.75 mmq

Nexans ref. Q107503T200

  • Packaging: Drum (1000m)
  • Construction type: (3G0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 3
  • Outer Diameter: 6.3 mm
  • Approximate weight: 56 kg/km
  • Copper content: 35 kg/km

 

Type LC CABLOFLEX C 4 x 0.75 mmq

Nexans ref. 10554766

  • Packaging: Cut to length (m)
  • Construction type: (4G0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 4
  • Outer Diameter: 6.8 mm
  • Approximate weight: 68 kg/km
  • Copper content: 43 kg/km

 

Type LC CABLOFLEX C 5 x 0.75 mmq

Nexans ref. 10554710

  • Packaging: Cut to length (m)
  • Construction type: (5G0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 5
  • Outer Diameter: 7.3 mm
  • Approximate weight: 79 kg/km
  • Copper content: 52 kg/km

 

Type LC CABLOFLEX C 6 x 0.75 mmq

Nexans ref. Q107506T200

  • Packaging: Drum (1000m)
  • Construction type: (6G0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 6
  • Outer Diameter: 7.8 mm
  • Approximate weight: 91 kg/km
  • Copper content: 62 kg/km

 

Type LC CABLOFLEX C 7 x 0.75 mmq

Nexans ref. 10554714

  • Packaging: Cut to length (m)
  • Construction type: (7G0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 7
  • Outer Diameter: 8.6 mm
  • Approximate weight: 117 kg/km
  • Copper content: 75 kg/km

 

Type LC CABLOFLEX C 8 x 0.75 mmq

Nexans ref. Q107508T200

  • Packaging: Drum (1000m)
  • Construction type: (8G0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 8
  • Outer Diameter: 9.1 mm
  • Approximate weight: 138 kg/km
  • Copper content: 84 kg/km

 

Type LC CABLOFLEX C 10 x 0.75 mmq

Nexans ref. Q107510T200

  • Packaging: Drum (1000m)
  • Construction type: (10G0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 10
  • Outer Diameter: 10.2 mm
  • Approximate weight: 148 kg/km
  • Copper content: 103 kg/km

 

Type LC CABLOFLEX C 12 x 0.75 mmq

Nexans ref. Q107512T200

  • Packaging: Drum (1000m)
  • Construction type: (12G0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 12
  • Outer Diameter: 10.4 mm
  • Approximate weight: 166 kg/km
  • Copper content: 119 kg/km

 

Type LC CABLOFLEX C 14 x 0.75 mmq

Nexans ref. Q107514T200

  • Packaging: Drum (1000m)
  • Construction type: (14G0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 14
  • Outer Diameter: 10.9 mm
  • Approximate weight: 187 kg/km
  • Copper content: 135 kg/km

 

Type LC CABLOFLEX C 16 x 0.75 mmq

Nexans ref. Q107516T200

  • Packaging: Drum (1000m)
  • Construction type: (16G0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 16
  • Outer Diameter: 11.6 mm
  • Approximate weight: 213 kg/km
  • Copper content: 152 kg/km

 

Type LC CABLOFLEX C 18 x 0.75 mmq

Nexans ref. Q107518T200

  • Packaging: Drum (1000m)
  • Construction type: (18G0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 18
  • Outer Diameter: 12.1 mm
  • Approximate weight: 237 kg/km
  • Copper content: 169 kg/km

 

Type LC CABLOFLEX C 20 x 0.75 mmq

Nexans ref. Q107520T200

  • Packaging: Drum (1000m)
  • Construction type: (20G0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 20
  • Outer Diameter: 12.9 mm
  • Approximate weight: 268 kg/km
  • Copper content: 192 kg/km

 

Type LC CABLOFLEX C 22 x 0.75 mmq

Nexans ref. Q107522T200

  • Packaging: Drum (1000m)
  • Construction type: (22G0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 22
  • Outer Diameter: 13.7 mm
  • Approximate weight: 299 kg/km
  • Copper content: 210 kg/km

 

Type LC CABLOFLEX C 24 x 0.75 mmq

Nexans ref. Q107524T200

  • Packaging: Drum (1000m)
  • Construction type: (24G0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 24
  • Outer Diameter: 14.2 mm
  • Approximate weight: 311 kg/km
  • Copper content: 227 kg/km

 

Type LC CABLOFLEX C 25 x 0.75 mmq

Nexans ref. Q107525T200

  • Packaging: Drum (1000m)
  • Construction type: (25G0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 25
  • Outer Diameter: 14.7 mm
  • Approximate weight: 339 kg/km
  • Copper content: 236 kg/km

 

Type LC CABLOFLEX C 26 x 0.75 mmq

Nexans ref. Q107526T200

  • Packaging: Drum (1000m)
  • Construction type: (26G0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 26
  • Outer Diameter: 14.7 mm
  • Approximate weight: 336 kg/km
  • Copper content: 244 kg/km

 

Type LC CABLOFLEX C 28 x 0.75 mmq

Nexans ref. Q107528T200

  • Packaging: Drum (1000m)
  • Construction type: (28G0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 28
  • Outer Diameter: 15.1 mm
  • Approximate weight: 368 kg/km
  • Copper content: 261 kg/km

 

Type LC CABLOFLEX C 30 x 0.75 mmq

Nexans ref. Q107530T200

  • Packaging: Drum (1000m)
  • Construction type: (30G0,75)C
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 30
  • Outer Diameter: 15.1 mm
  • Approximate weight: 370 kg/km
  • Copper content: 276 kg/km

 

Type LC CABLOFLEX C 2 x 1.00 mmq

Nexans ref. 10554728

  • Packaging: Cut to length (m)
  • Construction type: (2x1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 2
  • Outer Diameter: 6.5 mm
  • Approximate weight: 62 kg/km
  • Copper content: 32 kg/km

 

Type LC CABLOFLEX C 3 x 1.00 mmq

Nexans ref. 10554734

  • Packaging: Cut to length (m)
  • Construction type: (3G1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 3
  • Outer Diameter: 6.7 mm
  • Approximate weight: 67 kg/km
  • Copper content: 43 kg/km

 

Type LC CABLOFLEX C 4 x 1.00 mmq

Nexans ref. 10555054

  • Packaging: Cut to length (m)
  • Construction type: (4G1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 4
  • Outer Diameter: 7.3 mm
  • Approximate weight: 81 kg/km
  • Copper content: 59 kg/km

 

Type LC CABLOFLEX C 5 x 1.00 mmq

Nexans ref. 10555058

  • Packaging: Cut to length (m)
  • Construction type: (5G1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 5
  • Outer Diameter: 7.9 mm
  • Approximate weight: 95 kg/km
  • Copper content: 66 kg/km

 

Type LC CABLOFLEX C 6 x 1.00 mmq

Nexans ref. Q110006T200

  • Packaging: Drum (1000m)
  • Construction type: (6G1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 6
  • Outer Diameter: 8.7 mm
  • Approximate weight: 119 kg/km
  • Copper content: 83 kg/km

 

Type LC CABLOFLEX C 7 x 1.00 mmq

Nexans ref. 10555062

  • Packaging: Cut to length (m)
  • Construction type: (7G1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 7
  • Outer Diameter: 9.2 mm
  • Approximate weight: 141 kg/km
  • Copper content: 94 kg/km

 

Type LC CABLOFLEX C 8 x 1.00 mmq

Nexans ref. 10555063

  • Packaging: Cut to length (m)
  • Construction type: (8G1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 8
  • Outer Diameter: 9.9 mm
  • Approximate weight: 167 kg/km
  • Copper content: 107 kg/km

 

Type LC CABLOFLEX C 10 x 1.00 mmq

Nexans ref. Q110010T200

  • Packaging: Drum (1000m)
  • Construction type: (10G1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 10
  • Outer Diameter: 11.1 mm
  • Approximate weight: 180 kg/km
  • Copper content: 131 kg/km

 

Type LC CABLOFLEX C 12 x 1.00 mmq

Nexans ref. 10555067

  • Packaging: Cut to length (m)
  • Construction type: (12G1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 12
  • Outer Diameter: 11.5 mm
  • Approximate weight: 208 kg/km
  • Copper content: 152 kg/km

 

Type LC CABLOFLEX C 14 x 1.00 mmq

Nexans ref. Q110014T200

  • Packaging: Drum (1000m)
  • Construction type: (14G1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 14
  • Outer Diameter: 12 mm
  • Approximate weight: 234 kg/km
  • Copper content: 174 kg/km

 

Type LC CABLOFLEX C 16 x 1.00 mmq

Nexans ref. Q110016T200

  • Packaging: Drum (1000m)
  • Construction type: (16G1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 16
  • Outer Diameter: 12.6 mm
  • Approximate weight: 266 kg/km
  • Copper content: 201 kg/km

 

Type LC CABLOFLEX C 18 x 1.00 mmq

Nexans ref. 10555071

  • Packaging: Cut to length (m)
  • Construction type: (18G1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 18
  • Outer Diameter: 13.2 mm
  • Approximate weight: 297 kg/km
  • Copper content: 223 kg/km

 

Type LC CABLOFLEX C 20 x 1.00 mmq

Nexans ref. Q110020T200

  • Packaging: Drum (1000m)
  • Construction type: (20G1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 20
  • Outer Diameter: 14.1 mm
  • Approximate weight: 336 kg/km
  • Copper content: 247 kg/km

 

Type LC CABLOFLEX C 22 x 1.00 mmq

Nexans ref. Q110022T200

  • Packaging: Drum (1000m)
  • Construction type: (22G1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 22
  • Outer Diameter: 14.8 mm
  • Approximate weight: 367 kg/km
  • Copper content: 269 kg/km

 

Type LC CABLOFLEX C 24 x 1.00 mmq

Nexans ref. Q110024T200

  • Packaging: Drum (1000m)
  • Construction type: (24G1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 24
  • Outer Diameter: 15.4 mm
  • Approximate weight: 382 kg/km
  • Copper content: 292 kg/km

 

Type LC CABLOFLEX C 25 x 1.00 mmq

Nexans ref. 10555075

  • Packaging: Cut to length (m)
  • Construction type: (25G1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 25
  • Outer Diameter: 16.1 mm
  • Approximate weight: 424 kg/km
  • Copper content: 304 kg/km

 

Type LC CABLOFLEX C 26 x 1.00 mmq

Nexans ref. Q110026T200

  • Packaging: Drum (1000m)
  • Construction type: (26G1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 26
  • Outer Diameter: 16.1 mm
  • Approximate weight: 420 kg/km
  • Copper content: 314 kg/km

 

Type LC CABLOFLEX C 28 x 1.00 mmq

Nexans ref. Q110028T200

  • Packaging: Drum (1000m)
  • Construction type: (28G1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 28
  • Outer Diameter: 16.6 mm
  • Approximate weight: 462 kg/km
  • Copper content: 336 kg/km

 

Type LC CABLOFLEX C 30 x 1.00 mmq

Nexans ref. Q110030T200

  • Packaging: Drum (1000m)
  • Construction type: (30G1)C
  • Conductor cross-section: 1 mm²
  • Number of cores: 30
  • Outer Diameter: 16.6 mm
  • Approximate weight: 465 kg/km
  • Copper content: 356 kg/km

 

Type LC CABLOFLEX C 2 x 1.50 mmq

Nexans ref. Q115002T200

  • Packaging: Drum (1000m)
  • Construction type: (2x1,5)C
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 2
  • Outer Diameter: 7 mm
  • Approximate weight: 78 kg/km
  • Copper content: 44 kg/km

 

Type LC CABLOFLEX C 3 x 1.50 mmq

Nexans ref. 10555024

  • Packaging: Cut to length (m)
  • Construction type: (3G1,5)C
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 3
  • Outer Diameter: 7.4 mm
  • Approximate weight: 85 kg/km
  • Copper content: 60 kg/km

 

Type LC CABLOFLEX C 4 x 1.50 mmq

Nexans ref. 10555038

  • Packaging: Cut to length (m)
  • Construction type: (4G1,5)C
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 4
  • Outer Diameter: 8 mm
  • Approximate weight: 105 kg/km
  • Copper content: 77 kg/km

 

Type LC CABLOFLEX C 5 x 1.50 mmq

Nexans ref. 10555044

  • Packaging: Cut to length (m)
  • Construction type: (5G1,5)C
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 5
  • Outer Diameter: 8.9 mm
  • Approximate weight: 133 kg/km
  • Copper content: 98 kg/km

 

Type LC CABLOFLEX C 6 x 1.50 mmq

Nexans ref. Q115006T200

  • Packaging: Drum (1000m)
  • Construction type: (6G1,5)C
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 6
  • Outer Diameter: 9.6 mm
  • Approximate weight: 154 kg/km
  • Copper content: 116 kg/km

 

Type LC CABLOFLEX C 7 x 1.50 mmq

Nexans ref. 10555052

  • Packaging: Cut to length (m)
  • Construction type: (7G1,5)C
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 7
  • Outer Diameter: 10.3 mm
  • Approximate weight: 184 kg/km
  • Copper content: 133 kg/km

 

Type LC CABLOFLEX C 8 x 1.50 mmq

Nexans ref. Q115008T200

  • Packaging: Drum (1000m)
  • Construction type: (8G1,5)C
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 8
  • Outer Diameter: 10.9 mm
  • Approximate weight: 219 kg/km
  • Copper content: 150 kg/km

 

Type LC CABLOFLEX C 10 x 1.50 mmq

Nexans ref. Q115010T200

  • Packaging: Drum (1000m)
  • Construction type: (10G1,5)C
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 10
  • Outer Diameter: 12.6 mm
  • Approximate weight: 249 kg/km
  • Copper content: 191 kg/km

 

Type LC CABLOFLEX C 12 x 1.50 mmq

Nexans ref. 10555121

  • Packaging: Cut to length (m)
  • Construction type: (12G1,5)C
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 12
  • Outer Diameter: 12.9 mm
  • Approximate weight: 281 kg/km
  • Copper content: 213 kg/km

 

Type LC CABLOFLEX C 2 x 2.50 mmq

Nexans ref. Q125002T200

  • Packaging: Drum (1000m)
  • Construction type: (2x2,5)C
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 2
  • Outer Diameter: 8.1 mm
  • Approximate weight: 111 kg/km
  • Copper content: 71 kg/km

 

Type LC CABLOFLEX C 3 x 2.50 mmq

Nexans ref. 10555139

  • Packaging: Cut to length (m)
  • Construction type: (3G2,5)C
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 3
  • Outer Diameter: 8.8 mm
  • Approximate weight: 127 kg/km
  • Copper content: 98 kg/km

 

Type LC CABLOFLEX C 4 x 2.50 mmq

Nexans ref. 10555089

  • Packaging: Cut to length (m)
  • Construction type: (4G2,5)C
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 4
  • Outer Diameter: 9.5 mm
  • Approximate weight: 157 kg/km
  • Copper content: 125 kg/km

 

Type LC CABLOFLEX C 5 x 2.50 mmq

Nexans ref. 10555095

  • Packaging: Cut to length (m)
  • Construction type: (5G2,5)C
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 5
  • Outer Diameter: 10.3 mm
  • Approximate weight: 187 kg/km
  • Copper content: 153 kg/km

 

Type LC CABLOFLEX C 6 x 2.50 mmq

Nexans ref. Q125006T200

  • Packaging: Drum (1000m)
  • Construction type: (6G2,5)C
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 6
  • Outer Diameter: 11.1 mm
  • Approximate weight: 218 kg/km
  • Copper content: 181 kg/km

 

Type LC CABLOFLEX C 7 x 2.50 mmq

Nexans ref. Q125007T200

  • Packaging: Drum (1000m)
  • Construction type: (7G2,5)C
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 7
  • Outer Diameter: 12 mm
  • Approximate weight: 268 kg/km
  • Copper content: 209 kg/km

 

Type LC CABLOFLEX C 8 x 2.50 mmq

Nexans ref. Q125008T200

  • Packaging: Drum (1000m)
  • Construction type: (8G2,5)C
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 8
  • Outer Diameter: 12.9 mm
  • Approximate weight: 325 kg/km
  • Copper content: 242 kg/km

 

Type LC CABLOFLEX C 10 x 2.50 mmq

Nexans ref. Q125010T200

  • Packaging: Drum (1000m)
  • Construction type: (10G2,5)C
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 10
  • Outer Diameter: 14.9 mm
  • Approximate weight: 360 kg/km
  • Copper content: 300 kg/km

 

Type LC CABLOFLEX C 12 x 2.50 mmq

Nexans ref. Q125012T200

  • Packaging: Drum (1000m)
  • Construction type: (12G2,5)C
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 12
  • Outer Diameter: 15 mm
  • Approximate weight: 411 kg/km
  • Copper content: 350 kg/km

 

Description

Description

Standards

  • International
    UL and CSA approval

Cables designed for continuous moving application, high flexible, oil resistance.

 

Applications:

  • Tracksystems for tool machines
  • Wood machines
  • Automatic lines for assembly
  • Handling
  • Packaging
  • Other applications with moderate stresses

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Insulation
Polyolefin
Insulation colour
Black numbered Yellow/Green
Taping
Non woven tape
Shielding
85 ± 5% tinned copper braid coverage
Outer sheath
PVC
Sheath colour
Grey RAL 7001

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
600 V
Test voltage
3000 V

Mechanical characteristics

Mechanical characteristics

Bending cycles
5 Mio.
Speed
300 m/min
Maximum acceleration
20 m/s²

Usage characteristics

Usage characteristics

Field of application
Dynamic
Operating temperature, range
-5 - 80 °C
Storage temperature, range
-30 - 80 °C
Minimum dynamic operating bending radius
6.5 (xD)
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1
Oil resistance
EN 50363-4-1