TRAY CABLES UNSHIELDED FOR DYNAMIC APPLICATION

Products

TRAY CABLE DA 2x1

Nexans ref. F110002TC00

  • Packaging: Drum (1000m)
  • Construction type: 2x1
  • Conductor cross-section: 1 mm²
  • Number of cores: 2
  • Outer Diameter: 6.9 mm
  • Copper content: 20 kg/km
  • Approximate weight: 76 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 3G1

Nexans ref. F110003TC00

  • Packaging: Drum (1000m)
  • Construction type: 3G1
  • Conductor cross-section: 1 mm²
  • Number of cores: 3
  • Outer Diameter: 7.3 mm
  • Copper content: 30 kg/km
  • Approximate weight: 89 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 4G1

Nexans ref. F110004TC00

  • Packaging: Drum (1000m)
  • Construction type: 4G1
  • Conductor cross-section: 1 mm²
  • Number of cores: 4
  • Outer Diameter: 7.9 mm
  • Copper content: 40 kg/km
  • Approximate weight: 107 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 5G1

Nexans ref. F110005TC00

  • Packaging: Drum (1000m)
  • Construction type: 5G1
  • Conductor cross-section: 1 mm²
  • Number of cores: 5
  • Outer Diameter: 8.5 mm
  • Copper content: 50 kg/km
  • Approximate weight: 126 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 7G1

Nexans ref. F110007TC00

  • Packaging: Drum (1000m)
  • Construction type: 7G1
  • Conductor cross-section: 1 mm²
  • Number of cores: 7
  • Outer Diameter: 9.9 mm
  • Copper content: 70 kg/km
  • Approximate weight: 155 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 12G1

Nexans ref. F110012TC00

  • Packaging: Drum (1000m)
  • Construction type: 12G1
  • Conductor cross-section: 1 mm²
  • Number of cores: 12
  • Outer Diameter: 12 mm
  • Copper content: 120 kg/km
  • Approximate weight: 244 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 14G1

Nexans ref. F110014TC00

  • Packaging: Drum (1000m)
  • Construction type: 14G1
  • Conductor cross-section: 1 mm²
  • Number of cores: 14
  • Outer Diameter: 12.5 mm
  • Copper content: 140 kg/km
  • Approximate weight: 278 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 16G1

Nexans ref. F110016TC00

  • Packaging: Drum (1000m)
  • Construction type: 16G1
  • Conductor cross-section: 1 mm²
  • Number of cores: 16
  • Outer Diameter: 13.9 mm
  • Copper content: 160 kg/km
  • Approximate weight: 334 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 18G1

Nexans ref. F110018TC00

  • Packaging: Drum (1000m)
  • Construction type: 18G1
  • Conductor cross-section: 1 mm²
  • Number of cores: 18
  • Outer Diameter: 14.6 mm
  • Copper content: 180 kg/km
  • Approximate weight: 372 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 25G1

Nexans ref. F110025TC00

  • Packaging: Drum (1000m)
  • Construction type: 25G1
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 25
  • Outer Diameter: 17.4 mm
  • Copper content: 250 kg/km
  • Approximate weight: 496 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 2x1,5

Nexans ref. F115002TC00

  • Packaging: Drum (1000m)
  • Construction type: 2x1,5
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 2
  • Outer Diameter: 7.5 mm
  • Copper content: 30 kg/km
  • Approximate weight: 94 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 3G1,5

Nexans ref. F115003TC00

  • Packaging: Drum (1000m)
  • Construction type: 3G1,5
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 3
  • Outer Diameter: 7.9 mm
  • Copper content: 45 kg/km
  • Approximate weight: 110 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 4G1,5

Nexans ref. F115004TC00

  • Packaging: Drum (1000m)
  • Construction type: 4G1,5
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 4
  • Outer Diameter: 8.6 mm
  • Copper content: 60 kg/km
  • Approximate weight: 133 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 5G1,5

Nexans ref. F115005TC00

  • Packaging: Drum (1000m)
  • Construction type: 5G1,5
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 5
  • Outer Diameter: 9.4 mm
  • Copper content: 75 kg/km
  • Approximate weight: 160 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 7G1,5

Nexans ref. F115007TC00

  • Packaging: Drum (1000m)
  • Construction type: 7G1,5
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 7
  • Outer Diameter: 10.1 mm
  • Copper content: 105 kg/km
  • Approximate weight: 199 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 12G1,5

Nexans ref. F115012TC00

  • Packaging: Drum (1000m)
  • Construction type: 12G1,5
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 12
  • Outer Diameter: 14 mm
  • Copper content: 180 kg/km
  • Approximate weight: 341 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 16G1,5

Nexans ref. F115016TC00

  • Packaging: Drum (1000m)
  • Construction type: 16G1,5
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 16
  • Outer Diameter: 15.4 mm
  • Copper content: 240 kg/km
  • Approximate weight: 435 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 18G1,5

Nexans ref. F115018TC00

  • Packaging: Drum (1000m)
  • Construction type: 18G1,5
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 18
  • Outer Diameter: 16.2 mm
  • Copper content: 270 kg/km
  • Approximate weight: 486 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 25G1,5

Nexans ref. F115025TC00

  • Packaging: Drum (1000m)
  • Construction type: 25G1,5
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 25
  • Outer Diameter: 19.2 mm
  • Copper content: 375 kg/km
  • Approximate weight: 644 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 2X2,5

Nexans ref. F125002TC00

  • Packaging: Drum (1000m)
  • Construction type: 2x2,5
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 2
  • Outer Diameter: 8.3 mm
  • Copper content: 50 kg/km
  • Approximate weight: 118 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 3G2,5

Nexans ref. F125003TC00

  • Packaging: Drum (1000m)
  • Construction type: 3G2,5
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 3
  • Outer Diameter: 8.8 mm
  • Copper content: 75 kg/km
  • Approximate weight: 148 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 4G2,5

Nexans ref. F125004TC00

  • Packaging: Drum (1000m)
  • Construction type: 4G2,5
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 4
  • Outer Diameter: 9.5 mm
  • Copper content: 100 kg/km
  • Approximate weight: 182 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 5G2,5

Nexans ref. F125005TC00

  • Packaging: Drum (1000m)
  • Construction type: 5G2,5
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 5
  • Outer Diameter: 10.5 mm
  • Copper content: 125 kg/km
  • Approximate weight: 219 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 7G2,5

Nexans ref. F125007TC00

  • Packaging: Drum (1000m)
  • Construction type: 7G2,5
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 7
  • Outer Diameter: 12.3 mm
  • Copper content: 175 kg/km
  • Approximate weight: 280 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 12G2,5

Nexans ref. F125012TC00

  • Packaging: Drum (1000m)
  • Construction type: 12G2,5
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 12
  • Outer Diameter: 15.6 mm
  • Copper content: 300 kg/km
  • Approximate weight: 470 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 18G2,5

Nexans ref. F125018TC00

  • Packaging: Drum (1000m)
  • Construction type: 18G2,5
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 18
  • Outer Diameter: 18.3 mm
  • Copper content: 450 kg/km
  • Approximate weight: 682 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 25G2,5

Nexans ref. F125025TC00

  • Packaging: Drum (1000m)
  • Construction type: 25G2,5
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 25
  • Outer Diameter: 22.7 mm
  • Copper content: 625 kg/km
  • Approximate weight: 990 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 3G4

Nexans ref. F140003TC00

  • Packaging: Drum (1000m)
  • Construction type: 3G4
  • Conductor cross-section: 4 mm²
  • Number of cores: 3
  • Outer Diameter: 10.1 mm
  • Copper content: 120 kg/km
  • Approximate weight: 216 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 4G4

Nexans ref. F140004TC00

  • Packaging: Drum (1000m)
  • Construction type: 4G4
  • Conductor cross-section: 4 mm²
  • Number of cores: 4
  • Outer Diameter: 11 mm
  • Copper content: 160 kg/km
  • Approximate weight: 266 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 5G4

Nexans ref. F140005TC00

  • Packaging: Drum (1000m)
  • Construction type: 5G4
  • Conductor cross-section: 4 mm²
  • Number of cores: 5
  • Outer Diameter: 12.2 mm
  • Copper content: 200 kg/km
  • Approximate weight: 326 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 6G4

Nexans ref. F140006TC00

  • Packaging: Drum (1000m)
  • Construction type: 6G4
  • Conductor cross-section: 4 mm²
  • Number of cores: 6
  • Outer Diameter: 13.2 mm
  • Copper content: 240 kg/km
  • Approximate weight: 371 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 7G4

Nexans ref. F140007TC00

  • Packaging: Drum (1000m)
  • Construction type: 7G4
  • Conductor cross-section: 4 mm²
  • Number of cores: 7
  • Outer Diameter: 14.3 mm
  • Copper content: 280 kg/km
  • Approximate weight: 415 kg/km
  • Speed: 240 m/min
  • Maximum acceleration: 10 m/s²
  • Minimum dynamic operating bending radius: 7.5 (xD)

 

TRAY CABLE DA 3G6

Nexans ref. F160003TC00

  • Packaging: Drum (1000m)
  • Construction type: 3G6
  • Conductor cross-section: 6 mm²
  • Number of cores: 3
  • Outer Diameter: 12.2 mm
  • Copper content: 180 kg/km
  • Approximate weight: 329 kg/km
  • Speed: 180 m/min
  • Maximum acceleration: 5 m/s²
  • Minimum dynamic operating bending radius: 10 (xD)

 

TRAY CABLE DA 4G6

Nexans ref. F160004TC00

  • Packaging: Drum (1000m)
  • Construction type: 4G6
  • Conductor cross-section: 6 mm²
  • Number of cores: 4
  • Outer Diameter: 14 mm
  • Copper content: 240 kg/km
  • Approximate weight: 408 kg/km
  • Speed: 180 m/min
  • Maximum acceleration: 5 m/s²
  • Minimum dynamic operating bending radius: 10 (xD)

 

TRAY CABLE DA 5G6

Nexans ref. F160005TC00

  • Packaging: Drum (1000m)
  • Construction type: 5G6
  • Conductor cross-section: 6 mm²
  • Number of cores: 5
  • Outer Diameter: 15.4 mm
  • Copper content: 300 kg/km
  • Approximate weight: 497 kg/km
  • Speed: 180 m/min
  • Maximum acceleration: 5 m/s²
  • Minimum dynamic operating bending radius: 10 (xD)

 

TRAY CABLE DA 7G6

Nexans ref. F160007TC00

  • Packaging: Drum (1000m)
  • Construction type: 7G6
  • Conductor cross-section: 6 mm²
  • Number of cores: 7
  • Outer Diameter: 18.2 mm
  • Copper content: 420 kg/km
  • Approximate weight: 625 kg/km
  • Speed: 180 m/min
  • Maximum acceleration: 5 m/s²
  • Minimum dynamic operating bending radius: 10 (xD)

 

TRAY CABLE DA 3G10

Nexans ref. F1B1003TC00

  • Packaging: Drum (1000m)
  • Construction type: 3G10
  • Conductor cross-section: 10 mm²
  • Number of cores: 3
  • Outer Diameter: 17.2 mm
  • Copper content: 300 kg/km
  • Approximate weight: 568 kg/km
  • Speed: 180 m/min
  • Maximum acceleration: 5 m/s²
  • Minimum dynamic operating bending radius: 10 (xD)

 

TRAY CABLE DA 4G10

Nexans ref. F1B1004TC00

  • Packaging: Drum (1000m)
  • Construction type: 4G10
  • Conductor cross-section: 10 mm²
  • Number of cores: 4
  • Outer Diameter: 18.8 mm
  • Copper content: 400 kg/km
  • Approximate weight: 705 kg/km
  • Speed: 180 m/min
  • Maximum acceleration: 5 m/s²
  • Minimum dynamic operating bending radius: 10 (xD)

 

TRAY CABLE DA 5G10

Nexans ref. F1B1005TC00

  • Packaging: Drum (1000m)
  • Construction type: 5G10
  • Conductor cross-section: 10 mm²
  • Number of cores: 5
  • Outer Diameter: 21.5 mm
  • Copper content: 500 kg/km
  • Approximate weight: 880 kg/km
  • Speed: 180 m/min
  • Maximum acceleration: 5 m/s²
  • Minimum dynamic operating bending radius: 10 (xD)

 

TRAY CABLE DA 7G10

Nexans ref. F1B1007TC00

  • Packaging: Drum (1000m)
  • Construction type: 7G10
  • Conductor cross-section: 10 mm²
  • Number of cores: 7
  • Outer Diameter: 25.4 mm
  • Copper content: 700 kg/km
  • Approximate weight: 1134 kg/km
  • Speed: 180 m/min
  • Maximum acceleration: 5 m/s²
  • Minimum dynamic operating bending radius: 10 (xD)

 

TRAY CABLE DA 3G16

Nexans ref. F1B1603TC00

  • Packaging: Drum (1000m)
  • Construction type: 3G16
  • Conductor cross-section: 16 mm²
  • Number of cores: 3
  • Outer Diameter: 19.7 mm
  • Copper content: 480 kg/km
  • Approximate weight: 796 kg/km
  • Speed: 180 m/min
  • Maximum acceleration: 5 m/s²
  • Minimum dynamic operating bending radius: 10 (xD)

 

TRAY CABLE DA 4G16

Nexans ref. F1B1604TC00

  • Packaging: Drum (1000m)
  • Construction type: 4G16
  • Conductor cross-section: 16 mm²
  • Number of cores: 4
  • Outer Diameter: 22.3 mm
  • Copper content: 640 kg/km
  • Approximate weight: 1056 kg/km
  • Speed: 180 m/min
  • Maximum acceleration: 5 m/s²
  • Minimum dynamic operating bending radius: 10 (xD)

 

TRAY CABLE DA 5G16

Nexans ref. F1B1605TC00

  • Packaging: Drum (1000m)
  • Construction type: 5G16
  • Conductor cross-section: 16 mm²
  • Number of cores: 5
  • Outer Diameter: 24.3 mm
  • Copper content: 800 kg/km
  • Approximate weight: 1243 kg/km
  • Speed: 180 m/min
  • Maximum acceleration: 5 m/s²
  • Minimum dynamic operating bending radius: 10 (xD)

 

TRAY CABLE DA 4G25

Nexans ref. F1B2504TC00

  • Packaging: Drum (1000m)
  • Construction type: 4G25
  • Conductor cross-section: 25 mm²
  • Number of cores: 4
  • Outer Diameter: 27.3 mm
  • Copper content: 1000 kg/km
  • Approximate weight: 1648 kg/km
  • Speed: 180 m/min
  • Maximum acceleration: 5 m/s²
  • Minimum dynamic operating bending radius: 10 (xD)

 

TRAY CABLE DA 5G25

Nexans ref. F1B2505TC00

  • Packaging: Drum (1000m)
  • Construction type: 5G25
  • Conductor cross-section: 25 mm²
  • Number of cores: 5
  • Outer Diameter: 29.7 mm
  • Copper content: 1250 kg/km
  • Approximate weight: 1935 kg/km
  • Speed: 180 m/min
  • Maximum acceleration: 5 m/s²
  • Minimum dynamic operating bending radius: 10 (xD)

 

TRAY CABLE DA 4G35

Nexans ref. F1B3504TC00

  • Packaging: Drum (1000m)
  • Construction type: 4G35
  • Conductor cross-section: 35 mm²
  • Number of cores: 4
  • Outer Diameter: 31.4 mm
  • Copper content: 1400 kg/km
  • Approximate weight: 2260 kg/km
  • Speed: 180 m/min
  • Maximum acceleration: 5 m/s²
  • Minimum dynamic operating bending radius: 10 (xD)

 

TRAY CABLE DA 5G35

Nexans ref. F1B3505TC00

  • Packaging: Drum (1000m)
  • Construction type: 5G35
  • Conductor cross-section: 35 mm²
  • Number of cores: 5
  • Outer Diameter: 34.7 mm
  • Copper content: 1750 kg/km
  • Approximate weight: 2731 kg/km
  • Speed: 180 m/min
  • Maximum acceleration: 5 m/s²
  • Minimum dynamic operating bending radius: 10 (xD)

 

Description

Description

Standards

  • International
    UL and CSA listing

Approvals:

 

UL MTW

 

UL TC-ER 90°C 600V

UL WTTC 90°C 1000V

UL DP-1

UL AWM 600V

C(UL) CIC/TC

 

Oil resistance

Oil resistant I

 

Flame retardant

Ul 1581 section 1160 and CSA FT4

 

Nominal voltage

UL AWM 600V

UL TC-ER / MTW 600V

UL WTTC 1000V

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Soft annealed copper
Insulation
PVC compound
Individual sheath
Nylon jacketing compound
Insulation colour
Black numbered Yellow/Green
Drain wire
Tinned copper
Taping
Non woven tape
Outer sheath
Special PVC compound
Sheath colour
Black

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
600 V
Test voltage
2000 V

Mechanical characteristics

Mechanical characteristics

Bending cycles
3 Mio.

Usage characteristics

Usage characteristics

Field of application
Dynamic
Operating temperature, range
-5 - 80 °C
Flame retardant
UL 1581 SEC. 1160 AND CSA FT4
Oil resistance
Oil resistance I
Storage temperature, range
-40 - 90 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close