MOVETRONIC TP C PUR - 0,14mm2 to 0,34mm2/PUR/shielded/with pairs

Products

MOVETRONIC TP C PUR 2 x 2 x 0.14 mmq

Nexans ref. Q201402E200

  • Packaging: Drum (1000m)
  • Construction type: (2x2x0,14)C
  • Conductor cross-section: 0.14 mm²
  • Number of cores: 4
  • Outer Diameter: 5.1 mm
  • Copper content: 14.5 kg/km
  • Approximate weight: 33 kg/km

 

MOVETRONIC TP C PUR 3 X 2 X 0.14 mmq

Nexans ref. Q201403E200

  • Packaging: Drum (1000m)
  • Construction type: (3x2x0,14)C
  • Conductor cross-section: 0.14 mm²
  • Number of cores: 6
  • Outer Diameter: 5.3 mm
  • Copper content: 18 kg/km
  • Approximate weight: 35 kg/km

 

MOVETRONIC TP C PUR 4 X 2 X 0.14 mmq

Nexans ref. Q201404E200

  • Packaging: Drum (1000m)
  • Construction type: (4x2x0,14)C
  • Conductor cross-section: 0.14 mm²
  • Number of cores: 8
  • Outer Diameter: 5.7 mm
  • Copper content: 21.8 kg/km
  • Approximate weight: 41 kg/km

 

MOVETRONIC TP C PUR 5 X 2 X 0.14 mmq

Nexans ref. Q201405E200

  • Packaging: Drum (1000m)
  • Construction type: (5x2x0,14)C
  • Conductor cross-section: 0.14 mm²
  • Number of cores: 10
  • Outer Diameter: 6.1 mm
  • Copper content: 25.8 kg/km
  • Approximate weight: 47 kg/km

 

MOVETRONIC TP C PUR 6 X 2 X 0.14 mmq

Nexans ref. Q201406E200

  • Packaging: Drum (1000m)
  • Construction type: (6x2x0,14)C
  • Conductor cross-section: 0.14 mm²
  • Number of cores: 12
  • Outer Diameter: 6.6 mm
  • Copper content: 29.8 kg/km
  • Approximate weight: 58 kg/km

 

MOVETRONIC TP C PUR 8 X 2 X 0.14 mmq

Nexans ref. Q201408E200

  • Packaging: Drum (1000m)
  • Construction type: (8x2x0,14)C
  • Conductor cross-section: 0.14 mm²
  • Number of cores: 16
  • Outer Diameter: 7.6 mm
  • Copper content: 38.3 kg/km
  • Approximate weight: 78 kg/km

 

MOVETRONIC TP C PUR 10 X 2 X 0.14 mmq

Nexans ref. Q201410E200

  • Packaging: Drum (1000m)
  • Construction type: (10x2x0,14)C
  • Conductor cross-section: 0.14 mm²
  • Number of cores: 20
  • Outer Diameter: 8.2 mm
  • Copper content: 48.8 kg/km
  • Approximate weight: 83 kg/km

 

MOVETRONIC TP C PUR 16 X 2 X 0.14 mmq

Nexans ref. Q201416E200

  • Packaging: Drum (1000m)
  • Construction type: (16x2x0,14)C
  • Conductor cross-section: 0.14 mm²
  • Number of cores: 32
  • Outer Diameter: 9.2 mm
  • Copper content: 62.1 kg/km
  • Approximate weight: 110 kg/km

 

MOVETRONIC TP C PUR 2 x 2 x 0.25 mmq

Nexans ref. 10555869

  • Packaging: Cut to length (m)
  • Construction type: (2x2x0,25)C
  • Conductor cross-section: 0.25 mm²
  • Number of cores: 4
  • Outer Diameter: 5.8 mm
  • Copper content: 20.8 kg/km
  • Approximate weight: 43 kg/km

 

MOVETRONIC TP C PUR 3 X 2 X 0.25 mmq

Nexans ref. 10557126

  • Packaging: Cut to length (m)
  • Construction type: (3x2x0,25)C
  • Conductor cross-section: 0.25 mm²
  • Number of cores: 6
  • Outer Diameter: 6.1 mm
  • Copper content: 26.6 kg/km
  • Approximate weight: 46 kg/km

 

MOVETRONIC TP C PUR 4 X 2 X 0.25 mmq

Nexans ref. 10554904

  • Packaging: Cut to length (m)
  • Construction type: (4x2x0,25)C
  • Conductor cross-section: 0.25 mm²
  • Number of cores: 8
  • Outer Diameter: 6.5 mm
  • Copper content: 32.8 kg/km
  • Approximate weight: 58 kg/km

 

MOVETRONIC TP C PUR 5 X 2 X 0.25 mmq

Nexans ref. 10554906

  • Packaging: Cut to length (m)
  • Construction type: (5x2x0,25)C
  • Conductor cross-section: 0.25 mm²
  • Number of cores: 10
  • Outer Diameter: 7.1 mm
  • Copper content: 39.3 kg/km
  • Approximate weight: 69 kg/km

 

MOVETRONIC TP C PUR 6 X 2 X 0.25 mmq

Nexans ref. 10555817

  • Packaging: Cut to length (m)
  • Construction type: (6x2x0,25)C
  • Conductor cross-section: 0.25 mm²
  • Number of cores: 12
  • Outer Diameter: 7.6 mm
  • Copper content: 45.7 kg/km
  • Approximate weight: 79 kg/km

 

MOVETRONIC TP C PUR 8 X 2 X 0.25 mmq

Nexans ref. 10554910

  • Packaging: Cut to length (m)
  • Construction type: (8x2x0,25)C
  • Conductor cross-section: 0.25 mm²
  • Number of cores: 16
  • Outer Diameter: 9.3 mm
  • Copper content: 63.3 kg/km
  • Approximate weight: 122 kg/km

 

MOVETRONIC TP C PUR 10 X 2 X 0.25 mmq

Nexans ref. Q202510E200

  • Packaging: Drum (1000m)
  • Construction type: (10x2x0,25)C
  • Conductor cross-section: 0.25 mm²
  • Number of cores: 20
  • Outer Diameter: 9.9 mm
  • Copper content: 75.2 kg/km
  • Approximate weight: 129 kg/km

 

MOVETRONIC TP C PUR 16 X 2 X 0.25 mmq

Nexans ref. Q202516E200

  • Packaging: Drum (1000m)
  • Construction type: (16x2x0,25)C
  • Conductor cross-section: 0.25 mm²
  • Number of cores: 32
  • Outer Diameter: 11.3 mm
  • Copper content: 110 kg/km
  • Approximate weight: 183 kg/km

 

MOVETRONIC TP C PUR 2 x 2 x 0.34 mmq

Nexans ref. 10554914

  • Packaging: Cut to length (m)
  • Construction type: (2x2x0.34)C
  • Conductor cross-section: 0.34 mm²
  • Number of cores: 4
  • Outer Diameter: 6.1 mm
  • Copper content: 24.8 kg/km
  • Approximate weight: 50 kg/km

 

MOVETRONIC TP C PUR 3 X 2 X 0.34 mmq

Nexans ref. Q203403E200

  • Packaging: Drum (1000m)
  • Construction type: (3x2x0,34)C
  • Conductor cross-section: 0.34 mm²
  • Number of cores: 6
  • Outer Diameter: 6.4 mm
  • Copper content: 32.3 kg/km
  • Approximate weight: 54 kg/km

 

MOVETRONIC TP C PUR 4 X 2 X 0.34 mmq

Nexans ref. Q203404E200

  • Packaging: Drum (1000m)
  • Construction type: (4x2x0,34)C
  • Conductor cross-section: 0.34 mm²
  • Number of cores: 8
  • Outer Diameter: 7.3 mm
  • Copper content: 40.2 kg/km
  • Approximate weight: 70 kg/km

 

MOVETRONIC TP C PUR 5 X 2 X 0.34 mmq

Nexans ref. Q203405E200

  • Packaging: Drum (1000m)
  • Construction type: (5x2x0,34)C
  • Conductor cross-section: 0.34 mm²
  • Number of cores: 10
  • Outer Diameter: 7.5 mm
  • Copper content: 48.4 kg/km
  • Approximate weight: 77 kg/km

 

MOVETRONIC TP C PUR 6 X 2 X 0.34 mmq

Nexans ref. Q203406E200

  • Packaging: Drum (1000m)
  • Construction type: (6x2x0,34)C
  • Conductor cross-section: 0.34 mm²
  • Number of cores: 12
  • Outer Diameter: 8.2 mm
  • Copper content: 60.2 kg/km
  • Approximate weight: 96 kg/km

 

MOVETRONIC TP C PUR 8 X 2 X 0.34 mmq

Nexans ref. Q203408E200

  • Packaging: Drum (1000m)
  • Construction type: (8x2x0,34)C
  • Conductor cross-section: 0.34 mm²
  • Number of cores: 16
  • Outer Diameter: 9.9 mm
  • Copper content: 78 kg/km
  • Approximate weight: 142 kg/km

 

MOVETRONIC TP C PUR 10 X 2 X 0.34 mmq

Nexans ref. Q203410E200

  • Packaging: Drum (1000m)
  • Construction type: (10x2x0,34)C
  • Conductor cross-section: 0.34 mm²
  • Number of cores: 20
  • Outer Diameter: 10.5 mm
  • Copper content: 93.2 kg/km
  • Approximate weight: 146 kg/km

 

MOVETRONIC TP C PUR 16 X 2 X 0.34 mmq

Nexans ref. Q203416E200

  • Packaging: Drum (1000m)
  • Construction type: (16x2x0,34)C
  • Conductor cross-section: 0.34 mm²
  • Number of cores: 32
  • Outer Diameter: 12.1 mm
  • Copper content: 142 kg/km
  • Approximate weight: 214 kg/km

 

Description

Description

Standards

  • International
    UL and CSA approval

Cables designed for continuous moving application, high flexible, oil resistance, halogen free

 

Applications:

  • Tracksystems for tool machines
  • Wood machines
  • Automatic lines for assembly
  • Handling
  • Packaging
  • Other applications with moderate stresses

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Insulation
Polyolefin
Insulation colour
DIN 47100
Taping
Non woven tape
Shielding
≥85% tinned copper braid coverage
Outer sheath
PUR
Sheath colour
Grey RAL 7001
Halogen free
Yes

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
300 V
Test voltage
1500 V

Mechanical characteristics

Mechanical characteristics

Bending cycles
10 Mio.
Speed
600 m/min
Maximum acceleration
60 m/s²

Usage characteristics

Usage characteristics

Field of application
Dynamic
Operating temperature, range
-30 - 80 °C
Storage temperature, range
-40 - 80 °C
Minimum dynamic operating bending radius
6.5 (xD)
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1
Oil resistance
EN 50363-10-2
Slightly halogenous
yes

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close