LC MOVEPOWER - 1,5mm2 to 35mm2/PUR/unshielded

Products

LC MOVEPOWER 2 x 1,5 mmq

Nexans ref. F115002V300

  • Packaging: Drum (1000m)
  • Construction type: 2x1,5
  • Number of cores: 2
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 7 mm
  • Copper content: 30 kg/km
  • Approximate weight: 68 kg/km

 

LC MOVEPOWER 3 x 1,5 mmq

Nexans ref. F115003V300

  • Packaging: Drum (1000m)
  • Construction type: 3G1,5
  • Number of cores: 3
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 7.4 mm
  • Copper content: 45 kg/km
  • Approximate weight: 73 kg/km

 

LC MOVEPOWER 4 x 1,5 mmq

Nexans ref. 10555263

  • Packaging: Cut to length (m)
  • Construction type: 4G1,5
  • Number of cores: 4
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 8.3 mm
  • Copper content: 60 kg/km
  • Approximate weight: 95 kg/km

 

LC MOVEPOWER 5 x 1,5 mmq

Nexans ref. 10555216

  • Packaging: Cut to length (m)
  • Construction type: 5G1,5
  • Number of cores: 5
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 9 mm
  • Copper content: 75 kg/km
  • Approximate weight: 115 kg/km

 

LC MOVEPOWER 6 x 1,5 mmq

Nexans ref. F115006V300

  • Packaging: Drum (1000m)
  • Construction type: 6G1,5
  • Number of cores: 6
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 9.8 mm
  • Copper content: 90 kg/km
  • Approximate weight: 135 kg/km

 

LC MOVEPOWER 7 x 1.5 mmq

Nexans ref. F115007V300

  • Packaging: Drum (1000m)
  • Construction type: 7G1,5
  • Number of cores: 7
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 10.7 mm
  • Copper content: 105 kg/km
  • Approximate weight: 171 kg/km

 

LC MOVEPOWER 8 x 1,5 mmq

Nexans ref. F115008V300

  • Packaging: Drum (1000m)
  • Construction type: 8G1,5
  • Number of cores: 8
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 11.8 mm
  • Copper content: 120 kg/km
  • Approximate weight: 219 kg/km

 

LC MOVEPOWER 10 x 1,5 mmq

Nexans ref. F115010V300

  • Packaging: Drum (1000m)
  • Construction type: 10G1,5
  • Number of cores: 10
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 13.5 mm
  • Copper content: 150 kg/km
  • Approximate weight: 230 kg/km

 

LC MOVEPOWER 12 x 1,5 mmq

Nexans ref. F115012V300

  • Packaging: Drum (1000m)
  • Construction type: 12G1,5
  • Number of cores: 12
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 13.6 mm
  • Copper content: 180 kg/km
  • Approximate weight: 265 kg/km

 

LC MOVEPOWER 2 x 2,5 mmq

Nexans ref. 10555583

  • Packaging: Cut to length (m)
  • Construction type: 2x2,5
  • Number of cores: 2
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 8.2 mm
  • Copper content: 50 kg/km
  • Approximate weight: 99 kg/km

 

LC MOVEPOWER 3 x 2.5 mmq

Nexans ref. 10555531

  • Packaging: Cut to length (m)
  • Construction type: 3G2,5
  • Number of cores: 3
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 8.7 mm
  • Copper content: 75 kg/km
  • Approximate weight: 107 kg/km

 

LC MOVEPOWER 4 x 2,5 mmq

Nexans ref. 10556325

  • Packaging: Cut to length (m)
  • Construction type: 4G2,5
  • Number of cores: 4
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 9.7 mm
  • Copper content: 100 kg/km
  • Approximate weight: 139 kg/km

 

LC MOVEPOWER 5 x 2,5 mmq

Nexans ref. 10555616

  • Packaging: Cut to length (m)
  • Construction type: 5G2,5
  • Number of cores: 5
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 11 mm
  • Copper content: 125 kg/km
  • Approximate weight: 178 kg/km

 

LC MOVEPOWER 6 x 2,5 mmq

Nexans ref. F125006V300

  • Packaging: Drum (1000m)
  • Construction type: 6G2,5
  • Number of cores: 6
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 11.9 mm
  • Copper content: 150 kg/km
  • Approximate weight: 208 kg/km

 

LC MOVEPOWER 7 x 2,5 mmq

Nexans ref. F125007V300

  • Packaging: Drum (1000m)
  • Construction type: 7G2,5
  • Number of cores: 7
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 12.7 mm
  • Copper content: 175 kg/km
  • Approximate weight: 256 kg/km

 

LC MOVEPOWER 8 x 2,5 mmq

Nexans ref. F125008V300

  • Packaging: Drum (1000m)
  • Construction type: 8G2,5
  • Number of cores: 8
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 13.6 mm
  • Copper content: 200 kg/km
  • Approximate weight: 312 kg/km

 

LC MOVEPOWER 10 x 2,5 mmq

Nexans ref. F125010V300

  • Packaging: Drum (1000m)
  • Construction type: 10G2,5
  • Number of cores: 10
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 15.8 mm
  • Copper content: 250 kg/km
  • Approximate weight: 337 kg/km

 

LC MOVEPOWER 12 x 2,5 mmq

Nexans ref. F125012V300

  • Packaging: Drum (1000m)
  • Construction type: 12G2,5
  • Number of cores: 12
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 15.9 mm
  • Copper content: 300 kg/km
  • Approximate weight: 390 kg/km

 

LC MOVEPOWER 2 x 4 mmq

Nexans ref. F140002V300

  • Packaging: Drum (1000m)
  • Construction type: 2x4
  • Number of cores: 2
  • Conductor cross-section: 4 mm²
  • Outer Diameter: 9.8 mm
  • Copper content: 80 kg/km
  • Approximate weight: 149 kg/km

 

LC MOVEPOWER 3 x 4 mmq

Nexans ref. F140003V300

  • Packaging: Drum (1000m)
  • Construction type: 3G4
  • Number of cores: 3
  • Conductor cross-section: 4 mm²
  • Outer Diameter: 10.4 mm
  • Copper content: 120 kg/km
  • Approximate weight: 164 kg/km

 

LC MOVEPOWER 4 x 4 mmq

Nexans ref. 10555585

  • Packaging: Cut to length (m)
  • Construction type: 4G4
  • Number of cores: 4
  • Conductor cross-section: 4 mm²
  • Outer Diameter: 11.6 mm
  • Copper content: 160 kg/km
  • Approximate weight: 214 kg/km

 

LC MOVEPOWER 5 x 4 mmq

Nexans ref. F140005V300

  • Packaging: Drum (1000m)
  • Construction type: 5G4
  • Number of cores: 5
  • Conductor cross-section: 4 mm²
  • Outer Diameter: 12.7 mm
  • Copper content: 200 kg/km
  • Approximate weight: 261 kg/km

 

LC MOVEPOWER 7 x 4 mmq

Nexans ref. F140007V300

  • Packaging: Drum (1000m)
  • Construction type: 7G4
  • Number of cores: 7
  • Conductor cross-section: 4 mm²
  • Outer Diameter: 15 mm
  • Copper content: 280 kg/km
  • Approximate weight: 386 kg/km

 

LC MOVEPOWER 3 x 6 mmq

Nexans ref. F160003V300

  • Packaging: Drum (1000m)
  • Construction type: 3G6
  • Number of cores: 3
  • Conductor cross-section: 6 mm²
  • Outer Diameter: 11.9 mm
  • Copper content: 180 kg/km
  • Approximate weight: 233 kg/km

 

LC MOVEPOWER 4 x 6 mmq

Nexans ref. F160004V300

  • Packaging: Drum (1000m)
  • Construction type: 4G6
  • Number of cores: 4
  • Conductor cross-section: 6 mm²
  • Outer Diameter: 13 mm
  • Copper content: 240 kg/km
  • Approximate weight: 300 kg/km

 

LC MOVEPOWER 5 x 6 mmq

Nexans ref. F160005V300

  • Packaging: Drum (1000m)
  • Construction type: 5G6
  • Number of cores: 5
  • Conductor cross-section: 6 mm²
  • Outer Diameter: 14.5 mm
  • Copper content: 300 kg/km
  • Approximate weight: 373 kg/km

 

LC MOVEPOWER 7 x 6 mmq

Nexans ref. F160007V300

  • Packaging: Drum (1000m)
  • Construction type: 7G6
  • Number of cores: 7
  • Conductor cross-section: 6 mm²
  • Outer Diameter: 17.1 mm
  • Copper content: 420 kg/km
  • Approximate weight: 550 kg/km

 

LC MOVEPOWER 3 x 10 mmq

Nexans ref. F1B1003V300

  • Packaging: Drum (1000m)
  • Construction type: 3G10
  • Number of cores: 3
  • Conductor cross-section: 10 mm²
  • Outer Diameter: 14.7 mm
  • Copper content: 300 kg/km
  • Approximate weight: 378 kg/km

 

LC MOVEPOWER 4 x 10 mmq

Nexans ref. F1B1004V300

  • Packaging: Drum (1000m)
  • Construction type: 4G10
  • Number of cores: 4
  • Conductor cross-section: 10 mm²
  • Outer Diameter: 16.3 mm
  • Copper content: 400 kg/km
  • Approximate weight: 495 kg/km

 

LC MOVEPOWER 5 x 10 mmq

Nexans ref. F1B1005V300

  • Packaging: Drum (1000m)
  • Construction type: 5G10
  • Number of cores: 5
  • Conductor cross-section: 10 mm²
  • Outer Diameter: 18.1 mm
  • Copper content: 500 kg/km
  • Approximate weight: 615 kg/km

 

LC MOVEPOWER 7 x 10 mmq

Nexans ref. F1B1007V300

  • Packaging: Drum (1000m)
  • Construction type: 7G10
  • Number of cores: 7
  • Conductor cross-section: 10 mm²
  • Outer Diameter: 21.8 mm
  • Copper content: 700 kg/km
  • Approximate weight: 924 kg/km

 

LC MOVEPOWER 3 x 16 mmq

Nexans ref. F1B1603V300

  • Packaging: Drum (1000m)
  • Construction type: 3G16
  • Number of cores: 3
  • Conductor cross-section: 16 mm²
  • Outer Diameter: 17.3 mm
  • Copper content: 480 kg/km
  • Approximate weight: 548 kg/km

 

LC MOVEPOWER 4 x 16 mmq

Nexans ref. F1B1604V300

  • Packaging: Drum (1000m)
  • Construction type: 4G16
  • Number of cores: 4
  • Conductor cross-section: 16 mm²
  • Outer Diameter: 19.1 mm
  • Copper content: 640 kg/km
  • Approximate weight: 718 kg/km

 

LC MOVEPOWER 5 x 16 mmq

Nexans ref. F1B1605V300

  • Packaging: Drum (1000m)
  • Construction type: 5G16
  • Number of cores: 5
  • Conductor cross-section: 16 mm²
  • Outer Diameter: 21.2 mm
  • Copper content: 800 kg/km
  • Approximate weight: 891 kg/km

 

LC MOVEPOWER 3 x 25 mmq

Nexans ref. F1B2503V300

  • Packaging: Drum (1000m)
  • Construction type: 3G25
  • Number of cores: 3
  • Conductor cross-section: 25 mm²
  • Outer Diameter: 21.5 mm
  • Copper content: 750 kg/km
  • Approximate weight: 831 kg/km

 

LC MOVEPOWER 4 x 25 mmq

Nexans ref. F1B2504V300

  • Packaging: Drum (1000m)
  • Construction type: 4G25
  • Number of cores: 4
  • Conductor cross-section: 25 mm²
  • Outer Diameter: 23.8 mm
  • Copper content: 1000 kg/km
  • Approximate weight: 1088 kg/km

 

LC MOVEPOWER 5 x 25 mmq

Nexans ref. F1B2505V300

  • Packaging: Drum (1000m)
  • Construction type: 5G25
  • Number of cores: 5
  • Conductor cross-section: 25 mm²
  • Outer Diameter: 26.5 mm
  • Copper content: 1250 kg/km
  • Approximate weight: 1350 kg/km

 

LC MOVEPOWER 3 x 35 mmq

Nexans ref. F1B3503V300

  • Packaging: Drum (1000m)
  • Construction type: 3G35
  • Number of cores: 3
  • Conductor cross-section: 35 mm²
  • Outer Diameter: 25.4 mm
  • Copper content: 1050 kg/km
  • Approximate weight: 1209 kg/km

 

LC MOVEPOWER 4 x 35 mmq

Nexans ref. F1B3504V300

  • Packaging: Drum (1000m)
  • Construction type: 4G35
  • Number of cores: 4
  • Conductor cross-section: 35 mm²
  • Outer Diameter: 28.3 mm
  • Copper content: 1400 kg/km
  • Approximate weight: 1595 kg/km

 

Description

Description

Standards

  • International
    UL and CSA approval

LC Movepower for continuos moving application, high flexible, oil resistant and halogen free.

 

Applications:

  • Tracksystem for tread machines
  • work centres
  • automatic lines for assebly
  • handling
  • packaging
  • Machines for working and cutting marble steal
  • granty robots
  • everywhere is necessary to combine the best performance with the small dimensions

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Halogen free
Yes
Insulation
Polyolefin
Insulation colour
Black numbered Yellow/Green
Taping
Non woven tape
Outer sheath
PUR
Sheath colour
Grey RAL 7001

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
1000 V
Test voltage
4000 V

Mechanical characteristics

Mechanical characteristics

Bending cycles
10 Mio.
Speed
600 m/min
Maximum acceleration
60 m/s²

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
6.5 (xD)
Operating temperature, range
-30 - 80 °C
Storage temperature, range
-40 - 80 °C
Oil resistance
EN 50363-10-2
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1