LC MOVEFLEX - 0,5mm2 to 2,5mm2/PUR/unshielded

Products

LC MOVEFLEX 2 x 0,50 mmq

Nexans ref. 10554015

  • Packaging: Cut to length (m)
  • Construction type: 2x0,50
  • Number of cores: 2
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 5 mm
  • Copper content: 10 kg/km
  • Approximate weight: 31 kg/km

 

LC MOVEFLEX 3 x 0,50 mmq

Nexans ref. F105003V100

  • Packaging: Drum (1000m)
  • Construction type: 3G0,50
  • Number of cores: 3
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 5.3 mm
  • Copper content: 15 kg/km
  • Approximate weight: 32 kg/km

 

LC MOVEFLEX 4 x 0,50 mmq

Nexans ref. 10553970

  • Packaging: Cut to length (m)
  • Construction type: 4G0,50
  • Number of cores: 4
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 5.7 mm
  • Copper content: 20 kg/km
  • Approximate weight: 40 kg/km

 

LC MOVEFLEX 5 x 0,50 mmq

Nexans ref. F105005V100

  • Packaging: Drum (1000m)
  • Construction type: 5G0,50
  • Number of cores: 5
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 6.1 mm
  • Copper content: 25 kg/km
  • Approximate weight: 47 kg/km

 

LC MOVEFLEX 6 x 0,50 mmq

Nexans ref. F105006V100

  • Packaging: Drum (1000m)
  • Construction type: 6G0,50
  • Number of cores: 6
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 6.6 mm
  • Copper content: 30 kg/km
  • Approximate weight: 55 kg/km

 

LC MOVEFLEX 7 x 0,50 mmq

Nexans ref. 10553986

  • Packaging: Cut to length (m)
  • Construction type: 7G0,50
  • Number of cores: 7
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 7 mm
  • Copper content: 35 kg/km
  • Approximate weight: 66 kg/km

 

LC MOVEFLEX 8 x 0,50 mmq

Nexans ref. F105008V100

  • Packaging: Drum (1000m)
  • Construction type: 8G0,50
  • Number of cores: 8
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 7.5 mm
  • Copper content: 40 kg/km
  • Approximate weight: 81 kg/km

 

LC MOVEFLEX 10 x 0,50 mmq

Nexans ref. F105010V100

  • Packaging: Drum (1000m)
  • Construction type: 10G0,50
  • Number of cores: 10
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 8.7 mm
  • Copper content: 50 kg/km
  • Approximate weight: 88 kg/km

 

LC MOVEFLEX 12 x 0,50 mmq

Nexans ref. F105012V100

  • Packaging: Drum (1000m)
  • Construction type: 12G0,50
  • Number of cores: 12
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 8.9 mm
  • Copper content: 60 kg/km
  • Approximate weight: 100 kg/km

 

LC MOVEFLEX 14 x 0,50 mmq

Nexans ref. F105014V100

  • Packaging: Drum (1000m)
  • Construction type: 14G0,50
  • Number of cores: 14
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 9.3 mm
  • Copper content: 70 kg/km
  • Approximate weight: 114 kg/km

 

LC MOVEFLEX 16 x 0,50 mmq

Nexans ref. F105016V100

  • Packaging: Drum (1000m)
  • Construction type: 16G0,50
  • Number of cores: 16
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 9.7 mm
  • Copper content: 80 kg/km
  • Approximate weight: 127 kg/km

 

LC MOVEFLEX 18 x 0,50 mmq

Nexans ref. 10555824

  • Packaging: Cut to length (m)
  • Construction type: 18G0,50
  • Number of cores: 18
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 10.2 mm
  • Copper content: 90 kg/km
  • Approximate weight: 144 kg/km

 

LC MOVEFLEX 20 x 0,50 mmq

Nexans ref. F105020V100

  • Packaging: Drum (1000m)
  • Construction type: 20G0,50
  • Number of cores: 20
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 11.4 mm
  • Copper content: 100 kg/km
  • Approximate weight: 174 kg/km

 

LC MOVEFLEX 22 x 0,50 mmq

Nexans ref. F105022V100

  • Packaging: Drum (1000m)
  • Construction type: 22G0,50
  • Number of cores: 22
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 11.9 mm
  • Copper content: 110 kg/km
  • Approximate weight: 191 kg/km

 

LC MOVEFLEX 24 x 0,50 mmq

Nexans ref. F105024V100

  • Packaging: Drum (1000m)
  • Construction type: 24G0,50
  • Number of cores: 24
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 12.4 mm
  • Copper content: 120 kg/km
  • Approximate weight: 197 kg/km

 

LC MOVEFLEX 25 x 0,50 mmq

Nexans ref. 10555322

  • Packaging: Cut to length (m)
  • Construction type: 25G0,50
  • Number of cores: 25
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 12.9 mm
  • Copper content: 125 kg/km
  • Approximate weight: 218 kg/km

 

LC MOVEFLEX 26 x 0,50 mmq

Nexans ref. F105026V100

  • Packaging: Drum (1000m)
  • Construction type: 26G0,50
  • Number of cores: 26
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 12.9 mm
  • Copper content: 130 kg/km
  • Approximate weight: 215 kg/km

 

LC MOVEFLEX 28 x 0,50 mmq

Nexans ref. F105028V100

  • Packaging: Drum (1000m)
  • Construction type: 28G0,50
  • Number of cores: 28
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 13.3 mm
  • Copper content: 140 kg/km
  • Approximate weight: 238 kg/km

 

LC MOVEFLEX 30 x 0,50 mmq

Nexans ref. F105030V100

  • Packaging: Drum (1000m)
  • Construction type: 30G0,50
  • Number of cores: 30
  • Conductor cross-section: 0.5 mm²
  • Outer Diameter: 13.3 mm
  • Copper content: 150 kg/km
  • Approximate weight: 238 kg/km

 

LC MOVEFLEX 2 x 0,75 mmq

Nexans ref. 10555653

  • Packaging: Cut to length (m)
  • Construction type: 2x0,75
  • Number of cores: 2
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 5.4 mm
  • Copper content: 15 kg/km
  • Approximate weight: 38 kg/km

 

LC MOVEFLEX 3 x 0,75 mmq

Nexans ref. F107503V100

  • Packaging: Drum (1000m)
  • Construction type: 3G0,75
  • Number of cores: 3
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 5.7 mm
  • Copper content: 22.5 kg/km
  • Approximate weight: 41 kg/km

 

LC MOVEFLEX 4 x 0,75 mmq

Nexans ref. 10555287

  • Packaging: Cut to length (m)
  • Construction type: 4G0,75
  • Number of cores: 4
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 6.1 mm
  • Copper content: 30 kg/km
  • Approximate weight: 51 kg/km

 

LC MOVEFLEX 5 x 0,75 mmq

Nexans ref. F107505V100

  • Packaging: Drum (1000m)
  • Construction type: 5G0,75
  • Number of cores: 5
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 6.7 mm
  • Copper content: 37.5 kg/km
  • Approximate weight: 61 kg/km

 

LC MOVEFLEX 6 x 0,75 mmq

Nexans ref. F107506V100

  • Packaging: Drum (1000m)
  • Construction type: 6G0,75
  • Number of cores: 6
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 7.2 mm
  • Copper content: 45 kg/km
  • Approximate weight: 71 kg/km

 

LC MOVEFLEX 7 x 0,75 mmq

Nexans ref. 10555298

  • Packaging: Cut to length (m)
  • Construction type: 7G0,75
  • Number of cores: 7
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 7.9 mm
  • Copper content: 52.5 kg/km
  • Approximate weight: 90 kg/km

 

LC MOVEFLEX 8 x 0,75 mmq

Nexans ref. F107508V100

  • Packaging: Drum (1000m)
  • Construction type: 8G0,75
  • Number of cores: 8
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 8.4 mm
  • Copper content: 60 kg/km
  • Approximate weight: 109 kg/km

 

LC MOVEFLEX 10 x 0,75 mmq

Nexans ref. F107510V100

  • Packaging: Drum (1000m)
  • Construction type: 10G0,75
  • Number of cores: 10
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 9.5 mm
  • Copper content: 75 kg/km
  • Approximate weight: 116 kg/km

 

LC MOVEFLEX 12 x 0,75 mmq

Nexans ref. 10555371

  • Packaging: Cut to length (m)
  • Construction type: 12G0,75
  • Number of cores: 12
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 9.7 mm
  • Copper content: 90 kg/km
  • Approximate weight: 133 kg/km

 

LC MOVEFLEX 14 x 0,75 mmq

Nexans ref. F107514V100

  • Packaging: Drum (1000m)
  • Construction type: 14G0,75
  • Number of cores: 14
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 10.8 mm
  • Copper content: 105 kg/km
  • Approximate weight: 164 kg/km

 

LC MOVEFLEX 16 x 0,75 mmq

Nexans ref. F107516V100

  • Packaging: Drum (1000m)
  • Construction type: 16G0,75
  • Number of cores: 16
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 11.3 mm
  • Copper content: 120 kg/km
  • Approximate weight: 183 kg/km

 

LC MOVEFLEX 18 x 0,75 mmq

Nexans ref. 10556319

  • Packaging: Cut to length (m)
  • Construction type: 18G0,75
  • Number of cores: 18
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 11.8 mm
  • Copper content: 135 kg/km
  • Approximate weight: 207 kg/km

 

LC MOVEFLEX 20 x 0,75 mmq

Nexans ref. F107520V100

  • Packaging: Drum (1000m)
  • Construction type: 20G0,75
  • Number of cores: 20
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 12.5 mm
  • Copper content: 150 kg/km
  • Approximate weight: 230 kg/km

 

LC MOVEFLEX 22 x 0,75 mmq

Nexans ref. F107522V100

  • Packaging: Drum (1000m)
  • Construction type: 22G0,75
  • Number of cores: 22
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 13.1 mm
  • Copper content: 165 kg/km
  • Approximate weight: 253 kg/km

 

LC MOVEFLEX 24 x 0,75 mmq

Nexans ref. F107524V100

  • Packaging: Drum (1000m)
  • Construction type: 24G0,75
  • Number of cores: 24
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 13.6 mm
  • Copper content: 180 kg/km
  • Approximate weight: 262 kg/km

 

LC MOVEFLEX 25 x 0,75 mmq

Nexans ref. F107525V100

  • Packaging: Drum (1000m)
  • Construction type: 25G0,75
  • Number of cores: 25
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 14.1 mm
  • Copper content: 187.5 kg/km
  • Approximate weight: 288 kg/km

 

LC MOVEFLEX 26 x 0,75 mmq

Nexans ref. F107526V100

  • Packaging: Drum (1000m)
  • Construction type: 26G0,75
  • Number of cores: 26
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 14.1 mm
  • Copper content: 195 kg/km
  • Approximate weight: 285 kg/km

 

LC MOVEFLEX 28 x 0,75 mmq

Nexans ref. F107528V100

  • Packaging: Drum (1000m)
  • Construction type: 28G0,75
  • Number of cores: 28
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 14.5 mm
  • Copper content: 210 kg/km
  • Approximate weight: 316 kg/km

 

LC MOVEFLEX 30 x 0,75 mmq

Nexans ref. F107530V100

  • Packaging: Drum (1000m)
  • Construction type: 30G0,75
  • Number of cores: 30
  • Conductor cross-section: 0.75 mm²
  • Outer Diameter: 14.5 mm
  • Copper content: 225 kg/km
  • Approximate weight: 318 kg/km

 

LC MOVEFLEX 2 x 1,00 mmq

Nexans ref. F110002V100

  • Packaging: Drum (1000m)
  • Construction type: 2x1
  • Number of cores: 2
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 5.8 mm
  • Copper content: 20 kg/km
  • Approximate weight: 46 kg/km

 

LC MOVEFLEX 3 x 1,00 mmq

Nexans ref. 10555693

  • Packaging: Cut to length (m)
  • Construction type: 3G1
  • Number of cores: 3
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 6.1 mm
  • Copper content: 30 kg/km
  • Approximate weight: 50 kg/km

 

LC MOVEFLEX 4 x 1,00 mmq

Nexans ref. F110004V100

  • Packaging: Drum (1000m)
  • Construction type: 4G1
  • Number of cores: 4
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 6.6 mm
  • Copper content: 40 kg/km
  • Approximate weight: 63 kg/km

 

LC MOVEFLEX 5 x 1,00 mmq

Nexans ref. 10555272

  • Packaging: Cut to length (m)
  • Construction type: 5G1
  • Number of cores: 5
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 7.2 mm
  • Copper content: 50 kg/km
  • Approximate weight: 75 kg/km

 

LC MOVEFLEX 6 x 1,00 mmq

Nexans ref. F110006V100

  • Packaging: Drum (1000m)
  • Construction type: 6G1
  • Number of cores: 6
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 8 mm
  • Copper content: 60 kg/km
  • Approximate weight: 91 kg/km

 

LC MOVEFLEX 7 x 1,00 mmq

Nexans ref. 10555185

  • Packaging: Cut to length (m)
  • Construction type: 7G1
  • Number of cores: 7
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 8.5 mm
  • Copper content: 70 kg/km
  • Approximate weight: 112 kg/km

 

LC MOVEFLEX 8 x 1,00 mmq

Nexans ref. F110008V100

  • Packaging: Drum (1000m)
  • Construction type: 8G1
  • Number of cores: 8
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 9.1 mm
  • Copper content: 80 kg/km
  • Approximate weight: 135 kg/km

 

LC MOVEFLEX 10 x 1,00 mmq

Nexans ref. F110010V100

  • Packaging: Drum (1000m)
  • Construction type: 10G1
  • Number of cores: 10
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 11 mm
  • Copper content: 100 kg/km
  • Approximate weight: 157 kg/km

 

LC MOVEFLEX 12 x 1,00 mmq

Nexans ref. 10555197

  • Packaging: Cut to length (m)
  • Construction type: 12G1
  • Number of cores: 12
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 11.1 mm
  • Copper content: 120 kg/km
  • Approximate weight: 179 kg/km

 

LC MOVEFLEX 14 x 1,00 mmq

Nexans ref. 10555198

  • Packaging: Cut to length (m)
  • Construction type: 14G1
  • Number of cores: 14
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 11.6 mm
  • Copper content: 140 kg/km
  • Approximate weight: 204 kg/km

 

LC MOVEFLEX 16 x 1,00 mmq

Nexans ref. F110016V100

  • Packaging: Drum (1000m)
  • Construction type: 16G1
  • Number of cores: 16
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 12.2 mm
  • Copper content: 160 kg/km
  • Approximate weight: 228 kg/km

 

LC MOVEFLEX 18 x 1,00 mmq

Nexans ref. 10555209

  • Packaging: Cut to length (m)
  • Construction type: 18G1
  • Number of cores: 18
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 12.8 mm
  • Copper content: 180 kg/km
  • Approximate weight: 258 kg/km

 

LC MOVEFLEX 20 x 1,00 mmq

Nexans ref. F110020V100

  • Packaging: Drum (1000m)
  • Construction type: 20G1
  • Number of cores: 20
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 13.5 mm
  • Copper content: 200 kg/km
  • Approximate weight: 287 kg/km

 

LC MOVEFLEX 22 x 1,00 mmq

Nexans ref. F110022V100

  • Packaging: Drum (1000m)
  • Construction type: 22G1
  • Number of cores: 22
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 14.2 mm
  • Copper content: 220 kg/km
  • Approximate weight: 316 kg/km

 

LC MOVEFLEX 24 x 1,00 mmq

Nexans ref. F110024V100

  • Packaging: Drum (1000m)
  • Construction type: 24G1
  • Number of cores: 24
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 14.8 mm
  • Copper content: 240 kg/km
  • Approximate weight: 328 kg/km

 

LC MOVEFLEX 25 x 1,00 mmq

Nexans ref. 10555149

  • Packaging: Cut to length (m)
  • Construction type: 25G1
  • Number of cores: 25
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 15.3 mm
  • Copper content: 250 kg/km
  • Approximate weight: 361 kg/km

 

LC MOVEFLEX 26 x 1,00 mmq

Nexans ref. F110026V100

  • Packaging: Drum (1000m)
  • Construction type: 26G1
  • Number of cores: 26
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 15.3 mm
  • Copper content: 260 kg/km
  • Approximate weight: 358 kg/km

 

LC MOVEFLEX 28 x 1,00 mmq

Nexans ref. F110028V100

  • Packaging: Drum (1000m)
  • Construction type: 28G1
  • Number of cores: 28
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 16 mm
  • Copper content: 280 kg/km
  • Approximate weight: 403 kg/km

 

LC MOVEFLEX 30 x 1,00 mmq

Nexans ref. F110030V100

  • Packaging: Drum (1000m)
  • Construction type: 30G1
  • Number of cores: 30
  • Conductor cross-section: 1 mm²
  • Outer Diameter: 16 mm
  • Copper content: 300 kg/km
  • Approximate weight: 406 kg/km

 

LC MOVEFLEX 2 x 1,50 mmq

Nexans ref. 10555166

  • Packaging: Cut to length (m)
  • Construction type: 2x1,5
  • Number of cores: 2
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 6.4 mm
  • Copper content: 50 kg/km
  • Approximate weight: 61 kg/km

 

LC MOVEFLEX 3 x 1,50 mmq

Nexans ref. 10555241

  • Packaging: Cut to length (m)
  • Construction type: 3G1,5
  • Number of cores: 3
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 6.8 mm
  • Copper content: 75 kg/km
  • Approximate weight: 67 kg/km

 

LC MOVEFLEX 4 x 1,50 mmq

Nexans ref. 10555262

  • Packaging: Cut to length (m)
  • Construction type: 4G1,5
  • Number of cores: 4
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 7.3 mm
  • Copper content: 100 kg/km
  • Approximate weight: 84 kg/km

 

LC MOVEFLEX 5 x 1,50 mmq

Nexans ref. 10555215

  • Packaging: Cut to length (m)
  • Construction type: 5G1,5
  • Number of cores: 5
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 8.2 mm
  • Copper content: 125 kg/km
  • Approximate weight: 106 kg/km

 

LC MOVEFLEX 6 x 1,50 mmq

Nexans ref. F115006V100

  • Packaging: Drum (1000m)
  • Construction type: 6G1,5
  • Number of cores: 6
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 8.9 mm
  • Copper content: 150 kg/km
  • Approximate weight: 124 kg/km

 

LC MOVEFLEX 7 x 1,50 mmq

Nexans ref. 10555230

  • Packaging: Cut to length (m)
  • Construction type: 7G1,5
  • Number of cores: 7
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 9.5 mm
  • Copper content: 175 kg/km
  • Approximate weight: 155 kg/km

 

LC MOVEFLEX 8 x 1,50 mmq

Nexans ref. F115008V100

  • Packaging: Drum (1000m)
  • Construction type: 8G1,5
  • Number of cores: 8
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 10.2 mm
  • Copper content: 200 kg/km
  • Approximate weight: 184 kg/km

 

LC MOVEFLEX 10 x 1,50 mmq

Nexans ref. F115010V100

  • Packaging: Drum (1000m)
  • Construction type: 10G1,5
  • Number of cores: 10
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 12.2 mm
  • Copper content: 250 kg/km
  • Approximate weight: 211 kg/km

 

LC MOVEFLEX 12 x 1,50 mmq

Nexans ref. 10555397

  • Packaging: Cut to length (m)
  • Construction type: 12G1,5
  • Number of cores: 12
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 12.4 mm
  • Copper content: 300 kg/km
  • Approximate weight: 244 kg/km

 

LC MOVEFLEX 2 x 2,50 mmq

Nexans ref. 10555681

  • Packaging: Cut to length (m)
  • Construction type: 2x2,5
  • Number of cores: 2
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 7.4 mm
  • Copper content: 50 kg/km
  • Approximate weight: 87 kg/km

 

LC MOVEFLEX 3 x 2,50 mmq

Nexans ref. 10555680

  • Packaging: Cut to length (m)
  • Construction type: 3G2,5
  • Number of cores: 3
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 8 mm
  • Copper content: 75 kg/km
  • Approximate weight: 100 kg/km

 

LC MOVEFLEX 4 x 2,50 mmq

Nexans ref. F125004V100

  • Packaging: Drum (1000m)
  • Construction type: 4G2,5
  • Number of cores: 4
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 8.7 mm
  • Copper content: 100 kg/km
  • Approximate weight: 127 kg/km

 

LC MOVEFLEX 5 x 2,50 mmq

Nexans ref. 10555675

  • Packaging: Cut to length (m)
  • Construction type: 5G2,5
  • Number of cores: 5
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 9.6 mm
  • Copper content: 125 kg/km
  • Approximate weight: 154 kg/km

 

LC MOVEFLEX 6 x 2,50 mmq

Nexans ref. F125006V100

  • Packaging: Drum (1000m)
  • Construction type: 6G2,5
  • Number of cores: 6
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 10.4 mm
  • Copper content: 150 kg/km
  • Approximate weight: 182 kg/km

 

LC MOVEFLEX 7 x 2,50 mmq

Nexans ref. F125007V100

  • Packaging: Drum (1000m)
  • Construction type: 7G2,5
  • Number of cores: 7
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 11.7 mm
  • Copper content: 175 kg/km
  • Approximate weight: 237 kg/km

 

LC MOVEFLEX 8 x 2,50 mmq

Nexans ref. F125008V100

  • Packaging: Drum (1000m)
  • Construction type: 8G2,5
  • Number of cores: 8
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 12.5 mm
  • Copper content: 200 kg/km
  • Approximate weight: 286 kg/km

 

LC MOVEFLEX 10 x 2,50 mmq

Nexans ref. F125010V100

  • Packaging: Drum (1000m)
  • Construction type: 10G2,5
  • Number of cores: 10
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 14.3 mm
  • Copper content: 250 kg/km
  • Approximate weight: 309 kg/km

 

LC MOVEFLEX 12 x 2,50 mmq

Nexans ref. F125012V100

  • Packaging: Drum (1000m)
  • Construction type: 12G2,5
  • Number of cores: 12
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 14.4 mm
  • Copper content: 300 kg/km
  • Approximate weight: 358 kg/km

 

Description

Description

Standards

  • International
    UL and CSA approval

LC Moveflex for continuos moving application, high flexible, oil resistant and halogen free. The excellent mechanical characteristics of the PUR jacket, like tear and abrasion also at low temperature, make these cables suitable for extreme application conditions.

 

Applications:

  • tracksystem for tool machine
  • work centres
  • marble machines
  • automatic lines for assebly
  • handling
  • packaging
  • everywhere is necessary to combine the best performance with the smallest dimension

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Insulation
Polyolefin
Insulation colour
Black numbered Yellow/Green
Taping
Non woven tape
Outer sheath
PUR
Sheath colour
Grey RAL 7001
Halogen free
Yes

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
600 V
Test voltage
4000 V

Mechanical characteristics

Mechanical characteristics

Bending cycles
10 Mio.
Speed
600 m/min
Maximum acceleration
60 m/s²

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
6.5 (xD)
Operating temperature, range
-30 - 80 °C
Storage temperature, range
-40 - 80 °C
Oil resistance
EN 50363-10-2
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1