LC CABLOPOWER - 1,5mm2 to 35mm2/PVC/unshielded

Products

LC CABLOPOWER 2 x 1,5 mmq

Nexans ref. 10555165

  • Packaging: Cut to length (m)
  • Construction type: 2x1,5
  • Number of cores: 2
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 7.2 mm
  • Copper content: 30 kg/km
  • Approximate weight: 74 kg/km

 

LC CABLOPOWER 3 x 1,5 mmq

Nexans ref. 10555178

  • Packaging: Cut to length (m)
  • Construction type: 3G1,5
  • Number of cores: 3
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 7.6 mm
  • Copper content: 45 kg/km
  • Approximate weight: 79 kg/km

 

LC CABLOPOWER 4 x 1,5 mmq

Nexans ref. 10555260

  • Packaging: Cut to length (m)
  • Construction type: 4G1,5
  • Number of cores: 4
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 8.5 mm
  • Copper content: 60 kg/km
  • Approximate weight: 102 kg/km

 

LC CABLOPOWER 5 x 1,5 mmq

Nexans ref. 10555214

  • Packaging: Cut to length (m)
  • Construction type: 5G1,5
  • Number of cores: 5
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 9.2 mm
  • Copper content: 75 kg/km
  • Approximate weight: 123 kg/km

 

LC CABLOPOWER 6 x 1,5 mmq

Nexans ref. F115006T300

  • Packaging: Drum (1000m)
  • Construction type: 6G1,5
  • Number of cores: 6
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 10 mm
  • Copper content: 90 kg/km
  • Approximate weight: 143 kg/km

 

LC CABLOPOWER 7 x 1.5 mmq

Nexans ref. 10555229

  • Packaging: Cut to length (m)
  • Construction type: 7G1,5
  • Number of cores: 7
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 10.7 mm
  • Copper content: 105 kg/km
  • Approximate weight: 176 kg/km

 

LC CABLOPOWER 8 x 1,5 mmq

Nexans ref. F115008T300

  • Packaging: Drum (1000m)
  • Construction type: 8G1,5
  • Number of cores: 8
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 11.6 mm
  • Copper content: 120 kg/km
  • Approximate weight: 219 kg/km

 

LC CABLOPOWER 10 x 1,5 mmq

Nexans ref. F115010T300

  • Packaging: Drum (1000m)
  • Construction type: 10G1,5
  • Number of cores: 10
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 13.5 mm
  • Copper content: 150 kg/km
  • Approximate weight: 237 kg/km

 

LC CABLOPOWER 12 x 1,5 mmq

Nexans ref. 10555240

  • Packaging: Cut to length (m)
  • Construction type: 12G1,5
  • Number of cores: 12
  • Conductor cross-section: 1.5 mm²
  • Outer Diameter: 13.6 mm
  • Copper content: 180 kg/km
  • Approximate weight: 272 kg/km

 

LC CABLOPOWER 2 x 2,5 mmq

Nexans ref. F125002T300

  • Packaging: Drum (1000m)
  • Construction type: 2x2,5
  • Number of cores: 2
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 8.4 mm
  • Copper content: 50 kg/km
  • Approximate weight: 105 kg/km

 

LC CABLOPOWER 3 x 2.5 mmq

Nexans ref. 10555530

  • Packaging: Cut to length (m)
  • Construction type: 3G2,5
  • Number of cores: 3
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 8.9 mm
  • Copper content: 75 kg/km
  • Approximate weight: 114 kg/km

 

LC CABLOPOWER 4 x 2,5 mmq

Nexans ref. 10555546

  • Packaging: Cut to length (m)
  • Construction type: 4G2,5
  • Number of cores: 4
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 9.7 mm
  • Copper content: 100 kg/km
  • Approximate weight: 144 kg/km

 

LC CABLOPOWER 5 x 2,5 mmq

Nexans ref. 10555553

  • Packaging: Cut to length (m)
  • Construction type: 5G2,5
  • Number of cores: 5
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 10.6 mm
  • Copper content: 125 kg/km
  • Approximate weight: 174 kg/km

 

LC CABLOPOWER 6 x 2,5 mmq

Nexans ref. F125006T300

  • Packaging: Drum (1000m)
  • Construction type: 6G2,5
  • Number of cores: 6
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 11.7 mm
  • Copper content: 150 kg/km
  • Approximate weight: 209 kg/km

 

LC CABLOPOWER 7 x 2,5 mmq

Nexans ref. 10555624

  • Packaging: Cut to length (m)
  • Construction type: 7G2,5
  • Number of cores: 7
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 12.5 mm
  • Copper content: 175 kg/km
  • Approximate weight: 257 kg/km

 

LC CABLOPOWER 8 x 2,5 mmq

Nexans ref. F125008T300

  • Packaging: Drum (1000m)
  • Construction type: 8G2,5
  • Number of cores: 8
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 13.4 mm
  • Copper content: 200 kg/km
  • Approximate weight: 313 kg/km

 

LC CABLOPOWER 10 x 2,5 mmq

Nexans ref. F125010T300

  • Packaging: Drum (1000m)
  • Construction type: 10G2,5
  • Number of cores: 10
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 15.6 mm
  • Copper content: 250 kg/km
  • Approximate weight: 339 kg/km

 

LC CABLOPOWER 12 x 2,5 mmq

Nexans ref. 10555631

  • Packaging: Cut to length (m)
  • Construction type: 12G2,5
  • Number of cores: 12
  • Conductor cross-section: 2.5 mm²
  • Outer Diameter: 15.7 mm
  • Copper content: 300 kg/km
  • Approximate weight: 391 kg/km

 

LC CABLOPOWER 2 x 4 mmq

Nexans ref. F140002T300

  • Packaging: Drum (1000m)
  • Construction type: 2x4
  • Number of cores: 2
  • Conductor cross-section: 4 mm²
  • Outer Diameter: 9.8 mm
  • Copper content: 80 kg/km
  • Approximate weight: 153 kg/km

 

LC CABLOPOWER 3 x 4 mmq

Nexans ref. F140003T300

  • Packaging: Drum (1000m)
  • Construction type: 3G4
  • Number of cores: 3
  • Conductor cross-section: 4 mm²
  • Outer Diameter: 10.4 mm
  • Copper content: 120 kg/km
  • Approximate weight: 168 kg/km

 

LC CABLOPOWER 4 x 4 mmq

Nexans ref. 10555646

  • Packaging: Cut to length (m)
  • Construction type: 4G4
  • Number of cores: 4
  • Conductor cross-section: 4 mm²
  • Outer Diameter: 11.6 mm
  • Copper content: 160 kg/km
  • Approximate weight: 220 kg/km

 

LC CABLOPOWER 5 x 4 mmq

Nexans ref. 10555589

  • Packaging: Cut to length (m)
  • Construction type: 5G4
  • Number of cores: 5
  • Conductor cross-section: 4 mm²
  • Outer Diameter: 12.7 mm
  • Copper content: 200 kg/km
  • Approximate weight: 267 kg/km

 

LC CABLOPOWER 7 x 4 mmq

Nexans ref. F140007T300

  • Packaging: Drum (1000m)
  • Construction type: 7G4
  • Number of cores: 7
  • Conductor cross-section: 4 mm²
  • Outer Diameter: 15 mm
  • Copper content: 280 kg/km
  • Approximate weight: 394 kg/km

 

LC CABLOPOWER 3 x 6 mmq

Nexans ref. F160003T300

  • Packaging: Drum (1000m)
  • Construction type: 3G6
  • Number of cores: 3
  • Conductor cross-section: 6 mm²
  • Outer Diameter: 11.9 mm
  • Copper content: 180 kg/km
  • Approximate weight: 239 kg/km

 

LC CABLOPOWER 4 x 6 mmq

Nexans ref. 10555596

  • Packaging: Cut to length (m)
  • Construction type: 4G6
  • Number of cores: 4
  • Conductor cross-section: 6 mm²
  • Outer Diameter: 13 mm
  • Copper content: 240 kg/km
  • Approximate weight: 306 kg/km

 

LC CABLOPOWER 5 x 6 mmq

Nexans ref. 10555601

  • Packaging: Cut to length (m)
  • Construction type: 5G6
  • Number of cores: 5
  • Conductor cross-section: 6 mm²
  • Outer Diameter: 14.5 mm
  • Copper content: 300 kg/km
  • Approximate weight: 380 kg/km

 

LC CABLOPOWER 7 x 6 mmq

Nexans ref. 10557215

  • Packaging: Cut to length (m)
  • Construction type: 7G6
  • Number of cores: 7
  • Conductor cross-section: 6 mm²
  • Outer Diameter: 17.1 mm
  • Copper content: 420 kg/km
  • Approximate weight: 560 kg/km

 

LC CABLOPOWER 8 x 10 mmq

Nexans ref. F1B1003T300

  • Packaging: Drum (1000m)
  • Construction type: 3G10
  • Number of cores: 3
  • Conductor cross-section: 10 mm²
  • Outer Diameter: 14.7 mm
  • Copper content: 300 kg/km
  • Approximate weight: 385 kg/km

 

LC CABLOPOWER 4 x 10 mmq

Nexans ref. 10555522

  • Packaging: Cut to length (m)
  • Construction type: 4G10
  • Number of cores: 4
  • Conductor cross-section: 10 mm²
  • Outer Diameter: 16.3 mm
  • Copper content: 400 kg/km
  • Approximate weight: 504 kg/km

 

LC CABLOPOWER 5 x 10 mmq

Nexans ref. 10555429

  • Packaging: Cut to length (m)
  • Construction type: 5G10
  • Number of cores: 5
  • Conductor cross-section: 10 mm²
  • Outer Diameter: 18.1 mm
  • Copper content: 500 kg/km
  • Approximate weight: 626 kg/km

 

LC CABLOPOWER 7 x 10 mmq

Nexans ref. 10555430

  • Packaging: Cut to length (m)
  • Construction type: 7G10
  • Number of cores: 7
  • Conductor cross-section: 10 mm²
  • Outer Diameter: 21.8 mm
  • Copper content: 700 kg/km
  • Approximate weight: 940 kg/km

 

LC CABLOPOWER 3 x 16 mmq

Nexans ref. F1B1603T300

  • Packaging: Drum (1000m)
  • Construction type: 3G16
  • Number of cores: 3
  • Conductor cross-section: 16 mm²
  • Outer Diameter: 17.3 mm
  • Copper content: 480 kg/km
  • Approximate weight: 559 kg/km

 

LC CABLOPOWER 4 x 16 mmq

Nexans ref. 10555431

  • Packaging: Cut to length (m)
  • Construction type: 4G16
  • Number of cores: 4
  • Conductor cross-section: 16 mm²
  • Outer Diameter: 19.1 mm
  • Copper content: 640 kg/km
  • Approximate weight: 730 kg/km

 

LC CABLOPOWER 5 x 16 mmq

Nexans ref. F1B1605T300

  • Packaging: Drum (1000m)
  • Construction type: 5G16
  • Number of cores: 5
  • Conductor cross-section: 16 mm²
  • Outer Diameter: 21.2 mm
  • Copper content: 800 kg/km
  • Approximate weight: 905 kg/km

 

LC CABLOPOWER 3 x 25 mmq

Nexans ref. F1B2503T300

  • Packaging: Drum (1000m)
  • Construction type: 3G25
  • Number of cores: 3
  • Conductor cross-section: 25 mm²
  • Outer Diameter: 21.5 mm
  • Copper content: 750 kg/km
  • Approximate weight: 846 kg/km

 

LC CABLOPOWER 4 x 25 mmq

Nexans ref. F1B2504T300

  • Packaging: Drum (1000m)
  • Construction type: 4G25
  • Number of cores: 4
  • Conductor cross-section: 25 mm²
  • Outer Diameter: 23.8 mm
  • Copper content: 1000 kg/km
  • Approximate weight: 1106 kg/km

 

LC CABLOPOWER 5 x 25 mmq

Nexans ref. F1B2505T300

  • Packaging: Drum (1000m)
  • Construction type: 5G25
  • Number of cores: 5
  • Conductor cross-section: 25 mm²
  • Outer Diameter: 26.5 mm
  • Copper content: 1250 kg/km
  • Approximate weight: 1371 kg/km

 

LC CABLOPOWER 3 x 35 mmq

Nexans ref. F1B3503T300

  • Packaging: Drum (1000m)
  • Construction type: 3G35
  • Number of cores: 3
  • Conductor cross-section: 35 mm²
  • Outer Diameter: 25.4 mm
  • Copper content: 1050 kg/km
  • Approximate weight: 1229 kg/km

 

LC CABLOPOWER 4 x 35 mmq

Nexans ref. F1B3504T300

  • Packaging: Drum (1000m)
  • Construction type: 4G35
  • Number of cores: 4
  • Conductor cross-section: 35 mm²
  • Outer Diameter: 28.3 mm
  • Copper content: 1400 kg/km
  • Approximate weight: 1620 kg/km

 

Description

Description

Standards

  • International
    UL and CSA approval

LC Cablopower for continuos moving application, high flexible and oil resistant.

 

Applications:

  • Tracksystem for tool machine
  • wood machine
  • automatic lines for assebly
  • handling
  • packaging
  • other application with moderate stresses

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Insulation
Polyolefin
Insulation colour
Black numbered Yellow/Green
Taping
Non woven tape
Outer sheath
PVC
Sheath colour
Grey RAL 7001

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
1000 V
Test voltage
4000 V

Mechanical characteristics

Mechanical characteristics

Bending cycles
5 Mio.
Speed
300 m/min
Maximum acceleration
20 m/s²

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
6.5 (xD)
Operating temperature, range
-5 - 80 °C
Storage temperature, range
-40 - 80 °C
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1
Oil resistance
EN 50363-4-1