NEOCLICK®

Products

Kit NEOCLICK® Single phase

Nexans ref. 69745E

  • Packaging: Kit

Kit NEOCLICK® Three phase

Nexans ref. 69746E

  • Packaging: Kit

Description

Description

Standards

  • National
    NF C 15-100; XP C 32-321

The NEOCLICK connector allows the supply of equipment by branches from NEOBUS® cables and cable assemblies. The NEOCLICK connector is designed to facilitate the installation of charging terminals for electric vehicles from 3kW to 43kW.

The NEOCLICK connector is universal and suitable for connecting all conductors.

For slow charging stations (3.7kW) to normal (7kW), power is supplied in one phase by connecting the selected phase, the neutral conductor and the earth conductor.

For accelerated or fast higher power terminals (22kW or 43kW), the connection will be made in three-phase, requiring 2 additional connectors for the added phases.

NEOCLICK is also available individually, depending on your needs.

Characteristics

Main conductor: NEOBUS main cable, U1000 AR2V with cross section: 50 mm²-150 mm² / NF C 32-321,

Branch cable: U1000 Ro2V cables, section 16 mm² to 35 mm² double insulation / NF C 32-321

Installation

NEOCLICK connectors are easily installed on the energy bus:
1 / Separate the phases of the twist
2 / Position the connector on the chosen phase
3 / Place the branch cable
4 / Tighten the connector until the fuse head breaks.

NEOBUS connection standards

For normal 3.7 to 7 KVA charging stations, the power supply to the terminal is single-phase. The NEOBUS® Kit consists of three insulation piercing connectors to be installed on each twisted cable start, respectively 1 PH, 1 N and 1 PE of 50 mm²
For the terminals of 7 to 22 kVA the power supply of the terminals is in three-phase, the kit consists of 5 connectors: 3 PH, 1N and 1 PE of 50mm²
If the length of the shunt between a connector and the charging station is greater than 3 meters, the standard imposes an additional protective case comprising:

  • 30mA protection
  • 20A or 40A thermal circuit breaker (depending on the power delivered)

Characteristics

Characteristics

Dimensional characteristics

Dimensional characteristics

Conductor section of the main cable, range
50 - 150 mm²
Conductor section of the branched cable, range
16 - 35 mm²

Electrical characteristics

Electrical characteristics

Maximum operating voltage
1 kV
Permissible current rating in open air
63 A

Usage characteristics

Usage characteristics

Ambient installation temperature, range
-5 - 40 °C

Resources

Resources

Related families

EV Infrastructure cabling solutions
Nexans AC charging stations
Nexans AC charging stations