NEOBUS®

Products

NEOBUS 0,6/1kV 1G50

Nexans ref. 302846 - Country ref. 302846

  • Packaging: Drum (m)
  • Conductor cross-section: 50 mm²
  • Number of cores: 1

NEOBUS 0,6/1kV 4x1x50 GL

Nexans ref. 10261440 - Country ref. 302845

  • Packaging: Drum (m)
  • Conductor cross-section: 50 mm²
  • Number of cores: 4

NEOBUS 0,6/1kV 4x1x95 GL

Nexans ref. 10271225 - Country ref. 302844

  • Packaging: Drum (m)
  • Conductor cross-section: 95 mm²
  • Number of cores: 4

Description

Description

Standards

  • International
    IEC 60228; IEC 60502-1
  • National
    NF C 15-100; NF C 32-013

NEOBUS has been designed especially for the power connection of Electric Vehicles Charging Infrastructures (EVCI), with  HFFR properties (halogen free, flame retardant).

NEOBUS allows pre-wiring and powering any charging station for electric vehicles from 3 to 22 kW AC. It has been tested and validated for the connection of communicating charging stations with Power Line Communication (PLC, G3 or HomePlug) reducing the cabling effort accordingly.


Installation

NEOBUS® can be laid on cable trays or fixed to the walls. The connection of the charging stations is carried out simultaneously or later thanks to the NEOCLICK® insulation piercing connectors.
NEOBUS can respond to all installation situations:

  • Installation facilitated by the twisted design
  • Separate earth cable (NEOBUS 1Gx50mm²)
  • Suitable for all ground regimes (TT / TN-C-S / TNS)

Construction

  • Circular aluminum shrunken, wired
  • Double insulation: Crosslinked polyethylene.
  • Outer sheath: HFFR type DM01
  • Conductor: U1000 AR2V 50 or 95 mm² section

Conductors Identification
  • Neutral : NEOBUS 0.6 /1 KV 4 x 1 x section mm2 211 OF / Fabrication year
  • Phase 1 : -------------1--------- NEOBUS ----------1------------
  • Phase 2 : -------------2--------- NEOBUS ----------2------------
  • Phase 3 : -------------3--------- NEOBUS ----------3------------

NEOBUS connection principle

NEOBUS connection standards

For normal 3.7 to 7 KVA charging stations, the power supply to the terminal is single-phase. The NEOBUS® Kit consists of three insulation piercing connectors to be installed on each twisted cable start, respectively 1 PH, 1 N and 1 PE of 50 mm²
For the terminals of 7 to 22 kVA the power supply of the terminals is in three-phase, the kit consists of 5 connectors: 3 PH, 1N and 1 PE of 50mm²
If the length of the shunt between a connector and the charging station is greater than 3 meters, the standard imposes an additional protective case comprising:

  • 30mA protection
  • 20A or 40A thermal circuit breaker (depending on the power delivered)

NEOBUS-Drum capacity

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Stranded class 2

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
0.6/1 kV

Usage characteristics

Usage characteristics

Smoke density
Standard
Operating temperature, range
-25 - 60 °C

Resources

Resources

Related families

EV Infrastructure cabling solutions
Nexans AC charging stations
Nexans AC charging stations