Charging cables

Products

Charging cable T2/T2 Mono 7kVA 5M

Nexans ref. 67492E

  • Packaging: Unit
  • Cable length: 5 m
  • Current type: Single phase
  • Power: 7 kVA

Charging cable T2/T2 MONO 32A 5M overmolded

Nexans ref. 304315E

  • Packaging: Unit
  • Cable length: 5 m
  • Current type: Single phase
  • Power: 7 kVA

Charging cable T2/T2 Mono 7kVA 7M

Nexans ref. 67378E

  • Packaging: Unit
  • Cable length: 7 m
  • Current type: Single phase
  • Power: 7 kVA

Charging cable T2/T2 MONO 32A 7M overmolded

Nexans ref. 304316E

  • Packaging: Unit
  • Cable length: 7 m
  • Current type: Single phase
  • Power: 7 kVA

Charging cable T2/T2 MONO 32A 10M overmolded

Nexans ref. 304320E

  • Packaging: Unit
  • Cable length: 10 m
  • Current type: Single phase
  • Power: 7 kVA

Charging cable T2/T2 TRI 32A 5M overmolded

Nexans ref. 304317E

  • Packaging: Unit
  • Cable length: 5 m
  • Current type: Three phase
  • Power: 22 kVA

Charging cable T2/T2 TRI 32A 7M overmolded

Nexans ref. 304069E

  • Packaging: Unit
  • Cable length: 7 m
  • Current type: Three phase
  • Power: 22 kVA

Charging cable T2/T2 TRI 32A 10M overmolded

Nexans ref. 304318E

  • Packaging: Unit
  • Cable length: 10 m
  • Current type: Three phase
  • Power: 22 kVA

Description

Description

Type 2 charging cables, compatible with almost all vehicles and charging station (AC)

Available configurations : 

  • 5, 7 or 10 meters
  • 7 or 22 kVW
  • connector assembled or overmoulded.

 

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Plug socket
Type 2 / Type 2

Electrical characteristics

Electrical characteristics

Rated current
32 A

Usage characteristics

Usage characteristics

Operating temperature, range
-30 - 50 °C

Resources

Resources