AGICITY FAST WALLBOX

Products

AGICITY FAST WALLBOX EU 24DC CCS/CHAdeMO

Nexans ref. 304169E

  • Packaging: Unit
  • Number of charging points: 2

AGICITY FAST WALLBOX EU 24DC CCS/T2S

Nexans ref. 304440E

  • Packaging: Unit
  • Number of charging points: 2 simultaneous

AGICITY FAST WALLBOX EU 24DC/22AC CCS/CHAdeMO/T2

Nexans ref. 69921E

  • Packaging: Unit
  • Number of charging points: 3

AGICITY FAST Wallbox EU 24DC MONO-STANDARD COMBO

Nexans ref. 304101E

  • Packaging: Unit
  • Number of charging points: 1

Description

Description

Standards

  • International
    CAN/CSA C22.2; DIN70121; EMC 2014/30/EU; FCC Part 15; LVD 2006/95/EC; RED 2014/53/EU; UL2022; UL2231-1/2

With its compact design, the AGICITY FAST WallBox can be installed in less than two hours, either on a wall or on a pedestal. Its rated 22/24 kW output power will charge most EV cars typically in one hour, independently of their protocols (Combo, CHAdeMO and/or AC Type 2). Based on a unique design without air filter, the maintenance needs are greatly reduced. Adaptable thanks to its customizable front panel & user menu, it is an ideal solution for providing fast charging points at shopping centers, restaurants, parking areas or for any work places or shared buildings. Connected wirelessly via OCPP1.6, upgrades, supervision and operation can be done remotely in a smart and optimized way.

Configuration & options

Power Supply: Simultaneous 22 kW AC and 24 kW DC
Interface COMBO (1 or 2) & CHAdeMO with or without  AC Type 2 - 22kW 
Smart charging function

Hardware protections:

  • Input fuses on each module
  • Output diode and fuse on power module
  • Fast acting fuses on output
  • AC input and DC output relays

Electronic protections: 

  • Overload and output short-circuit
  • Over temperature and temperature regulation
  • Output over voltage / reverse polarity
  • Charging plug defects / Communication failure
  • Insulation monitor device on DC output

Customization:

  • Factory configuration of the charging station to the operator (Supervision, SIM Card)
  • Customizable logo on screen
  • White label available on request (sticker)
  • Pedestal option available

Input connection: 

  • 3P+N 400V (Europe) or 3P 240 V w/o Neutral (Norway)
  • 3P + N 480V or 3P 240V w/o Neutral
  • 1P or 2P version for USA on request

Communication

Vehicle interface:

  • CAN (CHAdeMO/GB)
  • PLC GreenPhy (COMBO & AC)

Supervision capability:

  • OCPP 1.6 compatible
  • Ethernet or 3G/4G connection
  • Two separate modems (Maintenance & Operation)

Access & Identification : 

  • RFID reader (Mifare)
  • 7 inch touch screen with user menu

AGICITY FAST WALLBOX - additional electrical data

GALVANIC INSULATION

  • Input / Output: 5200 V DC
  • Input / PE: 1500 V AC
  • Output / PE: 2600 V DC

INPUT

  • Voltage: 
    • 380 V - 480 V AC 50/60 Hz three phase (3P + N + ground)  - Nominal input current: 37A
    • 208 V - 240 V AC 50/60 Hz three phase (3P + Ground) - Nominal input current: 65A
  • Power factor : > 0,99
  • Efficiency : 95%

OUTPUT

  • Voltage: 150 VDC to 530 VDC
  • Current: 1.5 to 65 A

AGICITY FAST WALLBOX - Available versions

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Colour
Grey
Material
Stainless Steel

Mechanical characteristics

Mechanical characteristics

IK Rating
10

Usage characteristics

Usage characteristics

IP Rating
IP55
Operating temperature, range
-25 - 50 °C

Resources

Resources

Related families

Nexans DC charging stations
Nexans DC charging stations
Nexans AC charging stations