AGICITY FAST SATION 50

Products

Description

Description

Standards

  • International
    DIN70121; EMC 2014/30/EU; LVD 2014/35/EU; RED 2014/53/EU

With a delivered power of 50 kW (DC) or 22/43 kW (AC), the Nexans FAST Station 50DC charging station will charge all EV's on the market in half an hour typically.

Two charging points are available thanks to the simultaneous charge capability (AC + DC).

Connected wirelessly via OCPP1.6, upgrades,supervision and operation can be done remotely in a smart and optimized way thanks to the dual modems. 

Smart charging and energy management thanks to real-time adaptable power supply !

Configuration & options

  • Power: 22/43 kW AC and 50 kW DC
  • Interfaces COMBO 2 & CHAdeMO
  • With AC Type 2 22 or 43 kW plug socket

Output configurations:

  • Single output: Combo 2 
  • Double DC output: Combo 2 + CHAdeMO
  • Multiple AC22/DC output: Combo 2 + CHAdeMO + AC 22 kW
  • Multiple AC43/DCoutput: Combo 2 + CHAdeMO + AC 43 kW

Electrical protections:

  • Input fuses on each module
  • Output diode and fuse on power module
  • Fast acting fuses on output
  • AC input and DC output relays

Electronic protections:

  • Overload and output short-circuit
  • Over temperature and temperature regulation
  • Output over voltage / reverse polarity
  • Charging plug defects / Communication failure
  • Insulation monitor device on DC output

Display & communication module:

  • 7 inch touch screen
  • User Menu with adjustable logo
  • OCPP 1.6 card (JSON or SOAP), 2 separate modems
  • Ethernet connection
  • LED indicator (RGB) for each output

Presentation:

  • Standard panel
  • Custom label available on request (sticker)

Input connection:

  • 3P+N 400V (Europe)
  • 3P 230V w/o neutral (Norway)

Communication

Vehicle interface:

  • CAN (CHAdeMO/GB)
  • PLC GreenPhy (COMBO & AC)

Supervision capability:

  • Wireless: 3G/4G via OCPP1.6
  • LAN/TCP IP
  • Two separate modems (operation & maintenance)

Access & Identification : 

  • RFID reader
  • Touch screen

AGICITY FAST STATION 50 - layout

AGICITY FAST STATION 50 - available configurations

AGICITY FAST STATION 50- additional electrical data

INPUT

  • Voltage: 380 V - 480 V AC 50/60 Hz three phase (3P + N + Ground)
  • Nominal input current: 83 A
  • Power factor : > 0,98
  • Efficiency : 94%

OUTPUT

  • Voltage: 200 VDC to 500 VDC
  • Current: 1.5 to 125 A

Resources

Resources

Related families

Nexans DC charging stations
Nexans DC charging stations

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close