AGICITY FAST STATION 24

Products

Description

Description

Standards

  • International
    CAN/CSA C22.2; DIN70121; EMC 2014/30/EU; FCC Part 15; LVD 2014/35/EU; RED 2014/53/EU; UL2022; UL2231-1/2

With a delivered power of 24 kW (in DC) or 22 kW (in AC), the new FAST STATION 24 charging station will charge all EV on the market in one hour typically. Two charging points are available thanks to the simultaneous charge capability.Compatible with disabled access, with a small surface footprint, usable againt a wall, the station is an ideal solution for providing fast charging points at shopping centers, restaurants, parking areas or for any public environment. Connected wirelessly via OCPP1.6, upgrades,supervision and operation can be done remotely in a smart and optimized way.

Configuration & options

Power Supply: 22 kW AC and 24 kW DC
Interface COMBO 2 & CHAdeMO
With AC Type 2 - 22kW E.V. Ready plug socket
Electrical protections:

  • Input fuses on each module
  • Output diode and fuse on power module
  • Fast acting fuses on output
  • AC input and DC output relays

Electronic protections: 

  • Overload and output short-circuit
  • Over temperature and temperature regulation
  • Output over voltage / reverse polarity
  • Charging plug defects / Communication failure
  • Insulation monitor device on DC output

Display & communication module: 

  • 7 inch touch screen
  • User Menu with adjustable wallpaper graphics
  • OCPP 1.6 card (JSON or SOAP), 2 separate modems
  • Ethernet connection
  • LED indicator (RGB) for each output

Presentation:

  • Standard panel
  • White label available on request (sticker)

Input connection: 

  • 3P+N 400V (Europe)
  • 3P 230V w/o neutral (Norway)

Communication

Vehicle interface:

  • CAN (CHAdeMO/GB)
  • PLC GreenPhy (COMBO & AC)

Supervision capability:

  • Wireless: 3G/4G via OCPP1.6
  • LAN/TCP IP
  • Two separate modems (operation & maintenance)

Access & Identification : 

  • RFID reader (Mifare + Calypso)
  • Touch screen

AGICITY FAST STATION 24 Layout

AGICITY FAST STATION 24 - additional electrical data

GALVANIC INSULATION

  • Input / Output: 5200 V DC
  • Input / PE: 1500 V AC
  • Output / PE:2600 V DC

INPUT

  • Voltage: 400 V AC +/- 10% 50/60 Hz three phase (3P + N + Ground)
  • Nominal input current: 72A
  • Power factor: > 0,99
  • Efficiency : 95%

OUTPUT

  • Voltage: 150 V DC to 530 V DC
  • Current: 1.5 to 65 A

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Charging mode
Mode 3 & 4
Colour
Grey
Material
Stainless Steel
Number of charging points
3

Dimensional characteristics

Dimensional characteristics

Approximate net weight
220.0 kg
Cable length
5 m

Mechanical characteristics

Mechanical characteristics

IK Rating
10

Usage characteristics

Usage characteristics

IP Rating
IP55
Operating temperature, range
-25 - 55 °C

Resources

Resources

Related families

Nexans DC charging stations
Nexans DC charging stations

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close