AGICITY DUO

Products

AGICITY DUO FR 2x22kW T2SL Cust220001-RAL5021

Nexans ref. 69847E

  • Packaging: Unit
  • Plug socket: Type 2S Lockable
  • Power: 22 kVA
  • Charging station communication interface : Ethernet

AGICITY DUO FR 2x22kW T2SL/E Cust220001-RAL5021

Nexans ref. 69708E

  • Packaging: Unit
  • Plug socket: Type 2S lockable + EF
  • Power: 22 kVA
  • Charging station communication interface : Ethernet

AGICITY DUO FR 2x22kW T2SL/E Cust220012-RAL5021

Nexans ref. 69705E

  • Packaging: Unit
  • Plug socket: Type 2S lockable + EF
  • Power: 22 kVA
  • Charging station communication interface : Ethernet + Cellular

AGICITY DUO FR 2x22kW T2SL/E Cust220012-RAL5021

Nexans ref. 69804E

  • Packaging: Unit
  • Plug socket: Type 2S lockable + EF
  • Power: 22 kVA
  • Charging station communication interface : Cellular

AGICITY DUO FR 2x7kW T2SL Cust220001-RAL5021

Nexans ref. 304040E

  • Packaging: Unit
  • Plug socket: Type 2S Lockable
  • Power: 7 kVA
  • Charging station communication interface : Ethernet

AGICITY DUO FR 2x7kW T2SL/E Cust220001-RAL5021

Nexans ref. 304041E

  • Packaging: Unit
  • Plug socket: Type 2S lockable + EF
  • Power: 7 kVA
  • Charging station communication interface : Ethernet

AGICITY DUO FR 2x7kW T2SL/E Cust220012-RAL5021

Nexans ref. 304042E

  • Packaging: Unit
  • Plug socket: Type 2S lockable + EF
  • Power: 7 kVA
  • Charging station communication interface : Ethernet + Cellular

AGICITY DUO FR 2x7kW T2SL/E Cust220022-RAL5021

Nexans ref. 304039E

  • Packaging: Unit
  • Plug socket: Type 2S lockable + EF
  • Power: 7 kVA
  • Charging station communication interface : Ethernet + Cellular

AGICITY DUO FR FSH 2x22kW T2SL/E Cust220001-RAL5021

Nexans ref. 304213E

  • Packaging: Unit
  • Plug socket: Type 2S lockable + EF
  • Power: 22 kVA
  • Charging station communication interface : Ethernet

AGICITY DUO FR FSH 2x22kW T2SL/E Cust220012-RAL5021

Nexans ref. 304179E

  • Packaging: Unit
  • Plug socket: Type 2S lockable + EF
  • Power: 22 kVA
  • Charging station communication interface : Ethernet + Cellular

AGICITY DUO FR FSH 2x7kW T2SL Cust220001-RAL5021

Nexans ref. 304215E

  • Packaging: Unit
  • Plug socket: Type 2S Lockable
  • Power: 7 kVA
  • Charging station communication interface : Ethernet

AGICITY DUO FR FSH 2x7kW T2SL/E Cust220001-RAL5021

Nexans ref. 304216E

  • Packaging: Unit
  • Plug socket: Type 2S lockable + EF
  • Power: 7 kVA
  • Charging station communication interface : Ethernet

AGICITY DUO FR FSH 2x7kW T2SL/E Cust220012-RAL5021

Nexans ref. 304217E

  • Packaging: Unit
  • Plug socket: Type 2S lockable + EF
  • Power: 7 kVA
  • Charging station communication interface : Ethernet + Cellular

AGICITY DUO FR FSH 2x7kW T2SL/E Cust220022-RAL5021

Nexans ref. 304214E

  • Packaging: Unit
  • Plug socket: Type 2S lockable + EF
  • Power: 7 kVA
  • Charging station communication interface : Ethernet + Cellular

Description

Description

Standards

  • International
    EN 61851-1; EN 61851-22; EN 62196-2
  • National
    BS 7671; NF C 15-100; NF C 15-722

Thanks to the Smart Charging functions, AGICITY® DUO is the ideal building block for local charging networks. In combination with the pool manager option,  the available power is dynamically anticipated across various locally installed AGICITY® charging stations. 

Configuration 
Power supply: from 2x 7kW to 2x 22kW

Number of charging points: 2

Plug sockets: Lockable T2, T2S, or T2s+ type E

Electrical protections: not integrated
Electronics protection: embedded

RFID reader: ISO 14443A, ISO 14443B, MiFare, Calypso

Communication & commissioning

  • Communication interface:2G/4G or Ethernet (IEEE 802.3)
  • Interoperability OCPP 1.5 and OCPP 1.6
  • Communication gateway for slave charger management: only on master station
  • Local management through embedded web server

ASSOCIATED SERVICES

Smart charging

Power limitation for one or more plug sockets on the same pool, dynamic load management using the pool manager. 
The limitation can be :

  • Static: the power supply limit is defined and static. It can be locally configured at the pool level and then modified through commissionning software.
  • Dynamic: power supply changes according to charging requests and energy availability. The load balancing can operate locally on a charging station or a cluster. This function can be extended via a communicating metering device (optional) in order to meter both power consumption and power feeding from external production on the same delivery point.
  • Dynamic with local constraint: power supply respects optimization strategies, taking into consideration external parameters, such as power pricing, through OCPP commands and commissioning software.

Maintenance and supervision

  • Remote management / diagnosis
  • Preventative and on-going maintenance
  • Real-time reporting and alerts

Charge access

  • Plug & charge
  • Local user authentication through RFID
  • Remote user authentication through RFID/OCPP
  • Compatible with most EMSP services

AGICITY DUO Details

AGICITY DUO options

OPTIONS

  • Customisation (colour / stickers)

ASSOCIATED PRODUCTS

  • Pedestal : 69823E
  • Anchor for pedestal on loose ground : 69942E
  • NEOBUS for indoor installation:  302844 / 302845 / 302846
  • kit NEOCLICK single phase: 69745E
  • kit NEOCLICK three phase: 69746E

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Material
Steel
Number of charging points
2 simultaneous

Dimensional characteristics

Dimensional characteristics

Approximate net weight
16.0 kg

Electrical characteristics

Electrical characteristics

Charging station Electrical protection
Not included

Mechanical characteristics

Mechanical characteristics

IK Rating
10

Usage characteristics

Usage characteristics

IP Rating
IP55
Operating temperature, range
-30 - 50 °C

Related families

Nexans AC charging stations
Nexans AC charging stations
EV Infrastructure cabling solutions
EV Infrastructure cabling solutions