AGICITY ALTO

Products

AGICITY ALTO 11 KVA

Nexans ref. 304022E

  • Packaging: Unit
  • Plug socket: Type 2S Lockable
  • RFID system: None
  • Power: 11 kVA

AGICITY ALTO 11 kVA - RFID

Nexans ref. 304023E

  • Packaging: Unit
  • Plug socket: Type 2S Lockable
  • RFID system: ISO14443 A,B; Mifare; Calyspo; ISO 15963
  • Power: 11 kVA

AGICITY ALTO 22 KVA

Nexans ref. 304024E

  • Packaging: Unit
  • Plug socket: Type 2S Lockable
  • RFID system: None
  • Power: 22 kVA

AGICITY ALTO 22 kVA - RFID

Nexans ref. 304025E

  • Packaging: Unit
  • Plug socket: Type 2S Lockable
  • RFID system: ISO14443 A,B; Mifare; Calyspo; ISO 15963
  • Power: 22 kVA

AGICITY ALTO 22KVA VERROU EF

Nexans ref. 304321E

  • Packaging: Unit
  • Plug socket: Type 2S lockable + EF
  • RFID system: None
  • Power: 22 kVA

AGICITY ALTO 3,7 KVA

Nexans ref. 304018E

  • Packaging: Unit
  • Plug socket: Type 2S Lockable
  • RFID system: None
  • Power: 3.7 kVA

AGICITY ALTO 3,7 kVA - RFID

Nexans ref. 304019E

  • Packaging: Unit
  • Plug socket: Type 2S Lockable
  • RFID system: ISO14443 A,B; Mifare; Calyspo; ISO 15963
  • Power: 3.7 kVA

AGICITY ALTO 7 KVA

Nexans ref. 304020E

  • Packaging: Unit
  • Plug socket: Type 2S Lockable
  • RFID system: None
  • Power: 7 kVA

AGICITY ALTO 7 kVA - RFID

Nexans ref. 304021E

  • Packaging: Unit
  • Plug socket: Type 2S Lockable
  • RFID system: ISO14443 A,B; Mifare; Calyspo; ISO 15963
  • Power: 7 kVA

Description

Description

Standards

  • International
    IEC 61851; IEC 62196
  • National
    NF C 15-100

AGICITY ALTO is the most economical solution in the AGICITY range by Nexans.

Its polycarbonate design allows it to combine ligthness ans robustness. Its small footprint allows installation with reduced wall or floor space, indoors and outdoors. 

Configuration 

  • Power supply: from 1x 3.7kW to 1x 22kW
  • Electrical protections: not integrated
  • Plug socket: Lockable Type 2S 
  • Metering: none
  • Identification: optional RFID reader (ISO 14443A, ISO 14443B, MiFare)

 

Charge access

  • Plug & charge
  • Local user authentication through RFID 
  • Offline authorization by badges 

ALTO DETAILS

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Charging mode
Mode 3
Colour
Light grey RAL 7035
Material
Polycarbonate
Number of charging points
1

Dimensional characteristics

Dimensional characteristics

Approximate net weight
4.5 kg

Mechanical characteristics

Mechanical characteristics

IK Rating
10

Usage characteristics

Usage characteristics

IP Rating
IP55
Operating temperature, range
-25 - 55 °C

Resources

Resources