LANsense Copper Patch Cords

Products

LANsense PatchCord Cat6 LSZH Unscreened

Nexans ref. N886.P1A010OK

  • Packaging: Box (Unit)
  • Category: Cat. 6
  • Length: 1 m

LANsense PatchCord Cat6 LSZH Unscreened

Nexans ref. N886.P1A015OK

  • Packaging: Box (Unit)
  • Category: Cat. 6
  • Length: 1.5 m

LANsense PatchCord Cat6 LSZH Unscreened

Nexans ref. N886.P1A020OK

  • Packaging: Box (Unit)
  • Category: Cat. 6
  • Length: 2 m

LANsense PatchCord Cat6 LSZH Unscreened

Nexans ref. N886.P1A030OK

  • Packaging: Box (Unit)
  • Category: Cat. 6
  • Length: 3 m

LANsense PatchCord Cat6 LSZH Unscreened

Nexans ref. N886.P1A050OK

  • Packaging: Box (Unit)
  • Category: Cat. 6
  • Length: 5 m

LANsense Patch Cord Cat 6 LSZH Screened

Nexans ref. N886.P1F010OK

  • Packaging: Box (Unit)
  • Category: Cat. 6
  • Length: 1 m

LANsense Patch Cord Cat 6 LSZH Screened

Nexans ref. N886.P1F015OK

  • Packaging: Box (Unit)
  • Category: Cat. 6
  • Length: 1.5 m

LANsense Patch Cord Cat 6 LSZH Screened

Nexans ref. N886.P1F020OK

  • Packaging: Box (Unit)
  • Category: Cat. 6
  • Length: 2 m

LANsense Patch Cord Cat 6 LSZH Screened

Nexans ref. N886.P1F030OK

  • Packaging: Box (Unit)
  • Category: Cat. 6
  • Length: 3 m

LANsense Patch Cord Cat 6 LSZH Screened

Nexans ref. N886.P1F050OK

  • Packaging: Box (Unit)
  • Category: Cat. 6
  • Length: 5 m

LANsense Patch Cord Cat 6A LSZH Screened

Nexans ref. N88A.P1F010OK

  • Packaging: Box (Unit)
  • Category: Cat. 6A
  • Length: 1 m

LANsense Patch Cord Cat 6A LSZH Screened

Nexans ref. N88A.P1F015OK

  • Packaging: Box (Unit)
  • Category: Cat. 6A
  • Length: 1.5 m

LANsense Patch Cord Cat 6A LSZH Screened

Nexans ref. N88A.P1F020OK

  • Packaging: Box (Unit)
  • Category: Cat. 6A
  • Length: 2 m

LANsense Patch Cord Cat 6A LSZH Screened

Nexans ref. N88A.P1F030OK

  • Packaging: Box (Unit)
  • Category: Cat. 6A
  • Length: 3 m

LANsense Patch Cord Cat 6A LSZH Screened

Nexans ref. N88A.P1F050OK

  • Packaging: Box (Unit)
  • Category: Cat. 6A
  • Length: 5 m

LANsense Patch Cord Cat 7A LSZH Screened

Nexans ref. N887.P1H010OK

  • Packaging: Box (Unit)
  • Category: Cat. 7A
  • Length: 1 m

LANsense Patch Cord Cat 7A LSZH Screened

Nexans ref. N887.P1H020OK

  • Packaging: Box (Unit)
  • Category: Cat. 7A
  • Length: 2 m

LANsense Patch Cord Cat 7A LSZH Screened

Nexans ref. N887.P1H030OK

  • Packaging: Box (Unit)
  • Category: Cat. 7A
  • Length: 3 m

LANsense Patch Cord Cat 7A LSZH Screened

Nexans ref. N887.P1H050OK

  • Packaging: Box (Unit)
  • Category: Cat. 7A
  • Length: 5 m

Description

Description

Standards

  • International
    EN 50265-2-1; ISO/IEC 11801
  • National
    TIA/EIA-568-B.2

The Nexans LANsense patchcord range is suitable for use in voice or data network installations. The 4 pair construction and robust RJ45 connectors provide for long term network reliability. The patchcords have an unobtrusive external probe built into the plug boot which mates with the sensors built into the patch panels. The patchcords can be supplied in different lengths and with different colour latch protectors to allow differentiation of services and workgroups.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Colour
Orange

Resources

Resources