1000 (A)RVFV C1

Products

1000 ARVFV C1 1x185

Nexans ref. 10257961

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Green / Yellow
  • With Green/Yellow core: No
  • Number of cores: 1
  • Conductor cross-section: 185 mm²
  • Nominal outer diameter: 27.3 mm
  • Approximate weight: 1001 kg/km

1000 ARVFV C1 1x240

Nexans ref. 10261986

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: No
  • Number of cores: 1
  • Conductor cross-section: 240 mm²
  • Nominal outer diameter: 30.0 mm
  • Approximate weight: 1233 kg/km

1000 ARVFV C1 1x300

Nexans ref. 10257962

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Green / Yellow
  • With Green/Yellow core: No
  • Number of cores: 1
  • Conductor cross-section: 300 mm²
  • Nominal outer diameter: 32.5 mm
  • Approximate weight: 1460 kg/km

1000 ARVFV C1 1x300 Black

Nexans ref. 10257955

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: No
  • Number of cores: 1
  • Conductor cross-section: 300 mm²
  • Nominal outer diameter: 32.5 mm
  • Approximate weight: 1459 kg/km

1000 ARVFV C1 1x400

Nexans ref. 10257956

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: No
  • Number of cores: 1
  • Conductor cross-section: 400 mm²
  • Nominal outer diameter: 36.2 mm
  • Approximate weight: 1828 kg/km

1000 ARVFV C1 1x630

Nexans ref. 10257957

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: No
  • Number of cores: 1
  • Conductor cross-section: 630 mm²
  • Nominal outer diameter: 44.4 mm
  • Approximate weight: 2792 kg/km

1000 ARVFV C1 1x95

Nexans ref. 10261973

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: No
  • Number of cores: 1
  • Conductor cross-section: 95 mm²
  • Nominal outer diameter: 21.7 mm
  • Approximate weight: 620 kg/km

1000 RVFV C1 14x1.5

Nexans ref. 10260405

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Grey
  • With Green/Yellow core: No
  • Number of cores: 14
  • Conductor cross-section: 1.5 mm²
  • Nominal outer diameter: 19.1 mm
  • Approximate weight: 590 kg/km

1000 RVFV C1 24G1.5

Nexans ref. 10261064

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: Yes
  • Number of cores: 24
  • Conductor cross-section: 1.5 mm²
  • Nominal outer diameter: 24.1 mm
  • Approximate weight: 898 kg/km

1000 RVFV C1 2x1.5

Nexans ref. 10265345

  • Conductor flexibility: Solid class 1
  • Sheath colour: Black
  • With Green/Yellow core: No
  • Number of cores: 2
  • Conductor cross-section: 1.5 mm²
  • Nominal outer diameter: 10.9 mm
  • Approximate weight: 196 kg/km

1000 RVFV C1 37G1.5

Nexans ref. 10261065

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: Yes
  • Number of cores: 37
  • Conductor cross-section: 1.5 mm²
  • Nominal outer diameter: 27.2 mm
  • Approximate weight: 1204 kg/km

1000 RVFV C1 37x1.5

Nexans ref. 10176042

  • Conductor flexibility: Solid class 1
  • Sheath colour: Black
  • With Green/Yellow core: No
  • Number of cores: 37
  • Conductor cross-section: 1.5 mm²
  • Nominal outer diameter: 26.3 mm
  • Approximate weight: 1174 kg/km

1000 RVFV C1 3G10

Nexans ref. 10257960

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 10 mm²
  • Nominal outer diameter: 17.8 mm
  • Approximate weight: 644 kg/km

1000 RVFV C1 3G16

Nexans ref. 10218190

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 16 mm²
  • Nominal outer diameter: 19.4 mm
  • Approximate weight: 853 kg/km

1000 RVFV C1 3G2.5

Nexans ref. 10257958

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 2.5 mm²
  • Nominal outer diameter: 13.7 mm
  • Approximate weight: 311 kg/km

1000 RVFV C1 3G2.5 orange

Nexans ref. 10165187

  • Conductor flexibility: Solid class 1
  • Sheath colour: Orange
  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 2.5 mm²
  • Nominal outer diameter: 13.6 mm
  • Approximate weight: 329 kg/km

1000 RVFV C1 3G4

Nexans ref. 10257954

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 4 mm²
  • Nominal outer diameter: 14.8 mm
  • Approximate weight: 386 kg/km

1000 RVFV C1 3G50

Nexans ref. 10257949

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 50 mm²
  • Nominal outer diameter: 28.7 mm
  • Approximate weight: 2079 kg/km

1000 RVFV C1 3G6.

Nexans ref. 10218191

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 6 mm²
  • Nominal outer diameter: 15.4 mm
  • Approximate weight: 458 kg/km

1000 RVFV C1 3x1.5

Nexans ref. 10260382

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Grey
  • With Green/Yellow core: No
  • Number of cores: 3
  • Conductor cross-section: 1.5 mm²
  • Nominal outer diameter: 12.8 mm
  • Approximate weight: 262 kg/km

1000 RVFV C1 4G10

Nexans ref. 10257946

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 10 mm²
  • Nominal outer diameter: 19.1 mm
  • Approximate weight: 769 kg/km

1000 RVFV C1 4G16

Nexans ref. 10257947

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 16 mm²
  • Nominal outer diameter: 21.5 mm
  • Approximate weight: 1054 kg/km

1000 RVFV C1 4G2.5

Nexans ref. 10257944

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 2.5 mm²
  • Nominal outer diameter: 14.5 mm
  • Approximate weight: 354 kg/km

1000 RVFV C1 4G4

Nexans ref. 10257945

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 4 mm²
  • Nominal outer diameter: 15.8 mm
  • Approximate weight: 446 kg/km

1000 RVFV C1 4G6

Nexans ref. 10257950

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 6 mm²
  • Nominal outer diameter: 17.0 mm
  • Approximate weight: 555 kg/km

1000 RVFV C1 4x1.5

Nexans ref. 10260383

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Grey
  • With Green/Yellow core: No
  • Number of cores: 4
  • Conductor cross-section: 1.5 mm²
  • Nominal outer diameter: 13.5 mm
  • Approximate weight: 295 kg/km

1000 RVFV C1 5G25

Nexans ref. 10257951

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: Yes
  • Number of cores: 5
  • Conductor cross-section: 25 mm²
  • Nominal outer diameter: 28.0 mm
  • Approximate weight: 1861 kg/km

1000 RVFV C1 7G1.5

Nexans ref. 10260922

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: Yes
  • Number of cores: 7
  • Conductor cross-section: 1.5 mm²
  • Nominal outer diameter: 15.4 mm
  • Approximate weight: 375 kg/km

1000 RVFV C1 7G2.5

Nexans ref. 10260923

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Black
  • With Green/Yellow core: Yes
  • Number of cores: 7
  • Conductor cross-section: 2.5 mm²
  • Nominal outer diameter: 16.6 mm
  • Approximate weight: 465 kg/km

1000 RVFV C1 7x1.5

Nexans ref. 10260404

  • Conductor flexibility: Stranded class 2
  • Sheath colour: Grey
  • With Green/Yellow core: No
  • Number of cores: 7
  • Conductor cross-section: 1.5 mm²
  • Nominal outer diameter: 15.0 mm
  • Approximate weight: 371 kg/km

Description

Description

Standards

  • International
    IEC 60228
  • National
    NF C 32-070/C1; XP C 32-322

Applications

These power and control cables are used for electricity supply in low voltage installation system. They are well adapted to underground use in industrial applications where hydrocarbons may be present. These cables can be fixed on cable trays, within conduits or fixed to walls.

Design

Conductor:
- Stranded (class 2), solid (class 1) annealed round plain copper or Stranded round aluminium (class 2) 
Insulation
- Cross-linked polyethylene (XLPE)
Assembling:
- An inner sheath acting as a filler with practically zero thickness or assembling tape (optional)
Inner sheath:
- Polyvinyl chloride (PVC)
Armour:
- Steel tapes (STA) or aluminium tapes
Outer sheath:
- Polyvinyl chloride (PVC)

Core indentification

1 core: black
2 to 5 cores: according to HD 308 S2
> 5 cores: printed numbers
> 5G cores: printed numbers + green/yellow core

Marking (example)

S.Y. + Sans Pb 1000 (A)RVFV-RH Nber of conductors & section NF C 32-070 C1 279 DoP:1000041-FRME + meter marking

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Insulation
XLPE (Cross-linked Polyethylene)
Inner sheath
PVC
Outer sheath
PVC
Conductor shape
Circular

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
0.6/1 kV

Mechanical characteristics

Mechanical characteristics

Mechanical resistance to impacts
Good

Usage characteristics

Usage characteristics

Chemical resistance
Oil resistant
Operating temperature, range
-20 - 60 °C
Max. conductor temperature in service
90 °C
Fire retardant
NFC 32070 C1

Resources

Resources

Selling & delivery Information

Current rating in Amperes according to NF C 15100 for ambiant temperature :

30 ° C (in open air)

20 ° C (underground)

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close