H07V-U

Products

H07VU-1,5-BLUE C100m

Nexans ref. 10274808

  • Packaging: Coil (100m)
  • Sheath colour: Blue
  • Conductor cross-section: - mm²
  • Number of cores: -
  • Length: 100 m

H07VU-2,5-BLEU C100m

Nexans ref. 10274812

  • Packaging: Coil (100m)
  • Sheath colour: Blue
  • Conductor cross-section: - mm²
  • Number of cores: -
  • Length: 100 m

H07VU-1,5-GREEN/YELLOW BOB 25m

Nexans ref. 10274809

  • Packaging: Spool (25m)
  • Sheath colour: Brown
  • Conductor cross-section: - mm²
  • Number of cores: -
  • Length: 25 m

H07VU-2,5-BROWN C100m

Nexans ref. 10274811

  • Packaging: Coil (100m)
  • Sheath colour: Brown
  • Conductor cross-section: - mm²
  • Number of cores: -
  • Length: 100 m

H07VU-2,5-GREEN/YELLOW BOB 25m

Nexans ref. 10274813

  • Packaging: Spool (25m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: - mm²
  • Number of cores: -
  • Length: 25 m

H07VU-4-GREEN/YELLOW C25m

Nexans ref. 10274835

  • Packaging: Coil (25m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: - mm²
  • Number of cores: -
  • Length: 25 m

H07VU-4-GREEN/YELLOW C50m

Nexans ref. 10274836

  • Packaging: Coil (50m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: - mm²
  • Number of cores: -
  • Length: 50 m

H07VU-1,5-BROWN C100m

Nexans ref. 10274807

  • Packaging: Coil (100m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: - mm²
  • Number of cores: -
  • Length: 100 m

H07VU-1,5-GREEN/YELLOW C100m

Nexans ref. 10274810

  • Packaging: Coil (100m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: - mm²
  • Number of cores: -
  • Length: 100 m

H07VU-2,5-GREEN/YELLOW C100m

Nexans ref. 10274834

  • Packaging: Coil (100m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: - mm²
  • Number of cores: -
  • Length: 100 m

3xVU 1,5 BLUE-BLACK-GREEN/YELLOW

Nexans ref. 10255290

  • Packaging: Coil (10m)
  • Sheath colour: -
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

3xVU 1,5 2 BLUE-BLACK-GREEN/YELLOW C25m

Nexans ref. 10255293

  • Packaging: Coil (25m)
  • Sheath colour: -
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 25 m

ASSEMBLE 3 fils VU1,5 C30m

Nexans ref. 10202735

  • Packaging: Coil (30m)
  • Sheath colour: -
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 30 m

H07VU 1x1,5 BLACK C5m

Nexans ref. 10026438

  • Packaging: Coil (5m)
  • Sheath colour: Black
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x1,5 BLACK C5m

Nexans ref. 10136302

  • Packaging: Coil (5m)
  • Sheath colour: Black
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x1,5 BLACK BOB 5m

Nexans ref. 10026436

  • Packaging: Spool (5m)
  • Sheath colour: Black
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x1,5 BLACK C10m

Nexans ref. 10026473

  • Packaging: Coil (10m)
  • Sheath colour: Black
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x1,5 BLACK

Nexans ref. 10097337

  • Packaging: Coil (10m)
  • Sheath colour: Black
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x1,5 BLACK BOB 10m

Nexans ref. 10026471

  • Packaging: Spool (10m)
  • Sheath colour: Black
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x1,5 BLACK C25m

Nexans ref. 10026545

  • Packaging: Coil (25m)
  • Sheath colour: Black
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x1,5 BLACK C25m

Nexans ref. 10207975

  • Packaging: Coil (25m)
  • Sheath colour: Black
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x1,5 BLACK BOB 25m

Nexans ref. 10026543

  • Packaging: Spool (25m)
  • Sheath colour: Black
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x1,5 7 BLACK C75m

Nexans ref. 10253802

  • Packaging: Coil (75m)
  • Sheath colour: Black
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 75 m

H07VU 1x1,5 BLACK C100m

Nexans ref. 10026378

  • Packaging: Coil (100m)
  • Sheath colour: Black
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U PASSEO 1X1.5 BLACK C100m

Nexans ref. 10269978 - Country ref. 01225015

  • Packaging: Coil (100m)
  • Sheath colour: Black
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U 1x1.5 BLACK C750m

Nexans ref. 10124399 - Country ref. 01270348

  • Packaging: Coil (750m)
  • Sheath colour: Black
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 750 m

EASYBOX H07VU 1x1,5 BLACK

Nexans ref. 10241389

  • Packaging: Box (2900m)
  • Sheath colour: Black
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 2900 m

H07VU 1X1,5 BLUE C5m

Nexans ref. 10026427

  • Packaging: Coil (5m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x1,5 BLUE C5m

Nexans ref. 10026433

  • Packaging: Coil (5m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x1,5 BLUE C5m

Nexans ref. 10097272

  • Packaging: Coil (5m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x1,5 BLUE BOB 5m

Nexans ref. 10026431

  • Packaging: Spool (5m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1X1,5 BLUE C10m

Nexans ref. 10026463

  • Packaging: Coil (10m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x1,5 BLUE

Nexans ref. 10097293

  • Packaging: Coil (10m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1X1,5 BLUE C10m

Nexans ref. 10026450

  • Packaging: Coil (10m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x1,5 BLUE BOB 10m

Nexans ref. 10026460

  • Packaging: Spool (10m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x1,5 BLUE C25m

Nexans ref. 10026536

  • Packaging: Coil (25m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x1,5 BLUE C25m

Nexans ref. 10097270

  • Packaging: Coil (25m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x1,5 BLUE BOB 25m

Nexans ref. 10026534

  • Packaging: Spool (25m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x1,5 7 BLUE C75m

Nexans ref. 10253801

  • Packaging: Coil (75m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 75 m

H07VU 1x1,5 BLUE C100m

Nexans ref. 10026372

  • Packaging: Coil (100m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U PASSEO 1X1.5 BLUE C100m

Nexans ref. 10269975 - Country ref. 01225017

  • Packaging: Coil (100m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07VU 1x1,5 BLUE C100m

Nexans ref. 10225996

  • Packaging: Coil (100m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07VU 1x1,5 BLUE C50m

Nexans ref. 10243643

  • Packaging: Coil (50m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U 1x1.5 BLUE C500m

Nexans ref. 10043637

  • Packaging: Coil (500m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 500 m

H07V-U 1x1.5 BLUE C750m

Nexans ref. 10124400 - Country ref. 01270349

  • Packaging: Coil (750m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 750 m

EASYBOX H07VU 1x1,5 BLUE

Nexans ref. 10239885

  • Packaging: Box (2900m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 2900 m

EASYBOX H07VU 1x1,5 light BLUE

Nexans ref. 10269617

  • Packaging: Box (2900m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 2900 m

H07VU 1x1,5 BROWN C5m

Nexans ref. 10130801

  • Packaging: Coil (5m)
  • Sheath colour: Brown
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x1,5 BROWN C10m

Nexans ref. 10026470

  • Packaging: Coil (10m)
  • Sheath colour: Brown
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x1,5 BROWN C25m

Nexans ref. 10026542

  • Packaging: Coil (25m)
  • Sheath colour: Brown
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x1,5 7 BROWN C75m

Nexans ref. 10253803

  • Packaging: Coil (75m)
  • Sheath colour: Brown
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 75 m

H07VU 1x1,5 BROWN C100m

Nexans ref. 10026376

  • Packaging: Coil (100m)
  • Sheath colour: Brown
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U PASSEO 1X1.5 BROWN C100m

Nexans ref. 10269976 - Country ref. 01225016

  • Packaging: Coil (100m)
  • Sheath colour: Brown
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U 1x1.5 BROWN C500m

Nexans ref. 10043638

  • Packaging: Coil (500m)
  • Sheath colour: Brown
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 500 m

H07V-U 1x1.5 BROWN C750m

Nexans ref. 10124401 - Country ref. 01270350

  • Packaging: Coil (750m)
  • Sheath colour: Brown
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 750 m

EASYBOX H07VU 1x1,5 BROWN

Nexans ref. 10241388

  • Packaging: Box (2900m)
  • Sheath colour: Brown
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 2900 m

H07V-U 1x1.5 DARK BLUE C500m

Nexans ref. 10140205

  • Packaging: Coil (500m)
  • Sheath colour: Dark blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 500 m

H07V-U 1x1.5 DARK BLUE C750m

Nexans ref. 10140149 - Country ref. 01270389

  • Packaging: Coil (750m)
  • Sheath colour: Dark blue
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 750 m

H07VU 1x1,5 GREEN/YELLOW C5m

Nexans ref. 10026446

  • Packaging: Coil (5m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x1,5 GREEN/YELLOW C5m

Nexans ref. 10097291

  • Packaging: Coil (5m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x1,5 GREEN/YELLOW BOB 5m

Nexans ref. 10026444

  • Packaging: Spool (5m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x1,5 GREEN/YELLOW C10m

Nexans ref. 10026489

  • Packaging: Coil (10m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x1,5 GREEN/YELLOW

Nexans ref. 10097299

  • Packaging: Coil (10m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

HO7VU 1X1,5 GREEN/YELLOW C10m

Nexans ref. 10026453

  • Packaging: Coil (10m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x1,5 GREEN/YELLOW BOB 10m

Nexans ref. 10026486

  • Packaging: Spool (10m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x1,5 GREEN/YELLOW C25m

Nexans ref. 10026556

  • Packaging: Coil (25m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x1,5 GREEN/YELLOW C25m

Nexans ref. 10097307

  • Packaging: Coil (25m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x1,5 GREEN/YELLOW BOB 25m

Nexans ref. 10026554

  • Packaging: Spool (25m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x1,5 GREEN/YELLOW C50m

Nexans ref. 10243695

  • Packaging: Coil (50m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 50 m

H07VU 1x1,5 7 GREEN/YELLOW C75m

Nexans ref. 10253834

  • Packaging: Coil (75m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 75 m

H07VU 1x1,5 GREEN/YELLOW C100m

Nexans ref. 10026374

  • Packaging: Coil (100m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U PASSEO 1G1.5 GREEN/YELLOW C100m

Nexans ref. 10269963 - Country ref. 01225010

  • Packaging: Coil (100m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07VU 1x1,5 GREEN/YELLOW C100m

Nexans ref. 10225997

  • Packaging: Coil (100m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U 1G1.5 GREEN/YELLOW C750m

Nexans ref. 10124398 - Country ref. 01270347

  • Packaging: Coil (750m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 750 m

EASYBOX H07VU 1x1,5 GREEN/YELLOW

Nexans ref. 10241393

  • Packaging: Box (2900m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 2900 m

H07V-U PASSEO 1X1.5 GREY C100m

Nexans ref. 10269977 - Country ref. 01248685

  • Packaging: Coil (100m)
  • Sheath colour: Grey
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U 1x1.5 GREY C750m

Nexans ref. 10124418 - Country ref. 01270355

  • Packaging: Coil (750m)
  • Sheath colour: Grey
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 750 m

EASYBOX H07VU 1x1,5 GREY

Nexans ref. 10256005

  • Packaging: Box (2900m)
  • Sheath colour: Grey
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 2900 m

H07V-U PASSEO 1X1.5 IVORY C100m

Nexans ref. 10269974

  • Packaging: Coil (100m)
  • Sheath colour: Ivory
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U 1x1.5 IVORY C500m

Nexans ref. 10043646

  • Packaging: Coil (500m)
  • Sheath colour: Ivory
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 500 m

H07V-U 1x1.5 IVORY C750m

Nexans ref. 10124417 - Country ref. 01270354

  • Packaging: Coil (750m)
  • Sheath colour: Ivory
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 750 m

EASYBOX H07VU 1x1,5 IVORY

Nexans ref. 10256006

  • Packaging: Box (2900m)
  • Sheath colour: Ivory
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 2900 m

H07VU 1x1,5 ORANGE C5m

Nexans ref. 10130799

  • Packaging: Coil (5m)
  • Sheath colour: Orange
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x1,5 ORANGE C10m

Nexans ref. 10026468

  • Packaging: Coil (10m)
  • Sheath colour: Orange
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x1,5 ORANGE C25m

Nexans ref. 10026540

  • Packaging: Coil (25m)
  • Sheath colour: Orange
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x1,5 ORANGE C100m

Nexans ref. 10026380

  • Packaging: Coil (100m)
  • Sheath colour: Orange
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U PASSEO 1X1.5 ORANGE C100m

Nexans ref. 10269979 - Country ref. 01225013

  • Packaging: Coil (100m)
  • Sheath colour: Orange
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U 1x1.5 Orange C750m

Nexans ref. 10124416 - Country ref. 01270353

  • Packaging: Coil (750m)
  • Sheath colour: Orange
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 750 m

EASYBOX H07VU 1x1,5 ORANGE

Nexans ref. 10241740

  • Packaging: Box (1458m)
  • Sheath colour: Orange
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 1458 m

EASYBOX H07VU 1x1,5 ORANGE

Nexans ref. 10241390

  • Packaging: Box (2900m)
  • Sheath colour: Orange
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 2900 m

H07V-U PASSEO 1X1.5 PURPLE C100m

Nexans ref. 10269981 - Country ref. 01225012

  • Packaging: Coil (100m)
  • Sheath colour: Purple
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07VU 1x1,5 RED C5m

Nexans ref. 10026442

  • Packaging: Coil (5m)
  • Sheath colour: Red
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x1,5 RED C5m

Nexans ref. 10097289

  • Packaging: Coil (5m)
  • Sheath colour: Red
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x1,5 RED BOB 5m

Nexans ref. 10026440

  • Packaging: Spool (5m)
  • Sheath colour: Red
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x1,5 RED C10m

Nexans ref. 10026481

  • Packaging: Coil (10m)
  • Sheath colour: Red
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x1,5 RED

Nexans ref. 10097297

  • Packaging: Coil (10m)
  • Sheath colour: Red
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

HO7VU 1X1,5 RED C10m

Nexans ref. 10026458

  • Packaging: Coil (10m)
  • Sheath colour: Red
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x1,5 RED BOB 10m

Nexans ref. 10026478

  • Packaging: Spool (10m)
  • Sheath colour: Red
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x1,5 RED C25m

Nexans ref. 10026551

  • Packaging: Coil (25m)
  • Sheath colour: Red
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x1,5 RED C25m

Nexans ref. 10097304

  • Packaging: Coil (25m)
  • Sheath colour: Red
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x1,5 RED BOB 25m

Nexans ref. 10026549

  • Packaging: Spool (25m)
  • Sheath colour: Red
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x1,5 RED C50m

Nexans ref. 10243694

  • Packaging: Coil (50m)
  • Sheath colour: Red
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 50 m

H07VU 1x1,5 RED C100m

Nexans ref. 10026382

  • Packaging: Coil (100m)
  • Sheath colour: Red
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U PASSEO 1X1.5 RED C100m

Nexans ref. 10269980 - Country ref. 01225011

  • Packaging: Coil (100m)
  • Sheath colour: Red
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07VU 1x1,5 RED C100m

Nexans ref. 10225995

  • Packaging: Coil (100m)
  • Sheath colour: Red
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U 1x1.5 RED C500m

Nexans ref. 10043640

  • Packaging: Coil (500m)
  • Sheath colour: Red
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 500 m

H07V-U 1x1.5 RED C750m

Nexans ref. 10124403 - Country ref. 01270351

  • Packaging: Coil (750m)
  • Sheath colour: Red
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 750 m

EASYBOX H07VU 1x1,5 RED

Nexans ref. 10241391

  • Packaging: Box (2900m)
  • Sheath colour: Red
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 2900 m

SPEEDFIL 3 fils 1,5 C5m

Nexans ref. 10026402

  • Packaging: Coil (5m)
  • Sheath colour: Transparent
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 5 m

SPEEDFIL 3 fils 1,5 C10m

Nexans ref. 10026404

  • Packaging: Coil (10m)
  • Sheath colour: Transparent
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

SPEEDFIL 3 fils 1,5

Nexans ref. 10199401

  • Packaging: Coil (10m)
  • Sheath colour: Transparent
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 3
  • Length: 10 m

SPEEDFIL 3 fils 1,5 C25m

Nexans ref. 10050579

  • Packaging: Coil (25m)
  • Sheath colour: Transparent
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 25 m

SPEEDFIL 3 fils 1,5 C25m

Nexans ref. 10199399

  • Packaging: Coil (25m)
  • Sheath colour: Transparent
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 3
  • Length: 25 m

SPEEDFIL 3 FILS 1.5 C25m

Nexans ref. 10262687

  • Packaging: Coil (25m)
  • Sheath colour: Transparent
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 3
  • Length: 25 m

H07VU 1x1,5 PURPLE C5m

Nexans ref. 10130800

  • Packaging: Coil (5m)
  • Sheath colour: Violet
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x1,5 PURPLE C5m

Nexans ref. 10207976

  • Packaging: Coil (5m)
  • Sheath colour: Violet
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x1,5 PURPLE C10m

Nexans ref. 10026476

  • Packaging: Coil (10m)
  • Sheath colour: Violet
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x1,5 PURPLE

Nexans ref. 10207978

  • Packaging: Coil (10m)
  • Sheath colour: Violet
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x1,5 PURPLE C25m

Nexans ref. 10026548

  • Packaging: Coil (25m)
  • Sheath colour: Violet
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x1,5 PURPLE C25m

Nexans ref. 10207979

  • Packaging: Coil (25m)
  • Sheath colour: Violet
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x1,5 PURPLE C100m

Nexans ref. 10026384

  • Packaging: Coil (100m)
  • Sheath colour: Violet
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U 1x1.5 PURPLE C500m

Nexans ref. 10043642

  • Packaging: Coil (500m)
  • Sheath colour: Violet
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 500 m

H07VU 1x1,5 RED C500m

Nexans ref. 10026430

  • Packaging: Coil (500m)
  • Sheath colour: Violet
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 500 m

H07V-U 1x1.5 PURPLE C750m

Nexans ref. 10124414 - Country ref. 01270352

  • Packaging: Coil (750m)
  • Sheath colour: Violet
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 750 m

EASYBOX H07VU 1x1,5 PURPLE

Nexans ref. 10241392

  • Packaging: Box (2900m)
  • Sheath colour: Violet
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 1
  • Length: 2900 m

3xVU 2,5 BLUE-BLACK-GREEN/YELLOW

Nexans ref. 10255291

  • Packaging: Coil (10m)
  • Sheath colour: -
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

3xVU 2,5 2 BLUE-BLACK-GREEN/YELLOW C25m

Nexans ref. 10255364

  • Packaging: Coil (25m)
  • Sheath colour: -
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 25 m

ASSEMBLE 3 fils VU2,5 C30m

Nexans ref. 10202736

  • Packaging: Coil (30m)
  • Sheath colour: -
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 30 m

H07VU 1x2,5 BLACK BOB 5m

Nexans ref. 10026415

  • Packaging: Spool (5m)
  • Sheath colour: Black
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x2,5 BLACK C10m

Nexans ref. 10028622

  • Packaging: Coil (10m)
  • Sheath colour: Black
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x2,5 BLACK BOB 10m

Nexans ref. 10026510

  • Packaging: Spool (10m)
  • Sheath colour: Black
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x2,5 BLACK C25m

Nexans ref. 10026574

  • Packaging: Coil (25m)
  • Sheath colour: Black
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x2,5 BLACK C25m

Nexans ref. 10028630

  • Packaging: Coil (25m)
  • Sheath colour: Black
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x2,5 BLACK BOB 25m

Nexans ref. 10026572

  • Packaging: Spool (25m)
  • Sheath colour: Black
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x2,5 7 BLACK C75m

Nexans ref. 10253836

  • Packaging: Coil (75m)
  • Sheath colour: Black
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 75 m

H07VU 1x2,5 BLACK C100m

Nexans ref. 10026391

  • Packaging: Coil (100m)
  • Sheath colour: Black
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U PASSEO 1X2.5 BLACK C100m

Nexans ref. 10269985 - Country ref. 01225055

  • Packaging: Coil (100m)
  • Sheath colour: Black
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U 1x2.5 BLACK C500m

Nexans ref. 10043649 - Country ref. 01225075

  • Packaging: Coil (500m)
  • Sheath colour: Black
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 500 m

H07VU 1X2,5 500m BLACK C500m

Nexans ref. 10027875

  • Packaging: Coil (500m)
  • Sheath colour: Black
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 500 m

EASYBOX H07VU 1x2,5 BLACK

Nexans ref. 10241429

  • Packaging: Box (866m)
  • Sheath colour: Black
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 833 m

EASYBOX H07VU 1x2,5 BLACK

Nexans ref. 10241425

  • Packaging: Box (1600m)
  • Sheath colour: Black
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 1600 m

H07VU 1x2,5 BLUE C5m

Nexans ref. 10026413

  • Packaging: Coil (5m)
  • Sheath colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x2,5 BLUE C5m

Nexans ref. 10097313

  • Packaging: Coil (5m)
  • Sheath colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x2,5 BLUE BOB 5m

Nexans ref. 10026411

  • Packaging: Spool (5m)
  • Sheath colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x2,5 BLUE C10m

Nexans ref. 10026506

  • Packaging: Coil (10m)
  • Sheath colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x2,5 BLUE

Nexans ref. 10216107

  • Packaging: Coil (10m)
  • Sheath colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x2,5 BLUE

Nexans ref. 10097315

  • Packaging: Coil (10m)
  • Sheath colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1X2,5 BLUE C10m

Nexans ref. 10026495

  • Packaging: Coil (10m)
  • Sheath colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x2,5 BLUE BOB 10m

Nexans ref. 10026503

  • Packaging: Spool (10m)
  • Sheath colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x2,5 BLUE C25m

Nexans ref. 10026569

  • Packaging: Coil (25m)
  • Sheath colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x2,5 BLUE C25m

Nexans ref. 10097338

  • Packaging: Coil (25m)
  • Sheath colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x2,5 BLUE BOB 25m

Nexans ref. 10026567

  • Packaging: Spool (25m)
  • Sheath colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x2,5 7 BLUE C75m

Nexans ref. 10253835

  • Packaging: Coil (75m)
  • Sheath colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 75 m

H07VU 1x2,5 BLUE C100m

Nexans ref. 10026386

  • Packaging: Coil (100m)
  • Sheath colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U PASSEO 1X2.5 BLUE C100m

Nexans ref. 10269983 - Country ref. 01225057

  • Packaging: Coil (100m)
  • Sheath colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07VU 1x2,5 BLUE C100m

Nexans ref. 10225999

  • Packaging: Coil (100m)
  • Sheath colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U 1x2.5 BLUE C500m

Nexans ref. 10043650 - Country ref. 01225077

  • Packaging: Coil (500m)
  • Sheath colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 500 m

H07VU 1X2,5 500m BLUE C500m

Nexans ref. 10027868

  • Packaging: Coil (500m)
  • Sheath colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 500 m

EASYBOX H07VU 1x2,5 BLUE

Nexans ref. 10239886

  • Packaging: Box (1600m)
  • Sheath colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 1600 m

H07VU 1x2,5 BROWN C10m

Nexans ref. 10028623

  • Packaging: Coil (10m)
  • Sheath colour: Brown
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x2,5 BROWN C25m

Nexans ref. 10171284

  • Packaging: Coil (25m)
  • Sheath colour: Brown
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x2,5 7 BROWN C75m

Nexans ref. 10253837

  • Packaging: Coil (75m)
  • Sheath colour: Brown
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 75 m

H07VU 1x2,5 BROWN C100m

Nexans ref. 10058059

  • Packaging: Coil (100m)
  • Sheath colour: Brown
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U PASSEO 1X2.5 BROWN C100m

Nexans ref. 10269984 - Country ref. 01225056

  • Packaging: Coil (100m)
  • Sheath colour: Brown
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U 1x2.5 BROWN C500m

Nexans ref. 10043651 - Country ref. 01225076

  • Packaging: Coil (500m)
  • Sheath colour: Brown
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 500 m

EASYBOX H07VU 1x2,5 BROWN

Nexans ref. 10241428

  • Packaging: Box (833m)
  • Sheath colour: Brown
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 833 m

EASYBOX H07VU 1x2,5 BROWN

Nexans ref. 10241424

  • Packaging: Box (1600m)
  • Sheath colour: Brown
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 1600 m

H07VU 1X1,5 GREEN/YELLOW C5m

Nexans ref. 10026428

  • Packaging: Coil (5m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x2,5 GREEN/YELLOW C5m

Nexans ref. 10026425

  • Packaging: Coil (5m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x2,5 GREEN/YELLOW C5m

Nexans ref. 10097311

  • Packaging: Coil (5m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x2,5 GREEN/YELLOW BOB 5m

Nexans ref. 10026423

  • Packaging: Spool (5m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x2,5 GREEN/YELLOW C10m

Nexans ref. 10026526

  • Packaging: Coil (10m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x2,5 GREEN/YELLOW

Nexans ref. 10097336

  • Packaging: Coil (10m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1X2,5 GREEN/YELLOW C10m

Nexans ref. 10026498

  • Packaging: Coil (10m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x2,5 GREEN/YELLOW BOB 10m

Nexans ref. 10026523

  • Packaging: Spool (10m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x2,5 GREEN/YELLOW C25m

Nexans ref. 10026583

  • Packaging: Coil (25m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x2,5 GREEN/YELLOW C25m

Nexans ref. 10097341

  • Packaging: Coil (25m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x2,5 GREEN/YELLOW BOB 25m

Nexans ref. 10026581

  • Packaging: Spool (25m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x2,5 7 GREEN/YELLOW C75m

Nexans ref. 10253838

  • Packaging: Coil (75m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 75 m

H07VU 1x2,5 GREEN/YELLOW C100m

Nexans ref. 10026388

  • Packaging: Coil (100m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U PASSEO 1G2.5 GREEN/YELLOW C100m

Nexans ref. 10269982

  • Packaging: Coil (100m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07VU 1x2,5 GREEN/YELLOW C100m

Nexans ref. 10026389

  • Packaging: Coil (100m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07VU 1x2,5 GREEN/YELLOW C100m

Nexans ref. 10226000

  • Packaging: Coil (100m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U 1G2.5 GREEN/YELLOW C500m

Nexans ref. 10043648 - Country ref. 01225070

  • Packaging: Coil (500m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 500 m

EASYBOX H07VU 1x2,5 GREEN/YELLOW

Nexans ref. 10241426

  • Packaging: Box (1600m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 1600 m

H07V-U 1x2.5 GREY C500m

Nexans ref. 10043627

  • Packaging: Coil (500m)
  • Sheath colour: Grey
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 500 m

H07V-U 1x2.5 IVORY C500m

Nexans ref. 10043625

  • Packaging: Coil (500m)
  • Sheath colour: Ivory White - RAL 1015
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 500 m

H07V-U PASSEO 1X2.5 ORANGE C100m

Nexans ref. 10269986

  • Packaging: Coil (100m)
  • Sheath colour: Orange
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07VU 1x2,5 ORANGE C100m

Nexans ref. 10026393

  • Packaging: Coil (100m)
  • Sheath colour: Orange
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U 1x2.5 Orange C500m

Nexans ref. 10043748 - Country ref. 01225073

  • Packaging: Coil (500m)
  • Sheath colour: Orange
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 500 m

H07V-U PASSEO 1X2.5 PURPLE C100m

Nexans ref. 10269949

  • Packaging: Coil (100m)
  • Sheath colour: Purple
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07VU 1x2,5 RED C5m

Nexans ref. 10026421

  • Packaging: Coil (5m)
  • Sheath colour: Red
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x2,5 RED C5m

Nexans ref. 10097308

  • Packaging: Coil (5m)
  • Sheath colour: Red
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x2,5 RED BOB 5m

Nexans ref. 10026419

  • Packaging: Spool (5m)
  • Sheath colour: Red
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 5 m

H07VU 1x2,5 RED C10m

Nexans ref. 10026518

  • Packaging: Coil (10m)
  • Sheath colour: Red
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x2,5 RED

Nexans ref. 10216106

  • Packaging: Coil (10m)
  • Sheath colour: Red
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x2,5 RED

Nexans ref. 10097322

  • Packaging: Coil (10m)
  • Sheath colour: Red
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1X2,5 RED C10m

Nexans ref. 10026501

  • Packaging: Coil (10m)
  • Sheath colour: Red
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x2,5 RED BOB 10m

Nexans ref. 10026515

  • Packaging: Spool (10m)
  • Sheath colour: Red
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

H07VU 1x2,5 RED C25m

Nexans ref. 10026578

  • Packaging: Coil (25m)
  • Sheath colour: Red
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x2,5 RED C25m

Nexans ref. 10097340

  • Packaging: Coil (25m)
  • Sheath colour: Red
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x2,5 RED BOB 25m

Nexans ref. 10026576

  • Packaging: Spool (25m)
  • Sheath colour: Red
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07VU 1x2,5 RED BOB 25m

Nexans ref. 10028631

  • Packaging: Spool (25m)
  • Sheath colour: Red
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 25 m

H07V-U PASSEO 1X2.5 RED C100m

Nexans ref. 10269948 - Country ref. 01225051

  • Packaging: Coil (100m)
  • Sheath colour: Red
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07VU 1x2,5 RED C100m

Nexans ref. 10026394

  • Packaging: Coil (100m)
  • Sheath colour: Red
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07VU 1x2,5 RED C100m

Nexans ref. 10225998

  • Packaging: Coil (100m)
  • Sheath colour: Red
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 100 m

H07V-U 1x2.5 RED C500m

Nexans ref. 10043652 - Country ref. 01225071

  • Packaging: Coil (500m)
  • Sheath colour: Red
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 500 m

EASYBOX H07VU 1x2,5 RED

Nexans ref. 10241427

  • Packaging: Box (1600m)
  • Sheath colour: Red
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 1600 m

SPEEDFIL 3 fils 2,5 C5m

Nexans ref. 10026617

  • Packaging: Coil (5m)
  • Sheath colour: Transparent
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 5 m

SPEEDFIL 3 FILS 2.5 C5m

Nexans ref. 10262690

  • Packaging: Coil (5m)
  • Sheath colour: Transparent
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 3
  • Length: 5 m

SPEEDFIL 3 fils 2,5 C10m

Nexans ref. 10026630

  • Packaging: Coil (10m)
  • Sheath colour: Transparent
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 10 m

SPEEDFIL 3 fils 2,5

Nexans ref. 10199402

  • Packaging: Coil (10m)
  • Sheath colour: Transparent
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 3
  • Length: 10 m

SPEEDFIL 3 FILS 2.5

Nexans ref. 10262688

  • Packaging: Coil (10m)
  • Sheath colour: Transparent
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 3
  • Length: 10 m

SPEEDFIL 3 fils 2,5 C25m

Nexans ref. 10050581

  • Packaging: Coil (25m)
  • Sheath colour: Transparent
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 25 m

SPEEDFIL 3 fils 2,5 C25m

Nexans ref. 10199400

  • Packaging: Coil (25m)
  • Sheath colour: Transparent
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 3
  • Length: 25 m

SPEEDFIL 3 FILS 2.5 C25m

Nexans ref. 10262689

  • Packaging: Coil (25m)
  • Sheath colour: Transparent
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 3
  • Length: 25 m

H07V-U 1x2.5 PURPLE C500m

Nexans ref. 10043653 - Country ref. 01225072

  • Packaging: Coil (500m)
  • Sheath colour: Violet
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 1
  • Length: 500 m

H07VU-4-GREEN/YELLOW-C10m

Nexans ref. 10268895

  • Packaging: Coil (10m)
  • Sheath colour: Green / Yellow
  • Conductor cross-section: 4 mm²
  • Number of cores: 1
  • Length: 10 m

Description

Description

Standards

  • International
    EN 50525-2-31; HD 21.3; IEC 60227-1
  • National
    NF C 32-201/3

Application

H07V-U conductors are used for fixed protected installations : i.e. ligths or control gear (from offices, domestic or commercial buildings ...) with voltage ≤ 1000V AC or ≤ 750 V DC . ...

 

Installation

Open air, in conduit, in cable trunking, in cable ducting. Thanks to the sliding properties of insulation, H07V-U is made to facilitate processing while pulling in.

 

Design

  1. Conductor
    Bare copper class 1
  2. Insulation
    PVC
    Différent colors.

 

Marking

S.Y + USE «har» H07V-U factory number

 

 

Voltage drop

Calculated with Cos phi = 0,8

 

 

 

Permissible current and voltage drop are given  

For conductor laid alone in insulating tube on a wall Temperature = 30°C. Permanent operation
If conditions are different, apply correction factors from NF C 15-100 standard or other equivalent national standard.

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Solid class 1
Conductor material
Bare copper
Conductor shape
Circular
Insulation
PVC
Lead free
Yes

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
450 / 750 V

Mechanical characteristics

Mechanical characteristics

Mechanical resistance to impacts
Low

Usage characteristics

Usage characteristics

Flame retardant
-
Max. conductor temperature in service
70 °C
Short-circuit max. conductor temperature
160 °C
Operating temperature, range
-5 - 60 °C
Weather resistance
No
Chemical resistance
Accidental
Water proof
Low

Resources

Resources

Documentation

Licence H07V-U pdf — 66.3 kB