H03VVH2-F

Products

H03VVH2-F 2x0.75 Black Coil of 25 m (in Box of 20 coils)

Nexans ref. 10041386 - Country ref. 01231625

  • Packaging: Coil (500m)
  • Sheath colour: Black

FILM COIL H03VVH2F 2x0,75 5m IV

Nexans ref. 10042745

  • Packaging: Coil (5m)
  • Sheath colour: Ivory

FILM COIL H03VVH2F 2x0,75 10m IV

Nexans ref. 10042747

  • Packaging: Coil (10m)
  • Sheath colour: Ivory

H03VVH2-F 2x0.75 Old Gold Coil of 25 m (In box of 20 coils)

Nexans ref. 10053853 - Country ref. 01231623

  • Packaging: Coil (500m)
  • Sheath colour: Old gold

H03VVH2-F 2x0.75 White Coil of 25 m (in Box of 20 coils)

Nexans ref. 10033771 - Country ref. 01231626

  • Packaging: Coil (500m)
  • Sheath colour: White

FILM COIL H03VVH2F 2x0,75 5m BA

Nexans ref. 10026200

  • Packaging: Coil (5m)
  • Sheath colour: White

Description

Description

Standards

  • International
    EN 50525-2-11; HD 21.5; IEC 60227-1
  • National
    NF C 32-201/5

Application

H03VVH2-F cables are used for light portable domestic appliances, but are not suitable for heating and cooking appliances.

Installation

Open air.

Core colours

2 cores = Brown+ Light blue

Marking

S.Y + USE 'harH03VVH2-F N° Usine

For more information on Bipolar extension cords 6 A, see Related information on the bottom of the page.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Flexible class 5
Conductor material
Bare copper
Insulation
PVC
Lead free
Yes
Outer sheath
PVC inner filling sheath

Dimensional characteristics

Dimensional characteristics

Approximate weight
32 kg/km
Conductor cross-section
0.75 mm²
External dimensions
3,80 (+/-0,3mm) + 5,70 (+/-0,5mm)
Number of cores
2

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
300 / 300 V
Permissible current rating in open air
6 A

Mechanical characteristics

Mechanical characteristics

Mechanical resistance to impacts
Low
Cable flexibility
Flexible

Usage characteristics

Usage characteristics

Max. conductor temperature in service
- °C
Short-circuit max. conductor temperature
150 °C
Operating temperature, range
-5 - 60 °C
Flame retardant
C2, NF C 32-070
Weather resistance
Good
Chemical resistance
Accidental
Water proof
Accidental
Minimum static operating bending radius
11.7 mm
Packaging
Box of 20 coils of 25 m

Resources

Resources

Documentation

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close