U-1000 R2V RH

Products

U-1000 R2V RH 12G1,5 RM

Nexans ref. 10261190 - Country ref. 01270017

  • Packaging: Cut to length (m)
  • Conductor flexibility: Solid class 1
  • With Green/Yellow core: Yes
  • Number of cores: 12
  • Conductor cross-section: 1.5 mm²

U-1000 R2V RH 12G1.5 RC GL

Nexans ref. 10049857 - Country ref. 01270017

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • With Green/Yellow core: Yes
  • Number of cores: 12
  • Conductor cross-section: 1.5 mm²

U-1000 R2V RH 12G2,5 RC

Nexans ref. 10049866 - Country ref. 01343480

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • With Green/Yellow core: Yes
  • Number of cores: 12
  • Conductor cross-section: 2.5 mm²

U-1000 R2V RH 12x1,5 RM

Nexans ref. 10048639 - Country ref. 01270120

  • Packaging: Cut to length (m)
  • Conductor flexibility: Solid class 1
  • With Green/Yellow core: No
  • Number of cores: 12
  • Conductor cross-section: 1.5 mm²

U-1000 R2V RH 19G2,5 RC

Nexans ref. 10049868 - Country ref. 01343680

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • With Green/Yellow core: Yes
  • Number of cores: 19
  • Conductor cross-section: 2.5 mm²

U-1000 R2V RH 19x2,5 RC

Nexans ref. 10048654 - Country ref. 01270134

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • With Green/Yellow core: No
  • Number of cores: 19
  • Conductor cross-section: 2.5 mm²

U-1000 R2V RH 27G1,5 RC

Nexans ref. 10049858

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • With Green/Yellow core: Yes
  • Number of cores: 27
  • Conductor cross-section: 1.5 mm²

U-1000 R2V RH 27x1,5 RC

Nexans ref. 10048647

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • With Green/Yellow core: No
  • Number of cores: 27
  • Conductor cross-section: 1.5 mm²

U-1000 R2V RH 27x1,5 RM

Nexans ref. 10048642 - Country ref. 01270133

  • Packaging: Cut to length (m)
  • Conductor flexibility: Solid class 1
  • With Green/Yellow core: No
  • Number of cores: 27
  • Conductor cross-section: 1.5 mm²

U-1000 R2V RH 2x2,5 RC

Nexans ref. 10049860 - Country ref. 01270005

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • With Green/Yellow core: No
  • Number of cores: 2
  • Conductor cross-section: 2.5 mm²

U-1000 R2V RH 37G1,5 RC

Nexans ref. 10049859 - Country ref. 01343700

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • With Green/Yellow core: Yes
  • Number of cores: 37
  • Conductor cross-section: 1.5 mm²

U-1000 R2V RH 3G1,5 RC

Nexans ref. 10049823 - Country ref. 01270004

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 1.5 mm²

U-1000 R2V RH 3G2,5 RC

Nexans ref. 10049861 - Country ref. 01270007

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 2.5 mm²

U-1000 R2V RH 4G1,5 RC

Nexans ref. 10049854 - Country ref. 01270006

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 1.5 mm²

U-1000 R2V RH 4G2,5 RC

Nexans ref. 10049863 - Country ref. 01270009

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 2.5 mm²

U-1000 R2V RH 5G1,5 RC

Nexans ref. 10049855 - Country ref. 01270008

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • With Green/Yellow core: Yes
  • Number of cores: 5
  • Conductor cross-section: 1.5 mm²

U-1000 R2V RH 5G2,5 RC

Nexans ref. 10049864 - Country ref. 01270012

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • With Green/Yellow core: Yes
  • Number of cores: 5
  • Conductor cross-section: 2.5 mm²

U-1000 R2V RH 7G1,5 RC

Nexans ref. 10049856 - Country ref. 01270014

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • With Green/Yellow core: Yes
  • Number of cores: 7
  • Conductor cross-section: 1.5 mm²

Description

Description

Standards

  • International
    IEC 60228
  • National
    NF C 32-070/C2; XP C 32-321

Applications

These power and control cables are used for electricity supply in low voltage installation system. They are well adapted to underground use in industrial applications with an additional mechanical protection, where hydrocarbons may be present. These cables can be fixed on cable trays, within conduits or fixed to walls.

Design

Conductor:
- Stranded (class 2) or solid ((class 1) annealed round plain copper
Insulation:
- Cross-linked polyethylene (XLPE)
Assembling:
- An inner sheath acting as a filler with practically zero thinkness or assembling tape (optional)
Outer sheath:
- Polyvinyl chloride (PVC) Colour : black

Core identification

2 to 5 cores: according to HD 308 S2
> 5 cores: printed numbers
> 5G cores: printed numbers + green/yellow core

Marking

U-1000 R2V RH Nb of conductors & section  NF - USE 279 + double marking

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Insulation
XLPE (Cross-linked Polyethylene)
Outer sheath
PVC-HR
Sheath colour
Black

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
0.6/1 kV

Usage characteristics

Usage characteristics

Flame retardant
C2, NF C 32-070
Chemical resistance
Hydrocarbons resistant
Max. conductor temperature in service
90 °C
Bending factor when installed
8 (xD)

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close