U-1000 (A)R2V C1

Products

U 1000 R2V C1 4x1.5

Nexans ref. 10281126

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Number of cores: 4
  • Conductor cross-section: 1.5 mm²

 

U 1000 R2V C1 12G1.5

Nexans ref. 10048484 - Country ref. 01270122

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 12
  • Conductor cross-section: 1.5 mm²

 

U 1000 R2V C1 19G1.5

Nexans ref. 10048485 - Country ref. 01270129

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 19
  • Conductor cross-section: 1.5 mm²

 

U 1000 R2V C1 2x2.5

Nexans ref. 10048488 - Country ref. 01270098

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Number of cores: 2
  • Conductor cross-section: 2.5 mm²

 

U 1000 R2V C1 5G6

Nexans ref. 10048524 - Country ref. 01270121

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 5
  • Conductor cross-section: 6 mm²

 

U 1000 R2V C1 5G10

Nexans ref. 10048790 - Country ref. 01270128

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 5
  • Conductor cross-section: 10 mm²

 

U 1000 R2V C1 5G16

Nexans ref. 10048795 - Country ref. 01270135

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 5
  • Conductor cross-section: 16 mm²

 

Description

Description

Standards

  • International
    IEC 60228
  • National
    NF C 32-013; NF C 32-070/C1

Applications

These power and control cables are used for electricity supply in low voltage installation system. They are well adapted to underground use in industrial applications with an additional mechanical protection. These cables can be fixed on cable trays, within conduits or fixed to walls. They are fire retardant.

 

Design

Conductor:

Stranded bare copper or aluminium

Insulation

Cross-linded polyethylene (XLPE)

Sheath or tape:

Optional

Outer sheath:

Polyvinyl chloride (PVC)

 

Core indentification

According to HD 308 S2 or printed number with or without green/yellow
 

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Insulation
XLPE (Cross-linked Polyethylene)
Outer sheath
PVC
Sheath colour
Black
Conductor material
Bare copper
Conductor shape
Circular

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
0.6/1 kV

Usage characteristics

Usage characteristics

Fire retardant
C1, NF C 32-070
Operating temperature, range
-20 - 60 °C
Bending factor when installed
6 (xD)
Max. conductor temperature in service
90 °C

Resources

Resources

Selling & delivery Information

Current rating in Amperes according to NF C 15100 for ambiant temperature :

30 ° C (in open air)

20 ° C (underground)

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close