H05V-K

Products

EASYBOX H05VK 1x0,75 ORANGE 4000m

Nexans ref. 10254881

  • Packaging: Box (4000m)
  • Sheath colour: Orange
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: 2.8 mm
  • Length: 4000 m

 

EASYBOX H05VK 1x0,75 RED 4000m

Nexans ref. 10261564

  • Packaging: Box (4000m)
  • Sheath colour: Red
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: - kg/km
  • Nominal outer diameter: 2.8 mm
  • Length: 4000 m

 

H05V-K VISIBOX 1x1 BLACK C100m

Nexans ref. 10185121 - Country ref. 01272053

  • Packaging: Coil (100m)
  • Sheath colour: Black - RAL 9004
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Nominal outer diameter: 3.0 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x1 BN C100m To be removed

Nexans ref. 10141612 - Country ref. 01272050

  • Packaging: Coil (100m)
  • Sheath colour: Night Blue - RAL 5003
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Nominal outer diameter: 3.0 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x1 BROWN C100m

Nexans ref. 10185119 - Country ref. 01272051

  • Packaging: Coil (100m)
  • Sheath colour: Brown - RAL 8002
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Nominal outer diameter: 3.0 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x1 DARK BLUE C100m

Nexans ref. 10185117 - Country ref. 01272049

  • Packaging: Coil (100m)
  • Sheath colour: Dark Blue - RAL 5010
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Nominal outer diameter: 3.0 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x1 GREY C100m

Nexans ref. 10185120 - Country ref. 01272052

  • Packaging: Coil (100m)
  • Sheath colour: Grey - RAL 7000
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Nominal outer diameter: 3.0 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x1 IVOIRY C100m To be removed

Nexans ref. 10185118 - Country ref. 01272045

  • Packaging: Coil (100m)
  • Sheath colour: Ivory White - RAL 1015
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Nominal outer diameter: 3.0 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x1 LIGHT BLUE C100m To be removed

Nexans ref. 10185116 - Country ref. 01272047

  • Packaging: Coil (100m)
  • Sheath colour: Ligth Blue - RAL 5012
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Nominal outer diameter: 3.0 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x1 MEDIUM BLUE C100m

Nexans ref. 10141611 - Country ref. 01272048

  • Packaging: Coil (100m)
  • Sheath colour: Medium Blue - RAL 5015
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Nominal outer diameter: 3.0 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x1 PURPLE C100m To be removed

Nexans ref. 10185124 - Country ref. 01272056

  • Packaging: Coil (100m)
  • Sheath colour: Violet - RAL 4005
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Nominal outer diameter: 3.0 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x1 RED C100m

Nexans ref. 10185123 - Country ref. 01272055

  • Packaging: Coil (100m)
  • Sheath colour: Red - RAL 3031
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Nominal outer diameter: 2.5 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x1 VERY LIGHT BLUE C100m To be removed

Nexans ref. 10141609 - Country ref. 01272046

  • Packaging: Coil (100m)
  • Sheath colour: Very Light Blue - RAL 5024
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Nominal outer diameter: 3.0 mm
  • Length: 100 m

 

H05V-K VISIBOX 1G0.75 GREEN/YELLOW C100m To be removed

Nexans ref. 10184992 - Country ref. 01272043

  • Packaging: Coil (100m)
  • Sheath colour: Green - RAL 6024 /Yelow - RAL1012
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 12 kg/km
  • Nominal outer diameter: 2.8 mm
  • Length: 100 m

 

H05V-K VISIBOX 1G1 GREEN/YELLOW C100m

Nexans ref. 10185114 - Country ref. 01272057

  • Packaging: Coil (100m)
  • Sheath colour: Green - RAL 6024 /Yelow - RAL1012
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Nominal outer diameter: 3.0 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x0.5 BLACK C100m To be removed

Nexans ref. 10184989 - Country ref. 01272029

  • Packaging: Coil (100m)
  • Sheath colour: Black - RAL 9004
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9.3 kg/km
  • Nominal outer diameter: 2.6 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x0.5 RED C100m To be removed

Nexans ref. 10184990 - Country ref. 01272030

  • Packaging: Coil (100m)
  • Sheath colour: Red - RAL 3031
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9.3 kg/km
  • Nominal outer diameter: 2.6 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x0.5 VERY LIGHT BLUE C100m To be removed

Nexans ref. 10184988 - Country ref. 01272028

  • Packaging: Coil (100m)
  • Sheath colour: Very Light Blue - RAL 5024
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9.3 kg/km
  • Nominal outer diameter: 2.6 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x0.75 BLACK C100m To be removed

Nexans ref. 10185089 - Country ref. 01272039

  • Packaging: Coil (100m)
  • Sheath colour: Black - RAL 9004
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 12 kg/km
  • Nominal outer diameter: 2.8 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x0.75 BN C100m To be removed

Nexans ref. 10141608 - Country ref. 01272036

  • Packaging: Coil (100m)
  • Sheath colour: Night Blue - RAL 5003
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 12 kg/km
  • Nominal outer diameter: 2.8 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x0.75 BROWN C100m To be removed

Nexans ref. 10185087 - Country ref. 01272037

  • Packaging: Coil (100m)
  • Sheath colour: Brown - RAL 8002
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 12 kg/km
  • Nominal outer diameter: 2.8 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x0.75 DARK BLUE C100m To be removed

Nexans ref. 10185085 - Country ref. 01272035

  • Packaging: Coil (100m)
  • Sheath colour: Dark Blue - RAL 5010
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 12 kg/km
  • Nominal outer diameter: 2.8 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x0.75 IVOIRY C100m To be removed

Nexans ref. 10184993 - Country ref. 01272031

  • Packaging: Coil (100m)
  • Sheath colour: Ivory White - RAL 1015
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 12 kg/km
  • Nominal outer diameter: 2.8 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x0.75 MEDIUM BLUE C100m To be removed

Nexans ref. 10141565 - Country ref. 01272034

  • Packaging: Coil (100m)
  • Sheath colour: Medium Blue - RAL 5015
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 12 kg/km
  • Nominal outer diameter: 2.8 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x0.75 ORANGE C100m To be removed

Nexans ref. 10185090 - Country ref. 01272040

  • Packaging: Coil (100m)
  • Sheath colour: Orange - RAL 2010
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 12 kg/km
  • Nominal outer diameter: 2.8 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x0.75 PURPLE C100m To be removed

Nexans ref. 10185093 - Country ref. 01272042

  • Packaging: Coil (100m)
  • Sheath colour: Violet - RAL 4005
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 12 kg/km
  • Nominal outer diameter: 2.8 mm
  • Length: 100 m

 

H05V-K VISIBOX 1x0.75 VERY LIGHT BLUE C 100m To be removed

Nexans ref. 10141564 - Country ref. 01272032

  • Packaging: Coil (100m)
  • Sheath colour: Very Light Blue - RAL 5024
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 12 kg/km
  • Nominal outer diameter: 2.8 mm
  • Length: 100 m

 

Description

Description

Standards

  • International
    EN 50525-2-31; HD 21.3; IEC 60227-6
  • National
    NF C 32-201/3

Application

H05V-K cores are used for internal equipment wiring.

Installation

Open air, or in conduits, or trunking.

Marking

S.Y + USE HAR H05VK - N° plant.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Flexible class 5
Conductor material
Bare copper
Conductor shape
Circular
Insulation
PVC
Lead free
-

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
300 / 500 V

Mechanical characteristics

Mechanical characteristics

Mechanical resistance to impacts
Low
Cable flexibility
Flexible

Usage characteristics

Usage characteristics

Max. conductor temperature in service
70 °C
Short-circuit max. conductor temperature
160 °C
Operating temperature, range
-5 - 60 °C
Flame retardant
C2, NF C 32-070
Weather resistance
No
Chemical resistance
Accidental
Water proof
Low

Resources

Resources

Documentation

Licence H05V-K pdf — 63.5 kB

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close