Electric mobility

Meet the Nexans PRO EV Charger

Feb 23, 2021

AGICITY PRO is a charging station offering a robust design for installation in public spaces, indoor or outdoor parking lots (including business), or even on streets.

Its "totem" design minimizes the footprint and eases the integration into the urban landscape.

  • IP55, IK 10, Stainless steel 
  • 2 simultaneous charging points
  • Indoor and outdoor installation compliant

 

  • from 2x 3,7 kW to 2x 22 kW
  • Plug sockets: T2T2S, or T2S + Type E
  • RFID reader
Energy management & Smart charging

Power limitations for one or more charging point on a same cluster, with dynamic load management thanks to the "master" function.

Power limitation can be :

  • Static
  • Dynamic
  • Dynamic with constraints

Charge access

  • Plug & charge
  • Local user authentication through RFID
  • Remote user authentication through RFID/OCPP

Compatible with most of the eMSP services

Your Contact

Nexans AGICITY

Sales team