Telecom networks - Infrastructures

XPLORER™ ODF - Pushing the limits

Jun 1, 2018
XPLORER™ ODF

Optical distribution frame XPLORER

New range of Optical Distribution Frame modules.

Nexans is introducing a new range of modules for Optical Distribution Frames (ODF).

XPLORER™ ODF modules are compatible with all standard types of frames or cabinets (19'', ETSI, with front or rear fixations). They provide flexibility and durability to passive optical networks on points of presence where they are deployed.

XPLORER™ ODF modules are designed based on the concepts of SYMMETRY, SIMPLICITY, LIGHTNESS, MODULARITY and ROBUSTNESS, making them a smart solution to improve the performance of the networks.

XPLORER™ ODF - Pushing the limits

Benefits

Symmetry

  • Optimised stock management
  • On-site configurations

XPLORER™ ODF swiveling modules are reversible. Whether you need a right-axis or a left-axis module, all parts remain the same and the side of the fixation can be delayed to the last minutes at the installation phase.
XPLORER™ modules reduces the complexity of the management of ODF passive equipment.

Simplicity

  • Intuitive fixation
  • Improved fibre routing

XPLORER™ modules have an improved fibre routing. Management of fibres over-length, bending radius and splicing configuration are designed to ensure an intuitive cabling and a constant protection of the fibres.
A simplified Nexans fixation system allows to reduce the complexity of modules installations.

Lightness

  • Up to 50% weight reduction

Compare to previous versions, materials used reduce the weight by 50% making the XPLORER™ modules easy to manipulate. The separation of the fixed chassis and the swiveling part increases this feeling of lightness.

Modularity

  • Interchangeable panels
  • Customisable fitting of the modules

XPLORER™ provides flexibility to your fibre networks. Modules are adaptable to better fit the needs of each point of presence. They can be reconfigured on-site to comply with all network specificities.

Robustness

  • High-quality materials
  • Temperature, chemical and fungi resistance

XPLORER™ modules are designed to last on the long-term. Tested in compliance with IEC 61300-2 for G environments from IEC 61753-1 (-40°C/+75°C), materials were smartly chosen to ensure resistance to chemicals (hydrocarbons and oils), fungi and corrosion making the modules specifically suitable for large fibre deployments.

Go to the Xplorer™ datasheet to check product characteristics.

Services
Telecom networks - Infrastructures

Nexans supports its customer to easily deploy Telecom Infrastructure Networks, based on Optical Fibre or Copper cabling systems thanks to a complete solutions offer.

Find out more

Your Contact

Telecom Infrastructures

Related documents