Profile

Stock market data (as of 31/12/2020)

Share price in euros (except percentages) 2020 2019
High 59.85 43.58
Low 21.55 23.33
Year closing price 59.25 43.49
Change over the period 34.63% 80.46%
Change in SBF 120 -7.56% -12.31%
Change in CAC40 -8.11% +27.48%
Market cap at Dec 31 2,593 1,896
Average daily trading volume 92,128 125,579
Number of issued shares at Dec 31 43,755,627 43,606,320
Share turnover 0.21% 0.29%
(1) In millions of euros
(2) In number of shares
(3) Daily average over the year

Per share data

In euros (except ratios) 2020 2019
Net assets (1) 27.79 27.73
Basic EPS (2) 1.80 -2.81
Diluted EPS (3) 1.76 -2.81
PER (4) 15,44 -9.87
Net dividend 0.70 (5) -
Didivend yield (4) 1.18% 0.0%
(1) Equity attributable to owners of the parent divided by the number of shares outstanding at December 31.
(2) Based on the weighted average number of shares outstanding.
(3) Earnings/(loss) per share if all securities carrying rights to the Company's ordinary shares are exercised, thereby increasing the total number of shares outstanding.
(4) Based on the December 31 share price.
(5) At the Annual Shareholders' Meeting of May 12, 2021 the Board of Directors will recommend a dividend payment of 0.70 euros per share for 2020