Capital Structure

Estimated breakdown of share capital and voting rights at december 31, 2020

87.93
%
Institutional investors

Institutional investors: 87.93%

of which:

- Invexans Limited (UK) and Tech Pack (Quiñenco Group, Chile): 28.82% (12,610,914 shares)

- Bpifrance Participations (France): 7.69% (3,363,546 shares)

8.79
%
Shareholders and employees

Shareholders and employees: 8.79% (3,847,972 shares)

of which

- Shareholders: 4.69%

- Employees: 4.10%

2.74
%
Intermediaries

Intermediaries: 2.74%, ie 1,199,078 shares

0.24
%
Treasury stock

Treasury stock: 0.24%, ie 107,155 shares

0.29
%
Unidentified shareholders

Unidentified shareholders: 0.29%, ie 125,162 shares