Analyst Coverage and Consensus

Analyst Coverage

Broker

Analyst

Alpha Value Valentin Mory
Bank of America Merrill Lynch David Barker
BNP Exane James Taylor
Credit Suisse Max Yates
Equita  Luigi de Bellis
Goldman Sachs Daniela Costa
HSBC Sean McLoughlin 
JP Morgan Akash Gupta
Kepler Cheuvreux Benjamin Terdjman
Morgan Stanley Lucie Carrier
Oddo Midcaps Jean-François Granjon
Société Générale Joffrey Bellicha-Meller

Consensus

As of 21 January 2021.
€ million

GROUP Number of estimaes FY20 FY20 estimated FY21 estimated FY22 estimated
Sales at constant metal(1) 11 5,746 5,936 6,084
EBITDA(2) 11 346 435 490
Net Income from Operations 11 -20 139 149
ROCE(3) 7 9.2% 13.7% 15.4%
Net Debt evolution - End of Period 11 244 133 -28
Free Cash Flow 11 126 106 172

 

(1) Copper reference at €5,000/t
(2) Operating Margin (OM) before depreciations
(3) 12 month Operating Margin on end of period Capital Employed, restated for Antitruts provision and IFRS 16 (up to 2019)

Disclaimer

The analysts' consensus estimates for Nexans accessible on this website are provided for informational purposes only and as a courtesy and for the convenience of our investors.

The analysts' consensus estimates are not Nexans-prepared estimates, forecasts, predictions or projections but estimates forecasts, predictions or projections regarding Nexans performance made by these analysts which are theirs alone and do not represent opinions, forecasts or predictions of Nexans or its management.

Nexans does not endorse or approve the analysts' consensus estimates or any underlying analyst's estimate that may have formed part of the analysts' consensus estimates. Nexans is not adopting the analysts’ consensus estimates.

Moreover, investors are warned that reliance on the analysts' consensus estimates as part of their investment decision could result in a loss, especially if Nexans fails to meet the analysts’ consensus estimates. Furthermore, Nexans provides no assurance with regards to the accuracy or correctness of the analysts' consensus estimates.